| Price & Availability | Article | Stroke | d1 | d2 | d3 | d4 | l1 | l2 | h1 | h2 | h3 | h4 | A/F | Static load kN | ||||||||||||||||||
| 34772.W1604 | 65mm | M16 | 100 | 24 | 20 | 150 | 85 | 193 | 128 | 43 | 25.0 | 17 | 15 | |||||||||||||||||||
£ 54.67 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 65mm d1 M16 d2 100 d3 24 d4 20 l1 150 l2 85 h1 193 h2 128 h3 43 h4 25.0 A/F 17 Static load
kN 15 | ||||||||||||||||||||||||||||||||
Base: stainless steel with vulcanized rubber pad.
Screw: stainless steel 304.
Nut shroud is used to cover the exposed threaded section of the levelling feet, and hence prevents areas of contamination. In addition the rubber seal between base and bolt adds to the ease of cleaning.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.
Specifically designed for food & drink, pharmaceutical & clean room applications where hygiene is of prime importance and ingress of materials is to be minimised.