Fixed Feet
s/s with hex socket
Price & Availability | Article | d1 | l1 | d2 | d3 | d4 | h1 | Static load max. kN | ||||||||||||||||||
34752.W0662 | M16 | 100 | 75 | 52 | 13 | 33 | 7.5 | |||||||||||||||||||
£ 30.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 100 d2 75 d3 52 d4 13 h1 33 Static load
max.
kN 7.5 | ||||||||||||||||||||||||||
34752.W0665 | M16 | 100 | 100 | 67 | 13 | 38 | 10.0 | |||||||||||||||||||
£ 35.46 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 100 d2 100 d3 67 d4 13 h1 38 Static load
max.
kN 10.0 | ||||||||||||||||||||||||||
34752.W0701 | M20 | 200 | 75 | 52 | 13 | 33 | 7.5 | |||||||||||||||||||
£ 45.69 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 d2 75 d3 52 d4 13 h1 33 Static load
max.
kN 7.5 | ||||||||||||||||||||||||||
34752.W0702 | M20 | 150 | 100 | 67 | 13 | 41 | 10.0 | |||||||||||||||||||
£ 45.91 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 150 d2 100 d3 67 d4 13 h1 41 Static load
max.
kN 10.0 | ||||||||||||||||||||||||||
34752.W0703 | M20 | 200 | 100 | 67 | 13 | 41 | 10.0 | |||||||||||||||||||
£ 50.02 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 d2 100 d3 67 d4 13 h1 41 Static load
max.
kN 10.0 | ||||||||||||||||||||||||||
34752.W0740 | M24 | 150 | 100 | 67 | 13 | 43 | 10.0 | |||||||||||||||||||
£ 53.30 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 150 d2 100 d3 67 d4 13 h1 43 Static load
max.
kN 10.0 | ||||||||||||||||||||||||||
34752.W0741 | M24 | 200 | 100 | 67 | 13 | 43 | 10.0 | |||||||||||||||||||
£ 63.77 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 200 d2 100 d3 67 d4 13 h1 43 Static load
max.
kN 10.0 |
Pad: pressed stainless steel AISI 303.
Bolt: stainless steel AISI 303.
Pad insert: nitril rubber.
Use of the bolt down tag allows the machine mount to be fixed in place.
For use in wide range of industries including food processing, medical equipment, electronics and machinery workshops.