Fixed Feet
s/s with hex socket
Price & Availability | Article | d1 | l1 | d2 | d3 | d4 | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34754.W1000 | M10 | 50 | 83 | 8.5 | 56 | 89 | 39 | 31 | 14 | 15 | |||||||||||||||||||
£ 11.33 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 50 d2 83 d3 8.5 d4 56 h1 89 h2 39 h3 31 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||||
34754.W1203 | M12 | 125 | 83 | 8.5 | 56 | 164 | 39 | 31 | 14 | 15 | |||||||||||||||||||
£ 14.74 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 125 d2 83 d3 8.5 d4 56 h1 164 h2 39 h3 31 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||||
34754.W1402 | M14 | 100 | 83 | 8.5 | 56 | 139 | 39 | 31 | 14 | 20 | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 l1 100 d2 83 d3 8.5 d4 56 h1 139 h2 39 h3 31 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34754.W1403 | M14 | 125 | 83 | 8.5 | 56 | 164 | 39 | 31 | 14 | 20 | |||||||||||||||||||
£ 14.10 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 l1 125 d2 83 d3 8.5 d4 56 h1 164 h2 39 h3 31 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34754.W1600 | M16 | 50 | 83 | 8.5 | 56 | 93 | 43 | 31 | 13 | 20 | |||||||||||||||||||
£ 11.33 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 50 d2 83 d3 8.5 d4 56 h1 93 h2 43 h3 31 A/F 13 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34754.W1602 | M16 | 100 | 83 | 8.5 | 56 | 143 | 43 | 31 | 13 | 20 | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 100 d2 83 d3 8.5 d4 56 h1 143 h2 43 h3 31 A/F 13 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34754.W1605 | M16 | 175 | 83 | 8.5 | 56 | 218 | 43 | 31 | 13 | 20 | |||||||||||||||||||
£ 15.92 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 175 d2 83 d3 8.5 d4 56 h1 218 h2 43 h3 31 A/F 13 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34754.W1606 | M16 | 200 | 83 | 8.5 | 56 | 243 | 43 | 31 | 13 | 20 | |||||||||||||||||||
£ 16.90 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 200 d2 83 d3 8.5 d4 56 h1 243 h2 43 h3 31 A/F 13 Load
max.
kN 20 |
Pad: black polyamide.
Bolt: stainless steel AISI 303.
Pad insert: nitril rubber.
Load values refer to static loads, located at half the screw height.