Fixed Feet
steel with hex socket
Price & Availability | Article | d1 | d2 | l | h1 | h2 | A/F | Load max. kN | ||||||||||||||||||
34611.W0800 | M 8 | 40 | 25 | 44 | 19 | 4 | 5 | |||||||||||||||||||
£ 2.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 25 h1 44 h2 19 A/F 4 Load
max.
kN 5 | ||||||||||||||||||||||||||
34611.W0802 | M 8 | 50 | 25 | 48 | 23 | 4 | 6 | |||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 25 h1 48 h2 23 A/F 4 Load
max.
kN 6 | ||||||||||||||||||||||||||
34611.W0803 | M 8 | 50 | 50 | 73 | 23 | 4 | 6 | |||||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 50 h1 73 h2 23 A/F 4 Load
max.
kN 6 | ||||||||||||||||||||||||||
34611.W1000 | M10 | 40 | 25 | 44 | 19 | 5 | 5 | |||||||||||||||||||
£ 2.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 25 h1 44 h2 19 A/F 5 Load
max.
kN 5 | ||||||||||||||||||||||||||
34611.W1001 | M10 | 40 | 50 | 69 | 19 | 5 | 5 | |||||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 50 h1 69 h2 19 A/F 5 Load
max.
kN 5 | ||||||||||||||||||||||||||
34611.W1002 | M10 | 50 | 25 | 48 | 23 | 5 | 6 | |||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 25 h1 48 h2 23 A/F 5 Load
max.
kN 6 | ||||||||||||||||||||||||||
34611.W1003 | M10 | 50 | 50 | 73 | 23 | 5 | 6 | |||||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 50 h1 73 h2 23 A/F 5 Load
max.
kN 6 |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: steel (C40)
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.