Price & Availability | Article | d1 | d2 | l | h1 | Static load max. kN | ||||||||||||||||||
34721.W0060 | M 6 | 40 | 20 | 21 | 3.0 | |||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 40 l 20 h1 21 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
34721.W0061 | M 6 | 50 | 20 | 23 | 3.0 | |||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 50 l 20 h1 23 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
34721.W0062 | M 6 | 40 | 40 | 21 | 3.0 | |||||||||||||||||||
£ 3.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 40 l 40 h1 21 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
34721.W0063 | M 6 | 50 | 40 | 23 | 3.0 | |||||||||||||||||||
£ 3.97 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 50 l 40 h1 23 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
34721.W0080 | M 8 | 40 | 25 | 21 | 4.5 | |||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 25 h1 21 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
34721.W0081 | M 8 | 50 | 25 | 23 | 4.5 | |||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 25 h1 23 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
34721.W0082 | M 8 | 40 | 40 | 21 | 4.5 | |||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 40 h1 21 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
34721.W0083 | M 8 | 50 | 40 | 23 | 4.5 | |||||||||||||||||||
£ 3.40 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 40 h1 23 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
34721.W0084 | M 8 | 40 | 60 | 21 | 4.5 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 60 h1 21 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
34721.W0085 | M 8 | 50 | 60 | 23 | 4.5 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 60 h1 23 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
34721.W0100 | M10 | 40 | 38 | 21 | 5.0 | |||||||||||||||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 38 h1 21 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0101 | M10 | 50 | 38 | 23 | 5.0 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 38 h1 23 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0102 | M10 | 40 | 60 | 21 | 5.0 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 60 h1 21 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0103 | M10 | 50 | 60 | 23 | 5.0 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 60 h1 23 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0104 | M10 | 40 | 75 | 21 | 5.0 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 75 h1 21 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0105 | M10 | 50 | 75 | 23 | 5.0 | |||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 75 h1 23 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0120 | M12 | 40 | 50 | 23 | 6.0 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 50 h1 23 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34721.W0121 | M12 | 50 | 50 | 25 | 6.0 | |||||||||||||||||||
£ 4.45 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 50 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34721.W0122 | M12 | 40 | 75 | 23 | 6.0 | |||||||||||||||||||
£ 4.93 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 75 h1 23 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34721.W0123 | M12 | 50 | 75 | 25 | 6.0 | |||||||||||||||||||
£ 5.19 per unit (click for quantity discounts) Ready to despatch 94 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 75 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34721.W0124 | M12 | 40 | 100 | 23 | 6.0 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 100 h1 23 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34721.W0125 | M12 | 50 | 100 | 25 | 6.0 | |||||||||||||||||||
£ 6.21 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 100 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34721.W0126 | M12 | 40 | 125 | 23 | 6.0 | |||||||||||||||||||
£ 6.47 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 125 h1 23 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34721.W0127 | M12 | 50 | 125 | 25 | 6.0 | |||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 125 h1 25 Static load
max.
kN 6.0 |
Pad: polyamide reinforced nylon.
Bolt: mild steel, plated.