Fixed Feet
steel with hex socket
Price & Availability | Article | d1 | d2 | d3 | d4 | l | h1 | h2 | h3 | A/F | ||||||||||||||||||
34753.W1601 | 83 | M16 | 8.5 | 56 | 75 | 114 | 39 | 31 | 16 | |||||||||||||||||||
£ 7.68 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 83 d2 M16 d3 8.5 d4 56 l 75 h1 114 h2 39 h3 31 A/F 16 | ||||||||||||||||||||||||||||
34753.W3006 | 123 | M30 | 12.5 | 87 | 250 | 303 | 53 | 40 | 26 | |||||||||||||||||||
£ 20.21 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 123 d2 M30 d3 12.5 d4 87 l 250 h1 303 h2 53 h3 40 A/F 26 |
Black plastic base (reinforced with fibre glass), with steel (C40) stud.
Load values refer to static loads, located at half the screw height.