Fixed Feet
steel with hex socket
Units | Price/unit after discount | Applied Discount |
1-9 | £ 7.97 | 0% |
10-19 | £ 7.17 | 10% |
20-49 | £ 6.38 | 20% |
50-99 | £ 5.58 | 30% |
100+ | £ 4.78 | 40% |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: steel (C40)
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.