Fixed Feet
steel with hex socket
Price & Availability | Article | d1 | d2 | d3 | d4 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34726.W1601 | M16 | 123 | 12.5 | 87 | 75 | 135 | 60 | 40@ | 20 | 35 | |||||||||||||||||||
£ 16.20 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 123 d3 12.5 d4 87 l 75 h1 135 h2 60 h3 40@ A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W1605 | M16 | 123 | 12.5 | 73 | 175 | 235 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 20.05 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 123 d3 12.5 d4 73 l 175 h1 235 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W2001 | M20 | 123 | 12.5 | 73 | 100 | 160 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 15.17 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 123 d3 12.5 d4 73 l 100 h1 160 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W2004 | M20 | 123 | 12.5 | 73 | 175 | 235 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 17.82 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 123 d3 12.5 d4 73 l 175 h1 235 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W2400 | M24 | 123 | 12.5 | 73 | 75 | 135 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 14.42 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 123 d3 12.5 d4 73 l 75 h1 135 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W2404 | M24 | 123 | 12.5 | 73 | 175 | 235 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 17.82 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 123 d3 12.5 d4 73 l 175 h1 235 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W3002 | M30 | 123 | 12.5 | 73 | 150 | 211 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 18.37 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 123 d3 12.5 d4 73 l 150 h1 211 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W3004 | M30 | 123 | 12.5 | 73 | 200 | 261 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 20.68 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 123 d3 12.5 d4 73 l 200 h1 261 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34726.W3006 | M30 | 123 | 12.5 | 73 | 250 | 311 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 22.96 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 123 d3 12.5 d4 73 l 250 h1 311 h2 60 h3 40 A/F 20 Load
max.
kN 35 |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: steel (C40)
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.