Ball Shim Leveller
Units | Price/unit after discount | Applied Discount |
1-4 | £ 50.53 | 0% |
5-9 | £ 45.48 | 10% |
10-19 | £ 42.95 | 15% |
20-49 | £ 37.90 | 25% |
50+ | £ 32.84 | 35% |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
Compensates for non-level surfaces with a maximum angle of tilt 4°. Please remember that the fixing screw and washer may also require support if the bearing surface is out of parallel by more than 1°.
The ball shim has no height adjustment feature.