Ball Shim Leveller
| Price & Availability | Article | Material | For bolt | d1 | d2 | h | ||||||||||||||||||
| 62160.W0015 | Steel | M 6 | 6.6 | 25 | 4 | |||||||||||||||||||
£ 9.75 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 d1 6.6 d2 25 h 4 | ||||||||||||||||||||||||
| 62160.W0020 | Steel | M10 | 11.0 | 32 | 5 | |||||||||||||||||||
£ 10.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 d1 11.0 d2 32 h 5 | ||||||||||||||||||||||||
| 62160.W0030 | Steel | M16 | 17.5 | 45 | 6 | |||||||||||||||||||
£ 12.79 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 d1 17.5 d2 45 h 6 | ||||||||||||||||||||||||
| 62160.W0040 | Steel | M24 | 26.0 | 58 | 8 | |||||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 d1 26.0 d2 58 h 8 | ||||||||||||||||||||||||
| 62160.W0050 | Steel | M30 | 33.0 | 70 | 10 | |||||||||||||||||||
£ 16.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M30 d1 33.0 d2 70 h 10 | ||||||||||||||||||||||||
| 62160.W0060 | Steel | M36 | 39.0 | 80 | 12 | |||||||||||||||||||
£ 19.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M36 d1 39.0 d2 80 h 12 | ||||||||||||||||||||||||
| 62160.W0080 | Steel | M48 | 52.0 | 105 | 16 | |||||||||||||||||||
£ 27.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M48 d1 52.0 d2 105 h 16 | ||||||||||||||||||||||||
| 62160.W0515 | Stainless steel | M 6 | 6.6 | 25 | 4 | |||||||||||||||||||
£ 13.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 6 d1 6.6 d2 25 h 4 | ||||||||||||||||||||||||
| 62160.W0520 | Stainless steel | M10 | 11.0 | 32 | 5 | |||||||||||||||||||
£ 14.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 d1 11.0 d2 32 h 5 | ||||||||||||||||||||||||
| 62160.W0530 | Stainless steel | M16 | 17.5 | 45 | 6 | |||||||||||||||||||
£ 14.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 d1 17.5 d2 45 h 6 | ||||||||||||||||||||||||
| 62160.W0540 | Stainless steel | M24 | 26.0 | 58 | 8 | |||||||||||||||||||
£ 18.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 d1 26.0 d2 58 h 8 | ||||||||||||||||||||||||
| 62160.W0550 | Stainless steel | M30 | 33.0 | 70 | 10 | |||||||||||||||||||
£ 35.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M30 d1 33.0 d2 70 h 10 | ||||||||||||||||||||||||
| 62160.W0560 | Stainless steel | M36 | 39.0 | 80 | 12 | |||||||||||||||||||
£ 44.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M36 d1 39.0 d2 80 h 12 | ||||||||||||||||||||||||
| 62160.W0580 | Stainless steel | M48 | 52.0 | 105 | 16 | |||||||||||||||||||
£ 77.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M48 d1 52.0 d2 105 h 16 | ||||||||||||||||||||||||
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
Used to bridge gaps on applications where the height adjustment of an adjuster is insufficient.