| Price & Availability | Article | Material | For bolt | d1 | d2 | d3 | h | α app. ° | ||||||||||||||||||
| 62140.W0015 | Steel | M 6 | 25 | 15 | 8.5 | 8.0 | 4° | |||||||||||||||||||
£ 32.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Steel For bolt M 6 d1 25 d2 15 d3 8.5 h 8.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0020 | Steel | M10 | 32 | 20 | 13.0 | 10.0 | 4° | |||||||||||||||||||
£ 33.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 d1 32 d2 20 d3 13.0 h 10.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0030 | Steel | M16 | 45 | 30 | 20.0 | 12.5 | 4° | |||||||||||||||||||
£ 38.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 d1 45 d2 30 d3 20.0 h 12.5 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0040 | Steel | M24 | 58 | 38 | 29.0 | 16.0 | 4° | |||||||||||||||||||
£ 50.53 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Material Steel For bolt M24 d1 58 d2 38 d3 29.0 h 16.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0050 | Steel | M30 | 70 | 48 | 36.0 | 20.0 | 4° | |||||||||||||||||||
£ 48.94 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M30 d1 70 d2 48 d3 36.0 h 20.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0060 | Steel | M36 | 80 | 61 | 44.0 | 20.0 | 4° | |||||||||||||||||||
£ 76.94 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M36 d1 80 d2 61 d3 44.0 h 20.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0080 | Steel | M48 | 105 | 78 | 58.0 | 25.0 | 4° | |||||||||||||||||||
£ 107.35 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M48 d1 105 d2 78 d3 58.0 h 25.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0515 | Stainless steel | M 6 | 25 | 15 | 8.5 | 8.0 | 4° | |||||||||||||||||||
£ 36.00 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 6 d1 25 d2 15 d3 8.5 h 8.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0520 | Stainless steel | M10 | 32 | 20 | 13.0 | 10.0 | 4° | |||||||||||||||||||
£ 38.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 d1 32 d2 20 d3 13.0 h 10.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0530 | Stainless steel | M16 | 45 | 30 | 20.0 | 12.5 | 4° | |||||||||||||||||||
£ 46.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 d1 45 d2 30 d3 20.0 h 12.5 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0540 | Stainless steel | M24 | 58 | 38 | 29.0 | 16.0 | 4° | |||||||||||||||||||
£ 61.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 d1 58 d2 38 d3 29.0 h 16.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0550 | Stainless steel | M30 | 70 | 48 | 36.0 | 20.0 | 4° | |||||||||||||||||||
£ 87.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M30 d1 70 d2 48 d3 36.0 h 20.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0560 | Stainless steel | M36 | 80 | 61 | 44.0 | 20.0 | 4° | |||||||||||||||||||
£ 119.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M36 d1 80 d2 61 d3 44.0 h 20.0 α app.
° 4° | ||||||||||||||||||||||||||
| 62140.W0580 | Stainless steel | M48 | 105 | 78 | 58.0 | 25.0 | 4° | |||||||||||||||||||
£ 183.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M48 d1 105 d2 78 d3 58.0 h 25.0 α app.
° 4° | ||||||||||||||||||||||||||
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
Compensates for non-level surfaces with a maximum angle of tilt 4°. Please remember that the fixing screw and washer may also require support if the bearing surface is out of parallel by more than 1°.
The ball shim has no height adjustment feature.