Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | Static load max. kN | ||||||||||||||||||
34694.W0110 | M10 | 27 | 30x30x1,5 | 33 | 6 | 5.5 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 27 d3 30x30x1,5 h1 33 h2 6 Static load
max.
kN 5.5 | |||||||||||||||||||||||||
34694.W0112 | M12 | 27 | 30x30x1,5 | 33 | 6 | 5.5 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 27 d3 30x30x1,5 h1 33 h2 6 Static load
max.
kN 5.5 | |||||||||||||||||||||||||
34694.W0114 | M14 | 27 | 30x30x1,5 | 33 | 6 | 5.5 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 27 d3 30x30x1,5 h1 33 h2 6 Static load
max.
kN 5.5 | |||||||||||||||||||||||||
34694.W0210 | M10 | 32 | 35x35x1,5 | 43 | 8 | 7.0 | |||||||||||||||||||
£ 4.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 32 d3 35x35x1,5 h1 43 h2 8 Static load
max.
kN 7.0 | |||||||||||||||||||||||||
34694.W0212 | M12 | 32 | 35x35x1,5 | 43 | 8 | 7.0 | |||||||||||||||||||
£ 4.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 32 d3 35x35x1,5 h1 43 h2 8 Static load
max.
kN 7.0 | |||||||||||||||||||||||||
34694.W0214 | M14 | 32 | 35x35x1,5 | 43 | 8 | 7.0 | |||||||||||||||||||
£ 4.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 32 d3 35x35x1,5 h1 43 h2 8 Static load
max.
kN 7.0 | |||||||||||||||||||||||||
34694.W0216 | M16 | 32 | 35x35x1,5 | 43 | 8 | 7.0 | |||||||||||||||||||
£ 4.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 32 d3 35x35x1,5 h1 43 h2 8 Static load
max.
kN 7.0 | |||||||||||||||||||||||||
34694.W0314 | M14 | 37 | 40x40x1,5 | 43 | 8 | 8.0 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 37 d3 40x40x1,5 h1 43 h2 8 Static load
max.
kN 8.0 | |||||||||||||||||||||||||
34694.W0316 | M16 | 37 | 40x40x1,5 | 43 | 8 | 8.0 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 37 d3 40x40x1,5 h1 43 h2 8 Static load
max.
kN 8.0 | |||||||||||||||||||||||||
34694.W0320 | M20 | 37 | 40x40x1,5 | 43 | 8 | 8.0 | |||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 37 d3 40x40x1,5 h1 43 h2 8 Static load
max.
kN 8.0 | |||||||||||||||||||||||||
34694.W0414 | M14 | 36 | 40x40x2,0 | 43 | 8 | 8.0 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 36 d3 40x40x2,0 h1 43 h2 8 Static load
max.
kN 8.0 | |||||||||||||||||||||||||
34694.W0420 | M20 | 36 | 40x40x2,0 | 43 | 8 | 8.0 | |||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 36 d3 40x40x2,0 h1 43 h2 8 Static load
max.
kN 8.0 | |||||||||||||||||||||||||
34694.W0512 | M12 | 47 | 50x50x1,5 | 55 | 10 | 9.5 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 47 d3 50x50x1,5 h1 55 h2 10 Static load
max.
kN 9.5 | |||||||||||||||||||||||||
34694.W0514 | M14 | 47 | 50x50x1,5 | 55 | 10 | 9.5 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 47 d3 50x50x1,5 h1 55 h2 10 Static load
max.
kN 9.5 | |||||||||||||||||||||||||
34694.W0516 | M16 | 47 | 50x50x1,5 | 55 | 10 | 9.5 | |||||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 47 d3 50x50x1,5 h1 55 h2 10 Static load
max.
kN 9.5 | |||||||||||||||||||||||||
34694.W0520 | M20 | 47 | 50x50x1,5 | 55 | 10 | 9.5 | |||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 47 d3 50x50x1,5 h1 55 h2 10 Static load
max.
kN 9.5 | |||||||||||||||||||||||||
34694.W0612 | M12 | 45 | 50x50x2,0 | 55 | 10 | 9.5 | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 45 d3 50x50x2,0 h1 55 h2 10 Static load
max.
kN 9.5 | |||||||||||||||||||||||||
34694.W0614 | M14 | 45 | 50x50x2,0 | 55 | 10 | 9.5 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 45 d3 50x50x2,0 h1 55 h2 10 Static load
max.
kN 9.5 | |||||||||||||||||||||||||
34694.W0620 | M20 | 45 | 50x50x2,0 | 55 | 10 | 9.5 | |||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 45 d3 50x50x2,0 h1 55 h2 10 Static load
max.
kN 9.5 |
Moulding: polyamide, reinforced with fiber glass.
Insert: nickel-plated brass.
Notes -
Stainless steel inserts available on request.