Price & Availability | Article | l1 | d1 | d2 | d3 | d4 min. | l2 | l3 | l4 | l5 | ||||||||||||||||||
33420.W0702 | 15 | 8.0 | 9.35 | 21.5 | 9.85 | 8.75 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 15 d1 8.0 d2 9.35 d3 21.5 d4
min. 9.85 l2 8.75 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0704 | 25 | 8.0 | 9.35 | 21.5 | 9.85 | 8.75 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 8.0 d2 9.35 d3 21.5 d4
min. 9.85 l2 8.75 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0711 | 10 | 8.3 | 9.65 | 21.5 | 10.05 | 8.75 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 10 d1 8.3 d2 9.65 d3 21.5 d4
min. 10.05 l2 8.75 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0712 | 15 | 8.3 | 9.65 | 21.5 | 10.05 | 8.75 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 15 d1 8.3 d2 9.65 d3 21.5 d4
min. 10.05 l2 8.75 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0714 | 25 | 8.3 | 9.65 | 21.5 | 10.05 | 8.75 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 8.3 d2 9.65 d3 21.5 d4
min. 10.05 l2 8.75 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0716 | 35 | 8.3 | 9.65 | 21.5 | 10.05 | 8.75 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 35 d1 8.3 d2 9.65 d3 21.5 d4
min. 10.05 l2 8.75 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0725 | 35 | 10.0 | 11.70 | 21.5 | 12.20 | 10.20 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 187.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 35 d1 10.0 d2 11.70 d3 21.5 d4
min. 12.20 l2 10.20 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0731 | 15 | 12.0 | 14.20 | 21.5 | 14.70 | 11.00 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 15 d1 12.0 d2 14.20 d3 21.5 d4
min. 14.70 l2 11.00 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0733 | 25 | 12.0 | 14.20 | 21.5 | 14.70 | 11.00 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 12.0 d2 14.20 d3 21.5 d4
min. 14.70 l2 11.00 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0735 | 35 | 12.0 | 14.20 | 21.5 | 14.70 | 11.00 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 35 d1 12.0 d2 14.20 d3 21.5 d4
min. 14.70 l2 11.00 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0737 | 50 | 12.0 | 14.20 | 21.5 | 14.70 | 11.00 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 50 d1 12.0 d2 14.20 d3 21.5 d4
min. 14.70 l2 11.00 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0751 | 25 | 13.8 | 16.20 | 21.5 | 16.70 | 13.00 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 204.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 13.8 d2 16.20 d3 21.5 d4
min. 16.70 l2 13.00 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0753 | 50 | 13.8 | 16.20 | 21.5 | 16.70 | 13.00 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 204.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 50 d1 13.8 d2 16.20 d3 21.5 d4
min. 16.70 l2 13.00 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0755 | 75 | 13.8 | 16.20 | 21.5 | 16.70 | 13.00 | 25.7 | 36.0 | 27 | |||||||||||||||||||
£ 204.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 75 d1 13.8 d2 16.20 d3 21.5 d4
min. 16.70 l2 13.00 l3 25.7 l4 36.0 l5 27 | ||||||||||||||||||||||||||||
33420.W0741 | 25 | 16.0 | 18.60 | 25.0 | 19.20 | 15.10 | 31.0 | 44.5 | 27 | |||||||||||||||||||
£ 224.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 16.0 d2 18.60 d3 25.0 d4
min. 19.20 l2 15.10 l3 31.0 l4 44.5 l5 27 | ||||||||||||||||||||||||||||
33420.W0745 | 75 | 16.0 | 18.60 | 25.0 | 19.20 | 15.10 | 31.0 | 44.5 | 27 | |||||||||||||||||||
£ 224.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 75 d1 16.0 d2 18.60 d3 25.0 d4
min. 19.20 l2 15.10 l3 31.0 l4 44.5 l5 27 | ||||||||||||||||||||||||||||
33420.W0773 | 50 | 20.0 | 24.50 | 30.0 | 25.00 | 19.70 | 36.5 | 52.0 | 32.6 | |||||||||||||||||||
£ 270.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 50 d1 20.0 d2 24.50 d3 30.0 d4
min. 25.00 l2 19.70 l3 36.5 l4 52.0 l5 32.6 | ||||||||||||||||||||||||||||
33420.W0775 | 75 | 20.0 | 24.50 | 30.0 | 25.00 | 19.70 | 36.5 | 52.0 | 32.6 | |||||||||||||||||||
£ 286.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 75 d1 20.0 d2 24.50 d3 30.0 d4
min. 25.00 l2 19.70 l3 36.5 l4 52.0 l5 32.6 |
Price & Availability | Article | Weight g | l6 | l7 | l8 | F1 kN | F2 kN | F3 kN | x min. | x max. | Location hole dia. tol. H11 | ||||||||||||||||||
33420.W0702 | 222 | 30 | 49 | 87.5 | 1.5 | 1.2 | 0.5 | 1.5 | 10 | 8.0 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 222 l6 30 l7 49 l8 87.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 x
min. 1.5 x
max. 10 Location hole dia.
tol. H11 8.0 | |||||||||||||||||||||||||||||
33420.W0704 | 225 | 30 | 49 | 87.5 | 1.5 | 1.2 | 0.5 | 1.5 | 15 | 8.0 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 225 l6 30 l7 49 l8 87.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 8.0 | |||||||||||||||||||||||||||||
33420.W0711 | 222 | 30 | 49 | 87.5 | 1.5 | 1.2 | 0.5 | 1.5 | 5 | 8.3 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 222 l6 30 l7 49 l8 87.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 x
min. 1.5 x
max. 5 Location hole dia.
tol. H11 8.3 | |||||||||||||||||||||||||||||
33420.W0712 | 223 | 30 | 49 | 87.5 | 1.5 | 1.2 | 0.5 | 1.5 | 10 | 8.3 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 223 l6 30 l7 49 l8 87.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 x
min. 1.5 x
max. 10 Location hole dia.
tol. H11 8.3 | |||||||||||||||||||||||||||||
33420.W0714 | 225 | 30 | 49 | 87.5 | 1.5 | 1.2 | 0.5 | 1.5 | 15 | 8.3 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 225 l6 30 l7 49 l8 87.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 8.3 | |||||||||||||||||||||||||||||
33420.W0716 | 231 | 30 | 49 | 87.5 | 1.5 | 1.2 | 0.5 | 1.5 | 15 | 8.3 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 231 l6 30 l7 49 l8 87.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 8.3 | |||||||||||||||||||||||||||||
33420.W0725 | 250 | 30 | 49 | 87.5 | 2.7 | 2.4 | 2.1 | 1.5 | 10 | 10.0 | |||||||||||||||||||
£ 187.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 250 l6 30 l7 49 l8 87.5 F1
kN 2.7 F2
kN 2.4 F3
kN 2.1 x
min. 1.5 x
max. 10 Location hole dia.
tol. H11 10.0 | |||||||||||||||||||||||||||||
33420.W0731 | 246 | 30 | 49 | 87.5 | 3.5 | 3.2 | 2.8 | 1.5 | 10 | 12.0 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 246 l6 30 l7 49 l8 87.5 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 x
min. 1.5 x
max. 10 Location hole dia.
tol. H11 12.0 | |||||||||||||||||||||||||||||
33420.W0733 | 255 | 30 | 49 | 87.5 | 3.5 | 3.2 | 2.8 | 1.5 | 15 | 12.0 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 255 l6 30 l7 49 l8 87.5 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 12.0 | |||||||||||||||||||||||||||||
33420.W0735 | 265 | 30 | 49 | 87.5 | 3.5 | 3.2 | 2.8 | 1.5 | 15 | 12.0 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 265 l6 30 l7 49 l8 87.5 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 12.0 | |||||||||||||||||||||||||||||
33420.W0737 | 273 | 30 | 49 | 87.5 | 3.5 | 3.2 | 2.8 | 1.5 | 15 | 12.0 | |||||||||||||||||||
£ 199.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 273 l6 30 l7 49 l8 87.5 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 12.0 | |||||||||||||||||||||||||||||
33420.W0751 | 255 | 30 | 49 | 87.5 | 3.8 | 3.5 | 2.8 | 1.5 | 15 | 13.8 | |||||||||||||||||||
£ 204.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 255 l6 30 l7 49 l8 87.5 F1
kN 3.8 F2
kN 3.5 F3
kN 2.8 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 13.8 | |||||||||||||||||||||||||||||
33420.W0753 | 283 | 30 | 49 | 87.5 | 3.8 | 3.5 | 2.8 | 1.5 | 35 | 13.8 | |||||||||||||||||||
£ 204.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 283 l6 30 l7 49 l8 87.5 F1
kN 3.8 F2
kN 3.5 F3
kN 2.8 x
min. 1.5 x
max. 35 Location hole dia.
tol. H11 13.8 | |||||||||||||||||||||||||||||
33420.W0755 | 311 | 30 | 49 | 87.5 | 3.8 | 3.5 | 2.8 | 1.5 | 35 | 13.8 | |||||||||||||||||||
£ 204.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 311 l6 30 l7 49 l8 87.5 F1
kN 3.8 F2
kN 3.5 F3
kN 2.8 x
min. 1.5 x
max. 35 Location hole dia.
tol. H11 13.8 | |||||||||||||||||||||||||||||
33420.W0741 | 313 | 30 | 49 | 92.8 | 4.8 | 4.5 | 4.1 | 1.5 | 15 | 16.0 | |||||||||||||||||||
£ 224.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 313 l6 30 l7 49 l8 92.8 F1
kN 4.8 F2
kN 4.5 F3
kN 4.1 x
min. 1.5 x
max. 15 Location hole dia.
tol. H11 16.0 | |||||||||||||||||||||||||||||
33420.W0745 | 403 | 30 | 49 | 92.8 | 4.8 | 4.5 | 4.1 | 1.5 | 40 | 16.0 | |||||||||||||||||||
£ 224.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 403 l6 30 l7 49 l8 92.8 F1
kN 4.8 F2
kN 4.5 F3
kN 4.1 x
min. 1.5 x
max. 40 Location hole dia.
tol. H11 16.0 | |||||||||||||||||||||||||||||
33420.W0773 | 607 | 36 | 56 | 114.0 | 10.0 | 8.5 | 6.5 | 1.5 | 25 | 20.0 | |||||||||||||||||||
£ 270.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 607 l6 36 l7 56 l8 114.0 F1
kN 10.0 F2
kN 8.5 F3
kN 6.5 x
min. 1.5 x
max. 25 Location hole dia.
tol. H11 20.0 | |||||||||||||||||||||||||||||
33420.W0775 | 666 | 36 | 56 | 114.0 | 10.0 | 8.5 | 6.5 | 1.5 | 30 | 20.0 | |||||||||||||||||||
£ 286.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 666 l6 36 l7 56 l8 114.0 F1
kN 10.0 F2
kN 8.5 F3
kN 6.5 x
min. 1.5 x
max. 30 Location hole dia.
tol. H11 20.0 |
Pin & Body: stainless steel 1.4542 (AISI 630), precipitation hardened.
Shackle: stainless steel 1.4571.
Actuation Button: aluminium, red anodised.
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
Lifts forces up to 4.8kN (with a 3 fold in-built safety factor).
Temperature range up to +250°C.
Easy installation with plain drilled hole to H11 tolerance.
Corrosion and weather resistant, therefore suitable for outdoor applications.
The design of the safety shackle prevents accidental locking/unlocking. Safety shackle is adjustable and can be used to lift components at 90°, 45° or 180°.
When machining receiving hole in aluminium we recommend use of hardened bush or collar in receiving hole, see our part no. 33440.
Supplied with TUV test certificate of manufacturing process. Parts not individually tested.