| Price & Availability | Article | Type | l1 | d1 | d2 -0.07 | d3 | d4 | d5 | l2 | l3 | l4 | l5 | ||||||||||||||||||
| 33425.W0008 | Steel | 12 | M 8 | 8.35 | 20 | 38 | 33.5 | 17.8 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 352.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Steel l1 12 d1 M 8 d2
-0.07 8.35 d3 20 d4 38 d5 33.5 l2 17.8 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W0010 | Steel | 14 | M 10 | 8.40 | 20 | 38 | 33.5 | 20.0 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 402.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Steel l1 14 d1 M 10 d2
-0.07 8.40 d3 20 d4 38 d5 33.5 l2 20.0 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W0012 | Steel | 17 | M 12 | 10.10 | 20 | 38 | 33.5 | 24.0 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 408.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Steel l1 17 d1 M 12 d2
-0.07 10.10 d3 20 d4 38 d5 33.5 l2 24.0 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W0016 | Steel | 17 | M 16 | 13.80 | 20 | 38 | 33.5 | 24.0 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 418.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Steel l1 17 d1 M 16 d2
-0.07 13.80 d3 20 d4 38 d5 33.5 l2 24.0 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W0020 | Steel | 22 | M 20 | 17.30 | 35 | 56 | 50.0 | 30.0 | 36.5 | 73.7 | 55.6 | |||||||||||||||||||
| £ 539.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Steel l1 22 d1 M 20 d2
-0.07 17.30 d3 35 d4 56 d5 50.0 l2 30.0 l3 36.5 l4 73.7 l5 55.6 | ||||||||||||||||||||||||||||||
| 33425.W0024 | Steel | 27 | M 24 | 20.70 | 35 | 56 | 50.0 | 36.0 | 42.0 | 79.2 | 55.6 | |||||||||||||||||||
| £ 484.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Steel l1 27 d1 M 24 d2
-0.07 20.70 d3 35 d4 56 d5 50.0 l2 36.0 l3 42.0 l4 79.2 l5 55.6 | ||||||||||||||||||||||||||||||
| 33425.W1008 | Stainless Steel | 12 | M 8 | 8.35 | 20 | 38 | 33.5 | 17.8 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 413.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Stainless Steel l1 12 d1 M 8 d2
-0.07 8.35 d3 20 d4 38 d5 33.5 l2 17.8 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W1010 | Stainless Steel | 14 | M 10 | 8.40 | 20 | 38 | 33.5 | 20.0 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 480.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Stainless Steel l1 14 d1 M 10 d2
-0.07 8.40 d3 20 d4 38 d5 33.5 l2 20.0 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W1012 | Stainless Steel | 17 | M 12 | 10.10 | 20 | 38 | 33.5 | 24.0 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 485.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Stainless Steel l1 17 d1 M 12 d2
-0.07 10.10 d3 20 d4 38 d5 33.5 l2 24.0 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W1016 | Stainless Steel | 17 | M 16 | 13.80 | 20 | 38 | 33.5 | 24.0 | 25.7 | 54.9 | 42.5 | |||||||||||||||||||
| £ 538.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Stainless Steel l1 17 d1 M 16 d2
-0.07 13.80 d3 20 d4 38 d5 33.5 l2 24.0 l3 25.7 l4 54.9 l5 42.5 | ||||||||||||||||||||||||||||||
| 33425.W1020 | Stainless Steel | 22 | M 20 | 17.30 | 35 | 56 | 50.0 | 30.0 | 36.5 | 73.7 | 55.6 | |||||||||||||||||||
| £ 702.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Stainless Steel l1 22 d1 M 20 d2
-0.07 17.30 d3 35 d4 56 d5 50.0 l2 30.0 l3 36.5 l4 73.7 l5 55.6 | ||||||||||||||||||||||||||||||
| 33425.W1024 | Stainless Steel | 27 | M 24 | 20.70 | 35 | 56 | 50.0 | 36.0 | 42.0 | 79.2 | 55.6 | |||||||||||||||||||
| £ 632.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Stainless Steel l1 27 d1 M 24 d2
-0.07 20.70 d3 35 d4 56 d5 50.0 l2 36.0 l3 42.0 l4 79.2 l5 55.6 | ||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l6 | l7 | w1 | w2 | w3 | F1 kN | F2 kN | F3 kN | Locating thread | Tightening torque max. Nm | ||||||||||||||||||
| 33425.W0008 | 677 | 123.7 | 8 | 68 | 46 | 38 | 2.1 | 0.9 | 0.8 | M 8 | 2 | |||||||||||||||||||
| £ 352.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 677 l6 123.7 l7 8 w1 68 w2 46 w3 38 F1
kN 2.1 F2
kN 0.9 F3
kN 0.8 Locating thread M 8 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W0010 | 581 | 123.7 | 10 | 68 | 46 | 38 | 3.9 | 1.5 | 1.5 | M 10 | 2 | |||||||||||||||||||
| £ 402.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 581 l6 123.7 l7 10 w1 68 w2 46 w3 38 F1
kN 3.9 F2
kN 1.5 F3
kN 1.5 Locating thread M 10 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W0012 | 585 | 123.7 | 12 | 68 | 46 | 38 | 6.2 | 2.5 | 2.3 | M 12 | 2 | |||||||||||||||||||
| £ 408.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 585 l6 123.7 l7 12 w1 68 w2 46 w3 38 F1
kN 6.2 F2
kN 2.5 F3
kN 2.3 Locating thread M 12 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W0016 | 597 | 123.7 | 12 | 68 | 46 | 38 | 8.4 | 4.5 | 4.2 | M 16 | 2 | |||||||||||||||||||
| £ 418.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 597 l6 123.7 l7 12 w1 68 w2 46 w3 38 F1
kN 8.4 F2
kN 4.5 F3
kN 4.2 Locating thread M 16 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W0020 | 1789 | 167.5 | 17 | 102 | 70 | 59 | 16.6 | 7.7 | 5.0 | M 20 | 3 | |||||||||||||||||||
| £ 539.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1789 l6 167.5 l7 17 w1 102 w2 70 w3 59 F1
kN 16.6 F2
kN 7.7 F3
kN 5.0 Locating thread M 20 Tightening torque
max.
Nm 3 | ||||||||||||||||||||||||||||||
| 33425.W0024 | 1864 | 173.0 | 22 | 102 | 70 | 59 | 18.5 | 11.1 | 8.6 | M 24 | 3 | |||||||||||||||||||
| £ 484.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1864 l6 173.0 l7 22 w1 102 w2 70 w3 59 F1
kN 18.5 F2
kN 11.1 F3
kN 8.6 Locating thread M 24 Tightening torque
max.
Nm 3 | ||||||||||||||||||||||||||||||
| 33425.W1008 | 677 | 123.7 | 8 | 68 | 46 | 38 | 2.1 | 0.9 | 0.8 | M 8 | 2 | |||||||||||||||||||
| £ 413.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 677 l6 123.7 l7 8 w1 68 w2 46 w3 38 F1
kN 2.1 F2
kN 0.9 F3
kN 0.8 Locating thread M 8 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W1010 | 581 | 123.7 | 10 | 68 | 46 | 38 | 3.9 | 1.5 | 1.5 | M 10 | 2 | |||||||||||||||||||
| £ 480.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 581 l6 123.7 l7 10 w1 68 w2 46 w3 38 F1
kN 3.9 F2
kN 1.5 F3
kN 1.5 Locating thread M 10 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W1012 | 585 | 123.7 | 12 | 68 | 46 | 38 | 6.2 | 2.5 | 2.3 | M 12 | 2 | |||||||||||||||||||
| £ 485.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 585 l6 123.7 l7 12 w1 68 w2 46 w3 38 F1
kN 6.2 F2
kN 2.5 F3
kN 2.3 Locating thread M 12 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W1016 | 597 | 123.7 | 12 | 68 | 46 | 38 | 8.4 | 4.5 | 4.2 | M 16 | 2 | |||||||||||||||||||
| £ 538.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 597 l6 123.7 l7 12 w1 68 w2 46 w3 38 F1
kN 8.4 F2
kN 4.5 F3
kN 4.2 Locating thread M 16 Tightening torque
max.
Nm 2 | ||||||||||||||||||||||||||||||
| 33425.W1020 | 1789 | 167.5 | 17 | 102 | 70 | 59 | 16.6 | 7.7 | 5.0 | M 20 | 3 | |||||||||||||||||||
| £ 702.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1789 l6 167.5 l7 17 w1 102 w2 70 w3 59 F1
kN 16.6 F2
kN 7.7 F3
kN 5.0 Locating thread M 20  Tightening torque
max.
Nm 3 | ||||||||||||||||||||||||||||||
| 33425.W1024 | 1864 | 173.0 | 22 | 102 | 70 | 59 | 18.0 | 11.1 | 8.6 | M 24 | 3 | |||||||||||||||||||
| £ 632.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 1864 l6 173.0 l7 22 w1 102 w2 70 w3 59 F1
kN 18.0 F2
kN 11.1 F3
kN 8.6 Locating thread M 24 Tightening torque
max.
Nm 3 | ||||||||||||||||||||||||||||||
Steel
Pin: heat-treated steel, tempered, manganese phosphated.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: steel, heat-treated, tempered, manganese phosphated.
Press button: aluminium, orange anodised.
Spring: stainless steel.
Stainless steel
Pin: stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: stainless steel 1.45471.
Press button: aluminium, orange anodised.
Spring: stainless Steel.
To suit metric coarse threads, tolerance g6. CE marked. Both types are corrosion protected. The stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
The instruction manual and CE Declaration of Conformity are included.
F1* and F3* values are inscribed on the body for reference. F values are calculated on 3 x safety factor.
Depress button: to unlock.
Release button: to lock.
Max temp. 250ºC.
Heavy duty lifting pin, quick and easy to use with pivoting shackle and protective bar to prevent unintentional unlocking. The threaded lifting pin is inserted into a threaded hole, so no time is wasted screwing in and out alternative lifting rings. The rotatable shackle will always align with the tensile direction of pull without the pin rotating. This prevents the load-handling device from being turned out of the thread and the component can be lifted safely.
Before use: read instruction manual, and data sheets follow standard safe lifting procedures.