| Price & Availability | Article | Type | l1 | d1 | d2 -0.07 | d3 | l2 | l3 | l4 | l5 | ||||||||||||||||||
| 33430.W0008 | Steel | 12 | M 8 | 6.6 | 21.5 | 17.8 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 189.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 12 d1 M 8 d2
-0.07 6.6 d3 21.5 l2 17.8 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W0010 | Steel | 14 | M10 | 8.4 | 21.5 | 20.0 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 234.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 14 d1 M10 d2
-0.07 8.4 d3 21.5 l2 20.0 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W0012 | Steel | 17 | M12 | 10.1 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 240.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 17 d1 M12 d2
-0.07 10.1 d3 21.5 l2 24.0 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W0014 | Steel | 17 | M14 | 11.8 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 243.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 17 d1 M14 d2
-0.07 11.8 d3 21.5 l2 24.0 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W0016 | Steel | 17 | M16 | 13.8 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 246.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 17 d1 M16 d2
-0.07 13.8 d3 21.5 l2 24.0 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W0020 | Steel | 22 | M20 | 17.3 | 30.0 | 30.0 | 36.5 | 52 | 32.6 | |||||||||||||||||||
£ 281.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 22 d1 M20 d2
-0.07 17.3 d3 30.0 l2 30.0 l3 36.5 l4 52 l5 32.6 | ||||||||||||||||||||||||||||
| 33430.W0024 | Steel | 27 | M24 | 20.7 | 36.0 | 30.6 | 42.0 | 60 | 50.6 | |||||||||||||||||||
£ 350.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 27 d1 M24 d2
-0.07 20.7 d3 36.0 l2 30.6 l3 42.0 l4 60 l5 50.6 | ||||||||||||||||||||||||||||
| 33430.W0027 | Steel | 31 | M27 | 23.7 | 45.0 | 40.0 | 42.0 | 60 | 50.6 | |||||||||||||||||||
£ 389.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 31 d1 M27 d2
-0.07 23.7 d3 45.0 l2 40.0 l3 42.0 l4 60 l5 50.6 | ||||||||||||||||||||||||||||
| 33430.W0030 | Steel | 35 | M30 | 26.1 | 45.0 | 45.0 | 42.0 | 60 | 50.6 | |||||||||||||||||||
£ 452.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 35 d1 M30 d2
-0.07 26.1 d3 45.0 l2 45.0 l3 42.0 l4 60 l5 50.6 | ||||||||||||||||||||||||||||
| 33430.W1010 | Stainless Steel | 14 | M10 | 8.4 | 21.5 | 20.0 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 306.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 14 d1 M10 d2
-0.07 8.4 d3 21.5 l2 20.0 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W1012 | Stainless Steel | 17 | M12 | 10.1 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 315.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 17 d1 M12 d2
-0.07 10.1 d3 21.5 l2 24.0 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W1016 | Stainless Steel | 17 | M16 | 13.8 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | |||||||||||||||||||
£ 321.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 17 d1 M16 d2
-0.07 13.8 d3 21.5 l2 24.0 l3 25.7 l4 36 l5 27.0 | ||||||||||||||||||||||||||||
| 33430.W1020 | Stainless Steel | 22 | M20 | 17.3 | 30.0 | 30.0 | 36.5 | 52 | 32.6 | |||||||||||||||||||
£ 367.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 22 d1 M20 d2
-0.07 17.3 d3 30.0 l2 30.0 l3 36.5 l4 52 l5 32.6 | ||||||||||||||||||||||||||||
| 33430.W1024 | Stainless Steel | 27 | M24 | 20.7 | 36.0 | 30.6 | 42.0 | 60 | 50.6 | |||||||||||||||||||
£ 454.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 27 d1 M24 d2
-0.07 20.7 d3 36.0 l2 30.6 l3 42.0 l4 60 l5 50.6 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l6 | l7 | w1 | w2 | w3 | F1 kN | F2 kN | F3 kN | Locating thread | ||||||||||||||||||
| 33430.W0008 | 228 | 87.5 | 8 | 49 | 30.0 | 21.5 | 2.1 | 0.9 | 0.8 | M 8 | |||||||||||||||||||
£ 189.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 228 l6 87.5 l7 8 w1 49 w2 30.0 w3 21.5 F1
kN 2.1 F2
kN 0.9 F3
kN 0.8 Locating thread M 8 | |||||||||||||||||||||||||||||
| 33430.W0010 | 271 | 87.5 | 10 | 49 | 30.0 | 21.5 | 3.9 | 1.5 | 1.5 | M10 | |||||||||||||||||||
£ 234.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 271 l6 87.5 l7 10 w1 49 w2 30.0 w3 21.5 F1
kN 3.9 F2
kN 1.5 F3
kN 1.5 Locating thread M10 | |||||||||||||||||||||||||||||
| 33430.W0012 | 234 | 87.5 | 12 | 49 | 30.0 | 21.5 | 6.2 | 2.5 | 2.3 | M12 | |||||||||||||||||||
£ 240.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 234 l6 87.5 l7 12 w1 49 w2 30.0 w3 21.5 F1
kN 6.2 F2
kN 2.5 F3
kN 2.3 Locating thread M12 | |||||||||||||||||||||||||||||
| 33430.W0014 | 280 | 87.5 | 12 | 49 | 30.0 | 21.5 | 7.8 | 4.2 | 2.9 | M14 | |||||||||||||||||||
£ 243.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 280 l6 87.5 l7 12 w1 49 w2 30.0 w3 21.5 F1
kN 7.8 F2
kN 4.2 F3
kN 2.9 Locating thread M14 | |||||||||||||||||||||||||||||
| 33430.W0016 | 244 | 87.5 | 12 | 49 | 30.0 | 21.5 | 8.4 | 4.5 | 4.2 | M16 | |||||||||||||||||||
£ 246.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 244 l6 87.5 l7 12 w1 49 w2 30.0 w3 21.5 F1
kN 8.4 F2
kN 4.5 F3
kN 4.2 Locating thread M16 | |||||||||||||||||||||||||||||
| 33430.W0020 | 518 | 114.0 | 17 | 56 | 36.0 | 30.0 | 16.6 | 7.7 | 5.8 | M20 | |||||||||||||||||||
£ 281.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 518 l6 114.0 l7 17 w1 56 w2 36.0 w3 30.0 F1
kN 16.6 F2
kN 7.7 F3
kN 5.8 Locating thread M20 | |||||||||||||||||||||||||||||
| 33430.W0024 | 1187 | 152.0 | 22 | 82 | 49.8 | 36.0 | 23.0 | 11.1 | 8.6 | M24 | |||||||||||||||||||
£ 350.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1187 l6 152.0 l7 22 w1 82 w2 49.8 w3 36.0 F1
kN 23.0 F2
kN 11.1 F3
kN 8.6 Locating thread M24 | |||||||||||||||||||||||||||||
| 33430.W0027 | 1420 | 152.0 | 26 | 82 | 49.8 | 36.0 | 33.8 | 15.7 | 13.7 | M27 | |||||||||||||||||||
£ 389.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1420 l6 152.0 l7 26 w1 82 w2 49.8 w3 36.0 F1
kN 33.8 F2
kN 15.7 F3
kN 13.7 Locating thread M27 | |||||||||||||||||||||||||||||
| 33430.W0030 | 1468 | 152.0 | 30 | 82 | 49.8 | 36.0 | 42.3 | 21.5 | 15.5 | M30 | |||||||||||||||||||
£ 452.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1468 l6 152.0 l7 30 w1 82 w2 49.8 w3 36.0 F1
kN 42.3 F2
kN 21.5 F3
kN 15.5 Locating thread M30 | |||||||||||||||||||||||||||||
| 33430.W1010 | 229 | 87.5 | 10 | 49 | 30.0 | 21.5 | 3.9 | 1.5 | 1.5 | M10 | |||||||||||||||||||
£ 306.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 229 l6 87.5 l7 10 w1 49 w2 30.0 w3 21.5 F1
kN 3.9 F2
kN 1.5 F3
kN 1.5 Locating thread M10 | |||||||||||||||||||||||||||||
| 33430.W1012 | 237 | 87.5 | 12 | 49 | 30.0 | 21.5 | 6.2 | 2.5 | 2.3 | M12 | |||||||||||||||||||
£ 315.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 237 l6 87.5 l7 12 w1 49 w2 30.0 w3 21.5 F1
kN 6.2 F2
kN 2.5 F3
kN 2.3 Locating thread M12 | |||||||||||||||||||||||||||||
| 33430.W1016 | 247 | 87.5 | 12 | 49 | 30.0 | 21.5 | 8.4 | 4.5 | 4.2 | M15 | |||||||||||||||||||
£ 321.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 247 l6 87.5 l7 12 w1 49 w2 30.0 w3 21.5 F1
kN 8.4 F2
kN 4.5 F3
kN 4.2 Locating thread M15 | |||||||||||||||||||||||||||||
| 33430.W1020 | 519 | 114.0 | 17 | 56 | 36.0 | 30.0 | 16.6 | 7.7 | 5.8 | M20 | |||||||||||||||||||
£ 367.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 519 l6 114.0 l7 17 w1 56 w2 36.0 w3 30.0 F1
kN 16.6 F2
kN 7.7 F3
kN 5.8 Locating thread M20 | |||||||||||||||||||||||||||||
| 33430.W1024 | 1219 | 152.0 | 22 | 82 | 49.8 | 36.0 | 23.0 | 11.1 | 8.6 | M24 | |||||||||||||||||||
£ 454.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 25 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1219 l6 152.0 l7 22 w1 82 w2 49.8 w3 36.0 F1
kN 23.0 F2
kN 11.1 F3
kN 8.6 Locating thread M24 | |||||||||||||||||||||||||||||
Steel:
Pin: heat-treated steel, tempered, manganese phosphated.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: steel, heat-treated, tempered, manganese phosphated.
Press button: aluminium, orange anodised.
Spring: stainless steel.
Stainless steel:
Pin: stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: stainless steel 1.45471.
Press button: aluminium, orange anodised.
Spring: stainless steel.
To suit metric coarse threads, tolerance g6. CE marked. Both types are corrosion protected. The stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
The instruction manual and CE Declaration of Conformity are included.
F1* and F3* values are inscribed on the body for reference. F values are calculated on 3 x safety factor.
Depress button: to unlock.
Release button: to lock.
Max temp. 250ºC.
The pin is ideally used for single point straight up lifts. The bottom face of the pin must be in full contact with the part to be lifted. The pin can also be used with forces F2 and F3 after ensuring that the shackle direction is aligned to the direction of the pull. The preferred part for these types of lifts is part 33425, which has a double swivel function.
Before use: read instruction manual, and data sheets follow standard safe lifting procedures.
Use recommended mainly for direct upwards lift (F1) as the shackle should be aligned to the direction of lift. Other pins (33425) have a swivel bearing to align shackle.
Rotation of loads must be prevented.