Price & Availability | Article | Type | l1 | d1 | d2 -0,0028 inch | d3 | l2 | l3 | l4 | ||||||||||||||||||
3B430.W0012 | Steel | 0.67 | 1/2"-13 | 0.42 | 0.85 | 0.95 | 1.01 | 1.42 | |||||||||||||||||||
£ 254.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 0.67 d1 1/2"-13 d2
-0,0028
inch 0.42 d3 0.85 l2 0.95 l3 1.01 l4 1.42 | |||||||||||||||||||||||||||
3B430.W0020 | Steel | 0.87 | 3/4"-10 | 0.64 | 1.18 | 1.18 | 1.44 | 2.05 | |||||||||||||||||||
£ 297.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 0.87 d1 3/4"-10 d2
-0,0028
inch 0.64 d3 1.18 l2 1.18 l3 1.44 l4 2.05 | |||||||||||||||||||||||||||
3B430.W0024 | Steel | 1.06 | 1"-8 | 0.86 | 1.42 | 1.42 | 1.65 | 2.36 | |||||||||||||||||||
£ 370.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel l1 1.06 d1 1"-8 d2
-0,0028
inch 0.86 d3 1.42 l2 1.42 l3 1.65 l4 2.36 | |||||||||||||||||||||||||||
3B430.W1012 | Stainless Steel | 0.67 | 1/2"-13 | 0.42 | 0.85 | 0.95 | 1.01 | 1.42 | |||||||||||||||||||
£ 333.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 0.67 d1 1/2"-13 d2
-0,0028
inch 0.42 d3 0.85 l2 0.95 l3 1.01 l4 1.42 | |||||||||||||||||||||||||||
3B430.W1020 | Stainless Steel | 0.87 | 3/4"-10 | 0.64 | 1.18 | 1.18 | 1.44 | 2.05 | |||||||||||||||||||
£ 387.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 0.87 d1 3/4"-10 d2
-0,0028
inch 0.64 d3 1.18 l2 1.18 l3 1.44 l4 2.05 | |||||||||||||||||||||||||||
3B430.W1024 | Stainless Steel | 1.06 | 1"-8 | 0.86 | 1.42 | 1.42 | 1.65 | 2.36 | |||||||||||||||||||
£ 480.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel l1 1.06 d1 1"-8 d2
-0,0028
inch 0.86 d3 1.42 l2 1.42 l3 1.65 l4 2.36 |
Price & Availability | Article | Weight lb | l5 | l6 | l7 | w1 | w2 | w3 | F1 lbf | F2 lbf | F3 lbf | Locating thread | ||||||||||||||||||
3B430.W0012 | 0.5 | 1.06 | 3.45 | 0.47 | 1.93 | 1.18 | 0.85 | 1528 | 764 | 607 | 1/2"-13 | |||||||||||||||||||
£ 254.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 0.5 l5 1.06 l6 3.45 l7 0.47 w1 1.93 w2 1.18 w3 0.85 F1
lbf 1528 F2
lbf 764 F3
lbf 607 Locating thread 1/2"-13 | ||||||||||||||||||||||||||||||
3B430.W0020 | 1.1 | 1.28 | 4.49 | 0.67 | 2.21 | 1.42 | 1.18 | 3619 | 1731 | 1281 | 3/4"-10 | |||||||||||||||||||
£ 297.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 1.1 l5 1.28 l6 4.49 l7 0.67 w1 2.21 w2 1.42 w3 1.18 F1
lbf 3619 F2
lbf 1731 F3
lbf 1281 Locating thread 3/4"-10 | ||||||||||||||||||||||||||||||
3B430.W0024 | 2.6 | 1.99 | 5.98 | 0.87 | 3.23 | 1.96 | 1.42 | 6766 | 3147 | 2225 | 1"-8 | |||||||||||||||||||
£ 370.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 2.6 l5 1.99 l6 5.98 l7 0.87 w1 3.23 w2 1.96 w3 1.42 F1
lbf 6766 F2
lbf 3147 F3
lbf 2225 Locating thread 1"-8 | ||||||||||||||||||||||||||||||
3B430.W1012 | 0.5 | 1.06 | 3.45 | 0.47 | 1.93 | 1.18 | 0.85 | 1528 | 764 | 607 | 1/2"-13 | |||||||||||||||||||
£ 333.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 0.5 l5 1.06 l6 3.45 l7 0.47 w1 1.93 w2 1.18 w3 0.85 F1
lbf 1528 F2
lbf 764 F3
lbf 607 Locating thread 1/2"-13 | ||||||||||||||||||||||||||||||
3B430.W1020 | 1.1 | 1.28 | 4.49 | 0.67 | 2.21 | 1.42 | 1.18 | 3619 | 1731 | 1281 | 3/4"-10 | |||||||||||||||||||
£ 387.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 1.1 l5 1.28 l6 4.49 l7 0.67 w1 2.21 w2 1.42 w3 1.18 F1
lbf 3619 F2
lbf 1731 F3
lbf 1281 Locating thread 3/4"-10 | ||||||||||||||||||||||||||||||
3B430.W1024 | 2.7 | 1.99 | 5.98 | 0.87 | 3.23 | 1.96 | 1.42 | 6766 | 3147 | 2225 | 1"-8 | |||||||||||||||||||
£ 480.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 16 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
lb 2.7 l5 1.99 l6 5.98 l7 0.87 w1 3.23 w2 1.96 w3 1.42 F1
lbf 6766 F2
lbf 3147 F3
lbf 2225 Locating thread 1"-8 |
Steel:
Pin: heat-treated steel, tempered, manganese phosphated.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: steel, heat-treated, tempered, manganese phosphated.
Press button: aluminium, orange anodised.
Spring: stainless steel.
Stainless steel:
Pin: stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: stainless steel 1.45471.
Press button: aluminium, orange anodised.
Spring: stainless steel.
To suit inch coarse threads, tolerance g6. CE marked. Both types are corrosion protected. The stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
The instruction manual and CE Declaration of Conformity are included.
F1* and F3* values are inscribed on the body for reference. F values are calculated on 3 x safety factor.
Depress button: to unlock.
Release button: to lock.
Max temp. 482ºF 250ºC.
The pin is ideally used for single point straight up lifts. The bottom face of the pin must be in full contact with the part to be lifted. The pin can also be used with forces F2 and F3 after ensuring that the shackle direction is aligned to the direction of the pull. The preferred part for these types of lifts is part 33425, which has a double swivel function.
Before use: read instruction manual, and data sheets follow standard safe lifting procedures.
Use recommended mainly for direct upwards lift (F1) as the shackle should be aligned to the direction of lift. Other pins (33425) have a swivel bearing to align shackle.
Rotation of loads must be prevented.
Dimensions in inches