Rest Pads
round - rear fixing
Units | Price/unit after discount | Applied Discount |
1-9 | £ 13.15 | 0% |
10-14 | £ 11.84 | 10% |
15-24 | £ 11.18 | 15% |
25-49 | £ 10.52 | 20% |
50+ | £ 9.21 | 30% |
Stainless steel (AISI 630), hardened to HRc 43-46.
Can be used as rest pads, stops, supports etc in jigs and fixtures.
Can be fastened from rear using appropriate bolt, or alternatively via use of a differential screw. Note installation recommendations in technical diagram.