Rest Pads
round - rear fixing
Price & Availability | Article | d1 +0.00|-0.13 | d2 to fit DIN 912 | h1 ±0.03 | l1 | ||||||||||||||||||
35986.W0100 | 10 | M 3 | 10 | 5.0 | |||||||||||||||||||
£ 11.03 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 10 d2 to fit DIN 912 M 3 h1
±0.03 10 l1 5.0 | |||||||||||||||||||||||
35986.W0102 | 10 | M 3 | 12 | 5.0 | |||||||||||||||||||
£ 11.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 10 d2 to fit DIN 912 M 3 h1
±0.03 12 l1 5.0 | |||||||||||||||||||||||
35986.W0120 | 12 | M 4 | 10 | 5.6 | |||||||||||||||||||
£ 11.78 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 12 d2 to fit DIN 912 M 4 h1
±0.03 10 l1 5.6 | |||||||||||||||||||||||
35986.W0122 | 12 | M 4 | 12 | 5.6 | |||||||||||||||||||
£ 12.36 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 12 d2 to fit DIN 912 M 4 h1
±0.03 12 l1 5.6 | |||||||||||||||||||||||
35986.W0160 | 16 | M 5 | 10 | 6.6 | |||||||||||||||||||
£ 13.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 16 d2 to fit DIN 912 M 5 h1
±0.03 10 l1 6.6 | |||||||||||||||||||||||
35986.W0162 | 16 | M 5 | 12 | 6.6 | |||||||||||||||||||
£ 14.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 16 d2 to fit DIN 912 M 5 h1
±0.03 12 l1 6.6 | |||||||||||||||||||||||
35986.W0200 | 20 | M 6 | 10 | 7.6 | |||||||||||||||||||
£ 15.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 20 d2 to fit DIN 912 M 6 h1
±0.03 10 l1 7.6 | |||||||||||||||||||||||
35986.W0202 | 20 | M 6 | 12 | 7.6 | |||||||||||||||||||
£ 16.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 20 d2 to fit DIN 912 M 6 h1
±0.03 12 l1 7.6 | |||||||||||||||||||||||
35986.W0250 | 25 | M 6 | 10 | 7.6 | |||||||||||||||||||
£ 18.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 25 d2 to fit DIN 912 M 6 h1
±0.03 10 l1 7.6 | |||||||||||||||||||||||
35986.W0252 | 25 | M 6 | 12 | 7.6 | |||||||||||||||||||
£ 19.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 25 d2 to fit DIN 912 M 6 h1
±0.03 12 l1 7.6 |
Stainless steel (AISI 630), hardened to RHc 43-46.
Stainless steel provides high strength as well as protection against chemical and environmental corrosion.
Counterbored hole for front mounting with a socket head cap screw. Note installation recommendations in technical diagram.