Rest Pads
round - rear fixing
Units | Price/unit after discount | Applied Discount |
1-9 | £ 11.78 | 0% |
10-14 | £ 10.60 | 10% |
15-24 | £ 10.01 | 15% |
25-49 | £ 9.42 | 20% |
50+ | £ 8.25 | 30% |
Stainless steel (AISI 630), hardened to RHc 43-46.
Stainless steel provides high strength as well as protection against chemical and environmental corrosion.
Counterbored hole for front mounting with a socket head cap screw. Note installation recommendations in technical diagram.