Price & Availability | Article | Tooth pattern | d1 | d2 | d3 | l1 | l2 ±0.05 | l3 | Swivel angle a ° | Load rating kg | A/F1 | A/F2 | ||||||||||||||||||
35530.W0001 | Super Fine | M6X1,0 | 6.0 | 7 | 12 | 8.0 | 1.5 | 28 | 935 | 10 | - | |||||||||||||||||||
£ 63.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1 M6X1,0 d2 6.0 d3 7 l1 12 l2
±0.05 8.0 l3 1.5 Swivel angle a
° 28 Load rating
kg 935 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0003 | Super Fine | M6X1,0 | 6.0 | 7 | 25 | 8.0 | 1.5 | 28 | 935 | 10 | - | |||||||||||||||||||
£ 64.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1 M6X1,0 d2 6.0 d3 7 l1 25 l2
±0.05 8.0 l3 1.5 Swivel angle a
° 28 Load rating
kg 935 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0004 | Super Fine | M6X1,0 | 6.0 | 7 | 25 | 8.0 | 3.0 | 28 | 935 | 10 | - | |||||||||||||||||||
£ 66.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1 M6X1,0 d2 6.0 d3 7 l1 25 l2
±0.05 8.0 l3 3.0 Swivel angle a
° 28 Load rating
kg 935 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0005 | Super Fine | M6X1,0 | 6.0 | 7 | 40 | 8.0 | 1.5 | 28 | 935 | 10 | - | |||||||||||||||||||
£ 68.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1 M6X1,0 d2 6.0 d3 7 l1 40 l2
±0.05 8.0 l3 1.5 Swivel angle a
° 28 Load rating
kg 935 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0006 | Super Fine | M6X1,0 | 6.0 | 7 | 40 | 8.0 | 3.0 | 28 | 935 | 10 | - | |||||||||||||||||||
£ 70.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1 M6X1,0 d2 6.0 d3 7 l1 40 l2
±0.05 8.0 l3 3.0 Swivel angle a
° 28 Load rating
kg 935 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0007 | Extra Fine | M8X1,25 | 8.5 | 10 | 12 | 11.5 | 1.5 | 24 | 1565 | 13 | - | |||||||||||||||||||
£ 73.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M8X1,25 d2 8.5 d3 10 l1 12 l2
±0.05 11.5 l3 1.5 Swivel angle a
° 24 Load rating
kg 1565 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0008 | Extra Fine | M8X1,25 | 8.5 | 10 | 12 | 11.5 | 3.0 | 24 | 1565 | 13 | - | |||||||||||||||||||
£ 75.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M8X1,25 d2 8.5 d3 10 l1 12 l2
±0.05 11.5 l3 3.0 Swivel angle a
° 24 Load rating
kg 1565 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0009 | Extra Fine | M8X1,25 | 8.5 | 10 | 25 | 11.5 | 1.5 | 24 | 1565 | 13 | - | |||||||||||||||||||
£ 74.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M8X1,25 d2 8.5 d3 10 l1 25 l2
±0.05 11.5 l3 1.5 Swivel angle a
° 24 Load rating
kg 1565 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0010 | Extra Fine | M8X1,25 | 8.5 | 10 | 25 | 11.5 | 3.0 | 24 | 1565 | 13 | - | |||||||||||||||||||
£ 77.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M8X1,25 d2 8.5 d3 10 l1 25 l2
±0.05 11.5 l3 3.0 Swivel angle a
° 24 Load rating
kg 1565 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0011 | Extra Fine | M8X1,25 | 8.5 | 10 | 40 | 11.5 | 1.5 | 24 | 1565 | 13 | - | |||||||||||||||||||
£ 78.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M8X1,25 d2 8.5 d3 10 l1 40 l2
±0.05 11.5 l3 1.5 Swivel angle a
° 24 Load rating
kg 1565 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0012 | Extra Fine | M8X1,25 | 8.5 | 10 | 40 | 11.5 | 3.0 | 24 | 1565 | 13 | - | |||||||||||||||||||
£ 80.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M8X1,25 d2 8.5 d3 10 l1 40 l2
±0.05 11.5 l3 3.0 Swivel angle a
° 24 Load rating
kg 1565 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||||
35530.W0013 | Extra Fine | M10X1,5 | 10.0 | 13 | 15 | 13.0 | 4.0 | 42 | 1902 | 17 | 3 | |||||||||||||||||||
£ 90.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10X1,5 d2 10.0 d3 13 l1 15 l2
±0.05 13.0 l3 4.0 Swivel angle a
° 42 Load rating
kg 1902 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||||
35530.W0014 | Extra Fine | M10X1,5 | 10.0 | 13 | 15 | 13.0 | 6.0 | 42 | 1902 | 17 | 3 | |||||||||||||||||||
£ 92.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10X1,5 d2 10.0 d3 13 l1 15 l2
±0.05 13.0 l3 6.0 Swivel angle a
° 42 Load rating
kg 1902 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||||
35530.W0015 | Extra Fine | M10X1,5 | 10.0 | 13 | 30 | 13.0 | 4.0 | 42 | 1902 | 17 | 3 | |||||||||||||||||||
£ 90.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10X1,5 d2 10.0 d3 13 l1 30 l2
±0.05 13.0 l3 4.0 Swivel angle a
° 42 Load rating
kg 1902 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||||
35530.W0016 | Extra Fine | M10X1,5 | 10.0 | 13 | 30 | 13.0 | 6.0 | 42 | 1902 | 17 | 3 | |||||||||||||||||||
£ 93.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10X1,5 d2 10.0 d3 13 l1 30 l2
±0.05 13.0 l3 6.0 Swivel angle a
° 42 Load rating
kg 1902 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||||
35530.W0017 | Extra Fine | M10X1,5 | 10.0 | 13 | 50 | 13.0 | 4.0 | 42 | 1902 | 17 | 3 | |||||||||||||||||||
£ 96.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10X1,5 d2 10.0 d3 13 l1 50 l2
±0.05 13.0 l3 4.0 Swivel angle a
° 42 Load rating
kg 1902 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||||
35530.W0018 | Extra Fine | M10X1,5 | 10.0 | 13 | 50 | 13.0 | 6.0 | 42 | 1902 | 17 | 3 | |||||||||||||||||||
£ 98.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10X1,5 d2 10.0 d3 13 l1 50 l2
±0.05 13.0 l3 6.0 Swivel angle a
° 42 Load rating
kg 1902 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||||
35530.W0019 | Fine | M12X1,75 | 12.0 | 15 | 20 | 15.0 | 4.0 | 45 | 3006 | 19 | 5 | |||||||||||||||||||
£ 99.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M12X1,75 d2 12.0 d3 15 l1 20 l2
±0.05 15.0 l3 4.0 Swivel angle a
° 45 Load rating
kg 3006 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||||
35530.W0020 | Fine | M12X1,75 | 12.0 | 15 | 20 | 15.0 | 6.0 | 45 | 3006 | 19 | 5 | |||||||||||||||||||
£ 102.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M12X1,75 d2 12.0 d3 15 l1 20 l2
±0.05 15.0 l3 6.0 Swivel angle a
° 45 Load rating
kg 3006 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||||
35530.W0021 | Fine | M12X1,75 | 12.0 | 15 | 40 | 15.0 | 4.0 | 45 | 3006 | 19 | 5 | |||||||||||||||||||
£ 101.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M12X1,75 d2 12.0 d3 15 l1 40 l2
±0.05 15.0 l3 4.0 Swivel angle a
° 45 Load rating
kg 3006 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||||
35530.W0022 | Fine | M12X1,75 | 12.0 | 15 | 40 | 15.0 | 6.0 | 45 | 3006 | 19 | 5 | |||||||||||||||||||
£ 104.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M12X1,75 d2 12.0 d3 15 l1 40 l2
±0.05 15.0 l3 6.0 Swivel angle a
° 45 Load rating
kg 3006 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||||
35530.W0023 | Fine | M12X1,75 | 12.0 | 15 | 60 | 15.0 | 4.0 | 45 | 3006 | 19 | 5 | |||||||||||||||||||
£ 108.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M12X1,75 d2 12.0 d3 15 l1 60 l2
±0.05 15.0 l3 4.0 Swivel angle a
° 45 Load rating
kg 3006 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||||
35530.W0024 | Fine | M12X1,75 | 12.0 | 15 | 60 | 15.0 | 6.0 | 45 | 3006 | 19 | 5 | |||||||||||||||||||
£ 111.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M12X1,75 d2 12.0 d3 15 l1 60 l2
±0.05 15.0 l3 6.0 Swivel angle a
° 45 Load rating
kg 3006 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||||
35530.W0025 | Fine | M16X2,0 | 16.0 | 20 | 25 | 19.0 | 4.0 | 40 | 5073 | 24 | 6 | |||||||||||||||||||
£ 109.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M16X2,0 d2 16.0 d3 20 l1 25 l2
±0.05 19.0 l3 4.0 Swivel angle a
° 40 Load rating
kg 5073 A/F1 24 A/F2 6 | ||||||||||||||||||||||||||||||
35530.W0027 | Fine | M16X2,0 | 16.0 | 20 | 50 | 19.0 | 4.0 | 40 | 5073 | 24 | 6 | |||||||||||||||||||
£ 113.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M16X2,0 d2 16.0 d3 20 l1 50 l2
±0.05 19.0 l3 4.0 Swivel angle a
° 40 Load rating
kg 5073 A/F1 24 A/F2 6 | ||||||||||||||||||||||||||||||
35530.W0028 | Fine | M16X2,0 | 16.0 | 20 | 50 | 19.0 | 6.0 | 40 | 5073 | 24 | 6 | |||||||||||||||||||
£ 116.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M16X2,0 d2 16.0 d3 20 l1 50 l2
±0.05 19.0 l3 6.0 Swivel angle a
° 40 Load rating
kg 5073 A/F1 24 A/F2 6 | ||||||||||||||||||||||||||||||
35530.W0029 | Fine | M16X2,0 | 16.0 | 20 | 80 | 19.0 | 4.0 | 40 | 5073 | 24 | 6 | |||||||||||||||||||
£ 117.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M16X2,0 d2 16.0 d3 20 l1 80 l2
±0.05 19.0 l3 4.0 Swivel angle a
° 40 Load rating
kg 5073 A/F1 24 A/F2 6 | ||||||||||||||||||||||||||||||
35530.W0030 | Fine | M16X2,0 | 16.0 | 20 | 80 | 19.0 | 6.0 | 40 | 5073 | 24 | 6 | |||||||||||||||||||
£ 120.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M16X2,0 d2 16.0 d3 20 l1 80 l2
±0.05 19.0 l3 6.0 Swivel angle a
° 40 Load rating
kg 5073 A/F1 24 A/F2 6 |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: M2 high speed steel, hardened to HRc 60/62.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.