Price & Availability | Article | Tooth pattern | Type | d1 +0.00|-0.13 | d2 | d3 | d4 | l1 ±0.05 | l2 ±0.25 | l3 | Swivel angle a ° | Load rating kg | ||||||||||||||||||
35540.W0001 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 10.5 | 3.5 | 1.5 | 28 | 1173 | |||||||||||||||||||
£ 55.40 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine Type Serrated d1
+0.00|-0.13 10 d2 M 4x0,7 d3 6.0 d4 7 l1
±0.05 10.5 l2
±0.25 3.5 l3 1.5 Swivel angle a
° 28 Load rating
kg 1173 | ||||||||||||||||||||||||||||||
35540.W0002 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 10.5 | 3.5 | 3.0 | 28 | 1173 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine Type Serrated d1
+0.00|-0.13 10 d2 M 4x0,7 d3 6.0 d4 7 l1
±0.05 10.5 l2
±0.25 3.5 l3 3.0 Swivel angle a
° 28 Load rating
kg 1173 | ||||||||||||||||||||||||||||||
35540.W0003 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 23.5 | 9.0 | 1.5 | 28 | 1173 | |||||||||||||||||||
£ 59.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine Type Serrated d1
+0.00|-0.13 10 d2 M 4x0,7 d3 6.0 d4 7 l1
±0.05 23.5 l2
±0.25 9.0 l3 1.5 Swivel angle a
° 28 Load rating
kg 1173 | ||||||||||||||||||||||||||||||
35540.W0004 | Super Fine | Serrated | 10 | M 4x0,7 | 6.0 | 7 | 23.5 | 9.0 | 3.0 | 28 | 1173 | |||||||||||||||||||
£ 61.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine Type Serrated d1
+0.00|-0.13 10 d2 M 4x0,7 d3 6.0 d4 7 l1
±0.05 23.5 l2
±0.25 9.0 l3 3.0 Swivel angle a
° 28 Load rating
kg 1173 | ||||||||||||||||||||||||||||||
35540.W0005 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 14.5 | 6.5 | 1.5 | 24 | 2019 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Extra Fine Type Serrated d1
+0.00|-0.13 13 d2 M 5x0,8 d3 8.5 d4 10 l1
±0.05 14.5 l2
±0.25 6.5 l3 1.5 Swivel angle a
° 24 Load rating
kg 2019 | ||||||||||||||||||||||||||||||
35540.W0006 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 14.5 | 6.5 | 3.0 | 24 | 2019 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Extra Fine Type Serrated d1
+0.00|-0.13 13 d2 M 5x0,8 d3 8.5 d4 10 l1
±0.05 14.5 l2
±0.25 6.5 l3 3.0 Swivel angle a
° 24 Load rating
kg 2019 | ||||||||||||||||||||||||||||||
35540.W0007 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 23.5 | 9.0 | 1.5 | 24 | 2019 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Extra Fine Type Serrated d1
+0.00|-0.13 13 d2 M 5x0,8 d3 8.5 d4 10 l1
±0.05 23.5 l2
±0.25 9.0 l3 1.5 Swivel angle a
° 24 Load rating
kg 2019 | ||||||||||||||||||||||||||||||
35540.W0008 | Extra Fine | Serrated | 13 | M 5x0,8 | 8.5 | 10 | 23.5 | 9.0 | 3.0 | 24 | 2019 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Extra Fine Type Serrated d1
+0.00|-0.13 13 d2 M 5x0,8 d3 8.5 d4 10 l1
±0.05 23.5 l2
±0.25 9.0 l3 3.0 Swivel angle a
° 24 Load rating
kg 2019 | ||||||||||||||||||||||||||||||
35540.W0009 | Extra Fine | Serrated | 17 | M 6x1,0 | 10.0 | 13 | 18.0 | 7.5 | 4.0 | 42 | 2799 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Extra Fine Type Serrated d1
+0.00|-0.13 17 d2 M 6x1,0 d3 10.0 d4 13 l1
±0.05 18.0 l2
±0.25 7.5 l3 4.0 Swivel angle a
° 42 Load rating
kg 2799 | ||||||||||||||||||||||||||||||
35540.W0010 | Extra Fine | Serrated | 17 | M 6x1,0 | 10.0 | 13 | 18.0 | 7.5 | 6.0 | 42 | 2799 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Extra Fine Type Serrated d1
+0.00|-0.13 17 d2 M 6x1,0 d3 10.0 d4 13 l1
±0.05 18.0 l2
±0.25 7.5 l3 6.0 Swivel angle a
° 42 Load rating
kg 2799 | ||||||||||||||||||||||||||||||
35540.W0011 | Fine | Serrated | 19 | M 8x1,25 | 12.0 | 15 | 20.0 | 8.5 | 4.0 | 45 | 3941 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Fine Type Serrated d1
+0.00|-0.13 19 d2 M 8x1,25 d3 12.0 d4 15 l1
±0.05 20.0 l2
±0.25 8.5 l3 4.0 Swivel angle a
° 45 Load rating
kg 3941 | ||||||||||||||||||||||||||||||
35540.W0012 | Fine | Serrated | 19 | M 8x1,25 | 12.0 | 15 | 20.0 | 8.5 | 6.0 | 45 | 3941 | |||||||||||||||||||
£ 72.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine Type Serrated d1
+0.00|-0.13 19 d2 M 8x1,25 d3 12.0 d4 15 l1
±0.05 20.0 l2
±0.25 8.5 l3 6.0 Swivel angle a
° 45 Load rating
kg 3941 | ||||||||||||||||||||||||||||||
35540.W0013 | Fine | Serrated | 24 | M10x1,5 | 16.0 | 20 | 24.0 | 9.0 | 4.0 | 40 | 5950 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Fine Type Serrated d1
+0.00|-0.13 24 d2 M10x1,5 d3 16.0 d4 20 l1
±0.05 24.0 l2
±0.25 9.0 l3 4.0 Swivel angle a
° 40 Load rating
kg 5950 | ||||||||||||||||||||||||||||||
35540.W0014 | Fine | Serrated | 24 | M10x1,5 | 16.0 | 20 | 24.0 | 9.0 | 6.0 | 40 | 5950 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Fine Type Serrated d1
+0.00|-0.13 24 d2 M10x1,5 d3 16.0 d4 20 l1
±0.05 24.0 l2
±0.25 9.0 l3 6.0 Swivel angle a
° 40 Load rating
kg 5950 |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: M2 high speed steel, hardened to HRc 60/62.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.