Price & Availability | Article | d1 | d2 | d3 | l1 | l2 ±0.05 | l3 | Swivel angle a ° | A/F1 | A/F2 | ||||||||||||||||||
35530.W0201 | M 6X1,0 | 6.0 | 7 | 12 | 8.0 | 1.5 | 28 | 10 | - | |||||||||||||||||||
£ 59.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6X1,0 d2 6.0 d3 7 l1 12 l2
±0.05 8.0 l3 1.5 Swivel angle a
° 28 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||
35530.W0202 | M 6X1,0 | 6.0 | 7 | 12 | 8.0 | 3.0 | 28 | 10 | - | |||||||||||||||||||
£ 60.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6X1,0 d2 6.0 d3 7 l1 12 l2
±0.05 8.0 l3 3.0 Swivel angle a
° 28 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||
35530.W0203 | M 6X1,0 | 6.0 | 7 | 25 | 8.0 | 1.5 | 28 | 10 | - | |||||||||||||||||||
£ 60.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6X1,0 d2 6.0 d3 7 l1 25 l2
±0.05 8.0 l3 1.5 Swivel angle a
° 28 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||
35530.W0204 | M 6X1,0 | 6.0 | 7 | 25 | 8.0 | 3.0 | 28 | 10 | - | |||||||||||||||||||
£ 61.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6X1,0 d2 6.0 d3 7 l1 25 l2
±0.05 8.0 l3 3.0 Swivel angle a
° 28 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||
35530.W0205 | M 6X1,0 | 6.0 | 7 | 40 | 8.0 | 1.5 | 28 | 10 | - | |||||||||||||||||||
£ 64.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6X1,0 d2 6.0 d3 7 l1 40 l2
±0.05 8.0 l3 1.5 Swivel angle a
° 28 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||
35530.W0206 | M 6X1,0 | 6.0 | 7 | 40 | 8.0 | 3.0 | 28 | 10 | - | |||||||||||||||||||
£ 65.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6X1,0 d2 6.0 d3 7 l1 40 l2
±0.05 8.0 l3 3.0 Swivel angle a
° 28 A/F1 10 A/F2 - | ||||||||||||||||||||||||||||
35530.W0207 | M 8X1,25 | 8.5 | 10 | 12 | 11.5 | 1.5 | 24 | 13 | - | |||||||||||||||||||
£ 67.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8X1,25 d2 8.5 d3 10 l1 12 l2
±0.05 11.5 l3 1.5 Swivel angle a
° 24 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||
35530.W0208 | M 8X1,25 | 8.5 | 10 | 12 | 11.5 | 3.0 | 24 | 13 | - | |||||||||||||||||||
£ 68.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8X1,25 d2 8.5 d3 10 l1 12 l2
±0.05 11.5 l3 3.0 Swivel angle a
° 24 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||
35530.W0209 | M 8X1,25 | 8.5 | 10 | 25 | 11.5 | 1.5 | 24 | 13 | - | |||||||||||||||||||
£ 69.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8X1,25 d2 8.5 d3 10 l1 25 l2
±0.05 11.5 l3 1.5 Swivel angle a
° 24 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||
35530.W0210 | M 8X1,25 | 8.5 | 10 | 25 | 11.5 | 3.0 | 24 | 13 | - | |||||||||||||||||||
£ 69.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8X1,25 d2 8.5 d3 10 l1 25 l2
±0.05 11.5 l3 3.0 Swivel angle a
° 24 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||
35530.W0211 | M 8X1,25 | 8.5 | 10 | 40 | 11.5 | 1.5 | 24 | 13 | - | |||||||||||||||||||
£ 72.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8X1,25 d2 8.5 d3 10 l1 40 l2
±0.05 11.5 l3 1.5 Swivel angle a
° 24 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||
35530.W0212 | M 8X1,25 | 8.5 | 10 | 40 | 11.5 | 3.0 | 24 | 13 | - | |||||||||||||||||||
£ 73.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8X1,25 d2 8.5 d3 10 l1 40 l2
±0.05 11.5 l3 3.0 Swivel angle a
° 24 A/F1 13 A/F2 - | ||||||||||||||||||||||||||||
35530.W0213 | M10X1,5 | 10.0 | 13 | 15 | 13.0 | 4.0 | 42 | 17 | 3 | |||||||||||||||||||
£ 82.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10X1,5 d2 10.0 d3 13 l1 15 l2
±0.05 13.0 l3 4.0 Swivel angle a
° 42 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||
35530.W0214 | M10X1,5 | 10.0 | 13 | 15 | 13.0 | 6.0 | 42 | 17 | 3 | |||||||||||||||||||
£ 83.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10X1,5 d2 10.0 d3 13 l1 15 l2
±0.05 13.0 l3 6.0 Swivel angle a
° 42 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||
35530.W0215 | M10X1,5 | 10.0 | 13 | 30 | 13.0 | 4.0 | 42 | 17 | 3 | |||||||||||||||||||
£ 83.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10X1,5 d2 10.0 d3 13 l1 30 l2
±0.05 13.0 l3 4.0 Swivel angle a
° 42 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||
35530.W0216 | M10X1,5 | 10.0 | 13 | 30 | 13.0 | 6.0 | 42 | 17 | 3 | |||||||||||||||||||
£ 84.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10X1,5 d2 10.0 d3 13 l1 30 l2
±0.05 13.0 l3 6.0 Swivel angle a
° 42 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||
35530.W0217 | M10X1,5 | 10.0 | 13 | 50 | 13.0 | 4.0 | 42 | 17 | 3 | |||||||||||||||||||
£ 88.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10X1,5 d2 10.0 d3 13 l1 50 l2
±0.05 13.0 l3 4.0 Swivel angle a
° 42 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||
35530.W0218 | M10X1,5 | 10.0 | 13 | 50 | 13.0 | 6.0 | 42 | 17 | 3 | |||||||||||||||||||
£ 89.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10X1,5 d2 10.0 d3 13 l1 50 l2
±0.05 13.0 l3 6.0 Swivel angle a
° 42 A/F1 17 A/F2 3 | ||||||||||||||||||||||||||||
35530.W0219 | M12X1,75 | 12.0 | 15 | 20 | 15.0 | 4.0 | 45 | 19 | 5 | |||||||||||||||||||
£ 91.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12X1,75 d2 12.0 d3 15 l1 20 l2
±0.05 15.0 l3 4.0 Swivel angle a
° 45 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||
35530.W0220 | M12X1,75 | 12.0 | 15 | 20 | 15.0 | 6.0 | 45 | 19 | 5 | |||||||||||||||||||
£ 93.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12X1,75 d2 12.0 d3 15 l1 20 l2
±0.05 15.0 l3 6.0 Swivel angle a
° 45 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||
35530.W0221 | M12X1,75 | 12.0 | 15 | 40 | 15.0 | 4.0 | 45 | 19 | 5 | |||||||||||||||||||
£ 92.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12X1,75 d2 12.0 d3 15 l1 40 l2
±0.05 15.0 l3 4.0 Swivel angle a
° 45 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||
35530.W0222 | M12X1,75 | 12.0 | 15 | 40 | 15.0 | 6.0 | 45 | 19 | 5 | |||||||||||||||||||
£ 95.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12X1,75 d2 12.0 d3 15 l1 40 l2
±0.05 15.0 l3 6.0 Swivel angle a
° 45 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||
35530.W0223 | M12X1,75 | 12.0 | 15 | 60 | 15.0 | 4.0 | 45 | 19 | 5 | |||||||||||||||||||
£ 100.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12X1,75 d2 12.0 d3 15 l1 60 l2
±0.05 15.0 l3 4.0 Swivel angle a
° 45 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||
35530.W0224 | M12X1,75 | 12.0 | 15 | 60 | 15.0 | 6.0 | 45 | 19 | 5 | |||||||||||||||||||
£ 102.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12X1,75 d2 12.0 d3 15 l1 60 l2
±0.05 15.0 l3 6.0 Swivel angle a
° 45 A/F1 19 A/F2 5 | ||||||||||||||||||||||||||||
35530.W0225 | M16X2,0 | 16.0 | 20 | 25 | 19.0 | 4.0 | 40 | 24 | 6 | |||||||||||||||||||
£ 100.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16X2,0 d2 16.0 d3 20 l1 25 l2
±0.05 19.0 l3 4.0 Swivel angle a
° 40 A/F1 24 A/F2 6 | ||||||||||||||||||||||||||||
35530.W0227 | M16X2,0 | 16.0 | 20 | 50 | 19.0 | 4.0 | 40 | 24 | 6 | |||||||||||||||||||
£ 104.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16X2,0 d2 16.0 d3 20 l1 50 l2
±0.05 19.0 l3 4.0 Swivel angle a
° 40 A/F1 24 A/F2 6 | ||||||||||||||||||||||||||||
35530.W0229 | M16X2,0 | 16.0 | 20 | 80 | 19.0 | 4.0 | 40 | 24 | 6 | |||||||||||||||||||
£ 108.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16X2,0 d2 16.0 d3 20 l1 80 l2
±0.05 19.0 l3 4.0 Swivel angle a
° 40 A/F1 24 A/F2 6 |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: thermoplastic, white.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.