Price & Availability | Article | Tooth pattern | d1 +0.00|-0.13 | d2 | d3 | l1 | l2 | Swivel angle a ° | Load rating kg | A/F | ||||||||||||||||||
35550.W0001 | Super Fine | 4 | M10x1,5 | 5 | 25 | 1.5 | 30 | - | 5 | |||||||||||||||||||
£ 52.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 4 d2 M10x1,5 d3 5 l1 25 l2 1.5 Swivel angle a
° 30 Load rating
kg - A/F 5 | ||||||||||||||||||||||||||||
35550.W0002 | Super Fine | 4 | M10x1,5 | 5 | 35 | 1.5 | 30 | - | 5 | |||||||||||||||||||
£ 54.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 4 d2 M10x1,5 d3 5 l1 35 l2 1.5 Swivel angle a
° 30 Load rating
kg - A/F 5 | ||||||||||||||||||||||||||||
35550.W0003 | Super Fine | 4 | M10x1,5 | 5 | 50 | 1.5 | 30 | - | 5 | |||||||||||||||||||
£ 55.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 4 d2 M10x1,5 d3 5 l1 50 l2 1.5 Swivel angle a
° 30 Load rating
kg - A/F 5 | ||||||||||||||||||||||||||||
35550.W0004 | Super Fine | 6 | M12x1,75 | 7 | 25 | 1.5 | 28 | 1560 | 6 | |||||||||||||||||||
£ 59.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 d2 M12x1,75 d3 7 l1 25 l2 1.5 Swivel angle a
° 28 Load rating
kg 1560 A/F 6 | ||||||||||||||||||||||||||||
35550.W0005 | Super Fine | 6 | M12x1,75 | 7 | 25 | 3.0 | 28 | 1560 | 6 | |||||||||||||||||||
£ 61.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 d2 M12x1,75 d3 7 l1 25 l2 3.0 Swivel angle a
° 28 Load rating
kg 1560 A/F 6 | ||||||||||||||||||||||||||||
35550.W0006 | Super Fine | 6 | M12x1,75 | 7 | 35 | 1.5 | 28 | 1560 | 6 | |||||||||||||||||||
£ 60.89 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 d2 M12x1,75 d3 7 l1 35 l2 1.5 Swivel angle a
° 28 Load rating
kg 1560 A/F 6 | ||||||||||||||||||||||||||||
35550.W0007 | Super Fine | 6 | M12x1,75 | 7 | 35 | 3.0 | 28 | 1560 | 6 | |||||||||||||||||||
£ 65.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 d2 M12x1,75 d3 7 l1 35 l2 3.0 Swivel angle a
° 28 Load rating
kg 1560 A/F 6 | ||||||||||||||||||||||||||||
35550.W0008 | Super Fine | 6 | M12x1,75 | 7 | 50 | 1.5 | 28 | 1560 | 6 | |||||||||||||||||||
£ 66.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 d2 M12x1,75 d3 7 l1 50 l2 1.5 Swivel angle a
° 28 Load rating
kg 1560 A/F 6 | ||||||||||||||||||||||||||||
35550.W0009 | Super Fine | 6 | M12x1,75 | 7 | 50 | 3.0 | 28 | 1560 | 6 | |||||||||||||||||||
£ 68.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Super Fine d1
+0.00|-0.13 6 d2 M12x1,75 d3 7 l1 50 l2 3.0 Swivel angle a
° 28 Load rating
kg 1560 A/F 6 | ||||||||||||||||||||||||||||
35550.W0010 | Extra Fine | 8.5 | M16x2,0 | 10 | 25 | 1.5 | 24 | 2354 | 8 | |||||||||||||||||||
£ 66.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 8.5 d2 M16x2,0 d3 10 l1 25 l2 1.5 Swivel angle a
° 24 Load rating
kg 2354 A/F 8 | ||||||||||||||||||||||||||||
35550.W0011 | Extra Fine | 8.5 | M16x2,0 | 10 | 25 | 3.0 | 24 | 2354 | 8 | |||||||||||||||||||
£ 68.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 8.5 d2 M16x2,0 d3 10 l1 25 l2 3.0 Swivel angle a
° 24 Load rating
kg 2354 A/F 8 | ||||||||||||||||||||||||||||
35550.W0012 | Extra Fine | 8.5 | M16x2,0 | 10 | 35 | 1.5 | 24 | 2354 | 8 | |||||||||||||||||||
£ 66.45 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 8.5 d2 M16x2,0 d3 10 l1 35 l2 1.5 Swivel angle a
° 24 Load rating
kg 2354 A/F 8 | ||||||||||||||||||||||||||||
35550.W0013 | Extra Fine | 8.5 | M16x2,0 | 10 | 35 | 3.0 | 24 | 2354 | 8 | |||||||||||||||||||
£ 68.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 8.5 d2 M16x2,0 d3 10 l1 35 l2 3.0 Swivel angle a
° 24 Load rating
kg 2354 A/F 8 | ||||||||||||||||||||||||||||
35550.W0014 | Extra Fine | 8.5 | M16x2,0 | 10 | 50 | 1.5 | 24 | 2354 | 8 | |||||||||||||||||||
£ 69.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 8.5 d2 M16x2,0 d3 10 l1 50 l2 1.5 Swivel angle a
° 24 Load rating
kg 2354 A/F 8 | ||||||||||||||||||||||||||||
35550.W0015 | Extra Fine | 8.5 | M16x2,0 | 10 | 50 | 3.0 | 24 | 2354 | 8 | |||||||||||||||||||
£ 71.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 8.5 d2 M16x2,0 d3 10 l1 50 l2 3.0 Swivel angle a
° 24 Load rating
kg 2354 A/F 8 | ||||||||||||||||||||||||||||
35550.W0016 | Extra Fine | 10 | M20x2,5 | 13 | 30 | 4.0 | 42 | 3800 | 10 | |||||||||||||||||||
£ 80.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 d2 M20x2,5 d3 13 l1 30 l2 4.0 Swivel angle a
° 42 Load rating
kg 3800 A/F 10 | ||||||||||||||||||||||||||||
35550.W0017 | Extra Fine | 10 | M20x2,5 | 13 | 30 | 6.0 | 42 | 3800 | 10 | |||||||||||||||||||
£ 82.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 d2 M20x2,5 d3 13 l1 30 l2 6.0 Swivel angle a
° 42 Load rating
kg 3800 A/F 10 | ||||||||||||||||||||||||||||
35550.W0018 | Extra Fine | 10 | M20x2,5 | 13 | 50 | 4.0 | 42 | 3800 | 10 | |||||||||||||||||||
£ 86.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 d2 M20x2,5 d3 13 l1 50 l2 4.0 Swivel angle a
° 42 Load rating
kg 3800 A/F 10 | ||||||||||||||||||||||||||||
35550.W0019 | Extra Fine | 10 | M20x2,5 | 13 | 50 | 6.0 | 42 | 3800 | 10 | |||||||||||||||||||
£ 88.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 d2 M20x2,5 d3 13 l1 50 l2 6.0 Swivel angle a
° 42 Load rating
kg 3800 A/F 10 | ||||||||||||||||||||||||||||
35550.W0020 | Extra Fine | 10 | M20x2,5 | 13 | 70 | 4.0 | 42 | 3800 | 10 | |||||||||||||||||||
£ 93.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 d2 M20x2,5 d3 13 l1 70 l2 4.0 Swivel angle a
° 42 Load rating
kg 3800 A/F 10 | ||||||||||||||||||||||||||||
35550.W0021 | Extra Fine | 10 | M20x2,5 | 13 | 70 | 6.0 | 42 | 3800 | 10 | |||||||||||||||||||
£ 96.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 d2 M20x2,5 d3 13 l1 70 l2 6.0 Swivel angle a
° 42 Load rating
kg 3800 A/F 10 | ||||||||||||||||||||||||||||
35550.W0022 | Fine | 12 | M24x3,0 | 15 | 40 | 4.0 | 45 | 5549 | 10 | |||||||||||||||||||
£ 111.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 d2 M24x3,0 d3 15 l1 40 l2 4.0 Swivel angle a
° 45 Load rating
kg 5549 A/F 10 | ||||||||||||||||||||||||||||
35550.W0023 | Fine | 12 | M24x3,0 | 15 | 40 | 6.0 | 45 | 5549 | 10 | |||||||||||||||||||
£ 114.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 d2 M24x3,0 d3 15 l1 40 l2 6.0 Swivel angle a
° 45 Load rating
kg 5549 A/F 10 | ||||||||||||||||||||||||||||
35550.W0024 | Fine | 12 | M24x3,0 | 15 | 80 | 4.0 | 45 | 5549 | 10 | |||||||||||||||||||
£ 119.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 d2 M24x3,0 d3 15 l1 80 l2 4.0 Swivel angle a
° 45 Load rating
kg 5549 A/F 10 | ||||||||||||||||||||||||||||
35550.W0025 | Fine | 12 | M24x3,0 | 15 | 80 | 6.0 | 45 | 5549 | 10 | |||||||||||||||||||
£ 122.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 d2 M24x3,0 d3 15 l1 80 l2 6.0 Swivel angle a
° 45 Load rating
kg 5549 A/F 10 |
Body: steel set screw with hardened tool steel or thermoplastic inserts.
These adjustable ball end gripping screws also serve as stops, supports elements. They can be inserted into jigs, fixtures and other workholding elements.