Adj. Self Aligning Pad
threaded bolt
Price & Availability | Article | Type | d1 | d2 | d3 | d4 | l1 ±0.05 | l2 ±0.25 | l3 | Swivel angle a ° | Load rating kg | ||||||||||||||||||
35540.W0101 | Flat, Steel | 10 | M 4 x 0,7 | 6.0 | 7 | 10.5 | 3.5 | 1.5 | 28 | 1173 | |||||||||||||||||||
£ 53.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat, Steel d1 10 d2 M 4 x 0,7 d3 6.0 d4 7 l1
±0.05 10.5 l2
±0.25 3.5 l3 1.5 Swivel angle a
° 28 Load rating
kg 1173 | |||||||||||||||||||||||||||||
35540.W0102 | Flat, Steel | 10 | M 4 x 0,7 | 6.0 | 7 | 10.5 | 3.5 | 3.0 | 28 | 1173 | |||||||||||||||||||
£ 56.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat, Steel d1 10 d2 M 4 x 0,7 d3 6.0 d4 7 l1
±0.05 10.5 l2
±0.25 3.5 l3 3.0 Swivel angle a
° 28 Load rating
kg 1173 | |||||||||||||||||||||||||||||
35540.W0103 | Flat, Steel | 10 | M 4 x 0,7 | 6.0 | 7 | 23.5 | 9.0 | 1.5 | 28 | 1173 | |||||||||||||||||||
£ 56.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat, Steel d1 10 d2 M 4 x 0,7 d3 6.0 d4 7 l1
±0.05 23.5 l2
±0.25 9.0 l3 1.5 Swivel angle a
° 28 Load rating
kg 1173 | |||||||||||||||||||||||||||||
35540.W0104 | Flat, Steel | 10 | M 4 x 0,7 | 6.0 | 7 | 23.5 | 9.0 | 3.0 | 28 | 1173 | |||||||||||||||||||
£ 58.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat, Steel d1 10 d2 M 4 x 0,7 d3 6.0 d4 7 l1
±0.05 23.5 l2
±0.25 9.0 l3 3.0 Swivel angle a
° 28 Load rating
kg 1173 |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: M2 high speed steel, hardened to HRc 60/62.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.