Adj. Self Aligning Pad
threaded bolt
Price & Availability | Article | d1 +0.00|-0.13 | d2 | d3 | l1 | l2 | Swivel angle a ° | Load rating kg | A/F | ||||||||||||||||||
35550.W0201 | 6.0 | M12x1,75 | 7 | 25 | 1.5 | 28 | 1560 | 6 | |||||||||||||||||||
£ 57.20 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 6.0 d2 M12x1,75 d3 7 l1 25 l2 1.5 Swivel angle a
° 28 Load rating
kg 1560 A/F 6 | |||||||||||||||||||||||||||
35550.W0211 | 8.5 | M16x2,0 | 10 | 50 | 1.5 | 24 | 2354 | 8 | |||||||||||||||||||
£ 66.17 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.13 8.5 d2 M16x2,0 d3 10 l1 50 l2 1.5 Swivel angle a
° 24 Load rating
kg 2354 A/F 8 |
Body: steel set screw with hardened tool steel or thermoplastic inserts.
These adjustable ball end gripping screws also serve as stops, supports elements. They can be inserted into jigs, fixtures and other workholding elements.