Adj. Self Aligning Pad
threaded bolt
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 61.59 | 0% |
| 10-14 | £ 55.43 | 10% |
| 15-24 | £ 52.35 | 15% |
| 25-49 | £ 49.27 | 20% |
| 50+ | £ 43.11 | 30% |
Body: steel set screw with hardened tool steel or thermoplastic inserts.
These adjustable ball end gripping screws also serve as stops, supports elements. They can be inserted into jigs, fixtures and other workholding elements.