Grub Screws
slot end
Price & Availability | Article | Type | d1 | d2 tol. H12 | d4 | h1 | h2 | t1 | α min. ° | For grub screws 34500 | Weight g | ||||||||||||||||||
34520.W0012 | Standard | 12 | 4.6 | 10 | 7 | 2.5 | 4.0 | 7 | M 6 | 4.3 | |||||||||||||||||||
£ 2.37 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard d1 12 d2
tol. H12 4.6 d4 10 h1 7 h2 2.5 t1 4.0 α
min.
° 7 For grub screws 34500 M 6 Weight
g 4.3 | |||||||||||||||||||||||||||||
34520.W0020 | Standard | 20 | 8.1 | 15 | 11 | 5.0 | 6.0 | 3 | M10 | 18.0 | |||||||||||||||||||
£ 3.07 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard d1 20 d2
tol. H12 8.1 d4 15 h1 11 h2 5.0 t1 6.0 α
min.
° 3 For grub screws 34500 M10 Weight
g 18.0 | |||||||||||||||||||||||||||||
34520.W0025 | Standard | 25 | 8.1 | 18 | 13 | 6.0 | 7.0 | 3 | M12 | 30.0 | |||||||||||||||||||
£ 3.60 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard d1 25 d2
tol. H12 8.1 d4 18 h1 13 h2 6.0 t1 7.0 α
min.
° 3 For grub screws 34500 M12 Weight
g 30.0 | |||||||||||||||||||||||||||||
34520.W0032 | Standard | 32 | 12.1 | 22 | 15 | 7.0 | 7.5 | 5 | M16 | 59.0 | |||||||||||||||||||
£ 5.71 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard d1 32 d2
tol. H12 12.1 d4 22 h1 15 h2 7.0 t1 7.5 α
min.
° 5 For grub screws 34500 M16 Weight
g 59.0 | |||||||||||||||||||||||||||||
34520.W0040 | Standard | 40 | 15.6 | 28 | 16 | 9.0 | 8.0 | 4 | M20 | 106.0 | |||||||||||||||||||
£ 8.40 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard d1 40 d2
tol. H12 15.6 d4 28 h1 16 h2 9.0 t1 8.0 α
min.
° 4 For grub screws 34500 M20 Weight
g 106.0 | |||||||||||||||||||||||||||||
34520.W0425 | Shallow | 25 | 6.1 | 12 | 8 | 4.0 | 4.5 | 4 | M 8 | 18.0 | |||||||||||||||||||
£ 4.97 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Shallow d1 25 d2
tol. H12 6.1 d4 12 h1 8 h2 4.0 t1 4.5 α
min.
° 4 For grub screws 34500 M 8 Weight
g 18.0 | |||||||||||||||||||||||||||||
34520.W0432 | Shallow | 32 | 8.1 | 18 | 10 | 6.0 | 6.0 | 3 | M10/M12 | 43.0 | |||||||||||||||||||
£ 6.29 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Shallow d1 32 d2
tol. H12 8.1 d4 18 h1 10 h2 6.0 t1 6.0 α
min.
° 3 For grub screws 34500 M10/M12 Weight
g 43.0 | |||||||||||||||||||||||||||||
34520.W0440 | Shallow | 40 | 12.1 | 22 | 12 | 7.0 | 7.0 | 5 | M16 | 75.0 | |||||||||||||||||||
£ 8.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Shallow d1 40 d2
tol. H12 12.1 d4 22 h1 12 h2 7.0 t1 7.0 α
min.
° 5 For grub screws 34500 M16 Weight
g 75.0 |
Case-hardened steel, spring retainer inserted.
For use with grub screws part no. 34500(not found).