Grub Screws
slot end
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 2.95 | 0% |
| 20-49 | £ 2.66 | 10% |
| 50-99 | £ 2.51 | 15% |
| 100-499 | £ 2.21 | 25% |
| 500+ | £ 1.92 | 35% |
Steel type:
free cutting steel, quality 5.8, blackened.
Stainless steel type:
stainless steel1.4305 (AISI 303).
Can be used with thrust pads no. 34530(not found).