Price & Availability | Article | Material | Ball type | d1 | d2 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34042.W0252 | Stainless | Round | M 4 | 2.5 | 6.0 | 2.0 | 0.3 | 0.2 | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 6.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.2 | |||||||||||||||||||||||||||
34042.W0253 | Stainless | Round | M 4 | 2.5 | 8.0 | 2.0 | 0.3 | 0.4 | |||||||||||||||||||
£ 4.82 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 8.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.4 | |||||||||||||||||||||||||||
34042.W0254 | Stainless | Round | M 4 | 2.5 | 10.0 | 2.0 | 0.3 | 0.7 | |||||||||||||||||||
£ 4.82 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 10.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.7 | |||||||||||||||||||||||||||
34042.W0255 | Stainless | Round | M 4 | 2.5 | 12.0 | 2.0 | 0.3 | 0.9 | |||||||||||||||||||
£ 4.82 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 12.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.9 | |||||||||||||||||||||||||||
34042.W0256 | Stainless | Round | M 4 | 2.5 | 16.0 | 2.0 | 0.3 | 1.1 | |||||||||||||||||||
£ 4.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 4 d2 2.5 l1 16.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 1.1 | |||||||||||||||||||||||||||
34042.W0262 | Stainless | Round | M 5 | 3.0 | 8.0 | 2.5 | 0.5 | 0.8 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 8.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34042.W0263 | Stainless | Round | M 5 | 3.0 | 10.0 | 2.5 | 0.5 | 0.8 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 10.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34042.W0264 | Stainless | Round | M 5 | 3.0 | 12.0 | 2.5 | 0.5 | 1.2 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 12.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 1.2 | |||||||||||||||||||||||||||
34042.W0265 | Stainless | Round | M 5 | 3.0 | 16.0 | 2.5 | 0.5 | 1.4 | |||||||||||||||||||
£ 4.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 16.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 1.4 | |||||||||||||||||||||||||||
34042.W0266 | Stainless | Round | M 5 | 3.0 | 20.0 | 2.5 | 0.5 | 1.9 | |||||||||||||||||||
£ 4.66 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 20.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 1.9 | |||||||||||||||||||||||||||
34042.W0267 | Stainless | Round | M 5 | 3.0 | 25.0 | 2.5 | 0.5 | 2.5 | |||||||||||||||||||
£ 4.66 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 5 d2 3.0 l1 25.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 2.5 | |||||||||||||||||||||||||||
34042.W0272 | Stainless | Round | M 6 | 4.0 | 10.8 | 3.0 | 0.9 | 1.1 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 10.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 1.1 | |||||||||||||||||||||||||||
34042.W0273 | Stainless | Round | M 6 | 4.0 | 12.8 | 3.0 | 0.9 | 1.4 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 12.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 1.4 | |||||||||||||||||||||||||||
34042.W0274 | Stainless | Round | M 6 | 4.0 | 16.8 | 3.0 | 0.9 | 2.1 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 16.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 2.1 | |||||||||||||||||||||||||||
34042.W0275 | Stainless | Round | M 6 | 4.0 | 20.8 | 3.0 | 0.9 | 2.8 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 20.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 2.8 | |||||||||||||||||||||||||||
34042.W0276 | Stainless | Round | M 6 | 4.0 | 25.8 | 3.0 | 0.9 | 3.8 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 6 d2 4.0 l1 25.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 3.8 | |||||||||||||||||||||||||||
34042.W0281 | Stainless | Round | M 8 | 5.5 | 11.2 | 4.0 | 1.5 | 1.9 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 11.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 1.9 | |||||||||||||||||||||||||||
34042.W0282 | Stainless | Round | M 8 | 5.5 | 13.2 | 4.0 | 1.5 | 2.4 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 13.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 2.4 | |||||||||||||||||||||||||||
34042.W0283 | Stainless | Round | M 8 | 5.5 | 17.2 | 4.0 | 1.5 | 3.6 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 17.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 3.6 | |||||||||||||||||||||||||||
34042.W0284 | Stainless | Round | M 8 | 5.5 | 21.2 | 4.0 | 1.5 | 4.6 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 21.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 4.6 | |||||||||||||||||||||||||||
34042.W0285 | Stainless | Round | M 8 | 5.5 | 26.2 | 4.0 | 1.5 | 6.3 | |||||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 26.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 6.3 | |||||||||||||||||||||||||||
34042.W0286 | Stainless | Round | M 8 | 5.5 | 31.2 | 4.0 | 1.5 | 7.8 | |||||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M 8 d2 5.5 l1 31.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 7.8 | |||||||||||||||||||||||||||
34042.W0291 | Stainless | Round | M10 | 7.0 | 13.7 | 5.0 | 2.0 | 3.5 | |||||||||||||||||||
£ 7.10 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 13.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 3.5 | |||||||||||||||||||||||||||
34042.W0292 | Stainless | Round | M10 | 7.0 | 17.7 | 5.0 | 2.0 | 4.8 | |||||||||||||||||||
£ 7.10 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 17.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 4.8 | |||||||||||||||||||||||||||
34042.W0293 | Stainless | Round | M10 | 7.0 | 21.7 | 5.0 | 2.0 | 6.8 | |||||||||||||||||||
£ 7.26 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 21.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 6.8 | |||||||||||||||||||||||||||
34042.W0294 | Stainless | Round | M10 | 7.0 | 26.7 | 5.0 | 2.0 | 9.4 | |||||||||||||||||||
£ 7.26 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 26.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 9.4 | |||||||||||||||||||||||||||
34042.W0295 | Stainless | Round | M10 | 7.0 | 31.7 | 5.0 | 2.0 | 12.0 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 31.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 12.0 | |||||||||||||||||||||||||||
34042.W0296 | Stainless | Round | M10 | 7.0 | 36.7 | 5.0 | 2.0 | 14.0 | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 36.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 14.0 | |||||||||||||||||||||||||||
34042.W0297 | Stainless | Round | M10 | 7.0 | 41.7 | 5.0 | 2.0 | 17. | |||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M10 d2 7.0 l1 41.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 17. | |||||||||||||||||||||||||||
34042.W0301 | Stainless | Round | M12 | 8.5 | 18.0 | 6.0 | 3.0 | 6.8 | |||||||||||||||||||
£ 8.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 18.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 6.8 | |||||||||||||||||||||||||||
34042.W0302 | Stainless | Round | M12 | 8.5 | 22.0 | 6.0 | 3.0 | 9.2 | |||||||||||||||||||
£ 8.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 22.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 9.2 | |||||||||||||||||||||||||||
34042.W0303 | Stainless | Round | M12 | 8.5 | 27.0 | 6.0 | 3.0 | 12.0 | |||||||||||||||||||
£ 8.97 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 27.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 12.0 | |||||||||||||||||||||||||||
34042.W0304 | Stainless | Round | M12 | 8.5 | 32.0 | 6.0 | 3.0 | 16.0 | |||||||||||||||||||
£ 9.41 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 32.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 16.0 | |||||||||||||||||||||||||||
34042.W0306 | Stainless | Round | M12 | 8.5 | 42.0 | 6.0 | 3.0 | 23.0 | |||||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 42.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 23.0 | |||||||||||||||||||||||||||
34042.W0308 | Stainless | Round | M12 | 8.5 | 52.0 | 6.0 | 3.0 | 30.0 | |||||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball type Round d1 M12 d2 8.5 l1 52.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 30.0 | |||||||||||||||||||||||||||
34042.W0342 | Steel | Round | M 4 | 2.5 | 6.0 | 2.0 | 0.3 | 0.2 | |||||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 6.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.2 | |||||||||||||||||||||||||||
34042.W0343 | Steel | Round | M 4 | 2.5 | 8.0 | 2.0 | 0.3 | 0.4 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 8.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.4 | |||||||||||||||||||||||||||
34042.W0344 | Steel | Round | M 4 | 2.5 | 10.0 | 2.0 | 0.3 | 0.7 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 10.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.7 | |||||||||||||||||||||||||||
34042.W0345 | Steel | Round | M 4 | 2.5 | 12.0 | 2.0 | 0.3 | 0.9 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 12.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 0.9 | |||||||||||||||||||||||||||
34042.W0346 | Steel | Round | M 4 | 2.5 | 16.0 | 2.0 | 0.3 | 1.1 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 255 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 4 d2 2.5 l1 16.0 A/F 2.0 Static load
max.
kN 0.3 Weight
g 1.1 | |||||||||||||||||||||||||||
34042.W0352 | Steel | Round | M 5 | 3.0 | 8.0 | 2.5 | 0.5 | 0.8 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 180 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 8.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34042.W0353 | Steel | Round | M 5 | 3.0 | 10.0 | 2.5 | 0.5 | 0.8 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 10.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34042.W0354 | Steel | Round | M 5 | 3.0 | 12.0 | 2.5 | 0.5 | 1.2 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 12.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 1.2 | |||||||||||||||||||||||||||
34042.W0355 | Steel | Round | M 5 | 3.0 | 16.0 | 2.5 | 0.5 | 1.4 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 16.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 1.4 | |||||||||||||||||||||||||||
34042.W0356 | Steel | Round | M 5 | 3.0 | 20.0 | 2.5 | 0.5 | 1.9 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 20.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 1.9 | |||||||||||||||||||||||||||
34042.W0358 | Steel | Round | M 5 | 3.0 | 25.0 | 2.5 | 0.5 | 2.5 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 5 d2 3.0 l1 25.0 A/F 2.5 Static load
max.
kN 0.5 Weight
g 2.5 | |||||||||||||||||||||||||||
34042.W0362 | Steel | Round | M 6 | 4.0 | 10.8 | 3.0 | 0.9 | 1.1 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 10.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 1.1 | |||||||||||||||||||||||||||
34042.W0363 | Steel | Round | M 6 | 4.0 | 12.8 | 3.0 | 0.9 | 1.4 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 12.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 1.4 | |||||||||||||||||||||||||||
34042.W0364 | Steel | Round | M 6 | 4.0 | 16.8 | 3.0 | 0.9 | 2.1 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 16.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 2.1 | |||||||||||||||||||||||||||
34042.W0365 | Steel | Round | M 6 | 4.0 | 20.8 | 3.0 | 0.9 | 2.7 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 20.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 2.7 | |||||||||||||||||||||||||||
34042.W0366 | Steel | Round | M 6 | 4.0 | 25.8 | 3.0 | 0.9 | 3.8 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 47 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 6 d2 4.0 l1 25.8 A/F 3.0 Static load
max.
kN 0.9 Weight
g 3.8 | |||||||||||||||||||||||||||
34042.W0381 | Steel | Round | M 8 | 5.5 | 11.2 | 4.0 | 1.5 | 1.9 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 11.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 1.9 | |||||||||||||||||||||||||||
34042.W0382 | Steel | Round | M 8 | 5.5 | 13.2 | 4.0 | 1.5 | 2.4 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 13.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 2.4 | |||||||||||||||||||||||||||
34042.W0383 | Steel | Round | M 8 | 5.5 | 17.2 | 4.0 | 1.5 | 3.6 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 17.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 3.6 | |||||||||||||||||||||||||||
34042.W0384 | Steel | Round | M 8 | 5.5 | 21.2 | 4.0 | 1.5 | 4.6 | |||||||||||||||||||
£ 4.25 per unit (click for quantity discounts) Ready to despatch 87 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 21.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 4.6 | |||||||||||||||||||||||||||
34042.W0385 | Steel | Round | M 8 | 5.5 | 26.2 | 4.0 | 1.5 | 6.3 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 26.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 6.3 | |||||||||||||||||||||||||||
34042.W0386 | Steel | Round | M 8 | 5.5 | 31.2 | 4.0 | 1.5 | 7.8 | |||||||||||||||||||
£ 4.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M 8 d2 5.5 l1 31.2 A/F 4.0 Static load
max.
kN 1.5 Weight
g 7.8 | |||||||||||||||||||||||||||
34042.W0401 | Steel | Round | M10 | 7.0 | 13.7 | 5.0 | 2.0 | 3.5 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 13.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 3.5 | |||||||||||||||||||||||||||
34042.W0402 | Steel | Round | M10 | 7.0 | 17.7 | 5.0 | 2.0 | 4.8 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 17.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 4.8 | |||||||||||||||||||||||||||
34042.W0403 | Steel | Round | M10 | 7.0 | 21.7 | 5.0 | 2.0 | 6.8 | |||||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 21.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 6.8 | |||||||||||||||||||||||||||
34042.W0404 | Steel | Round | M10 | 7.0 | 26.7 | 5.0 | 2.0 | 9.4 | |||||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 26.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 9.4 | |||||||||||||||||||||||||||
34042.W0405 | Steel | Round | M10 | 7.0 | 31.7 | 5.0 | 2.0 | 12.0 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 31.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 12.0 | |||||||||||||||||||||||||||
34042.W0406 | Steel | Round | M10 | 7.0 | 36.7 | 5.0 | 2.0 | 14.0 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 36.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 14.0 | |||||||||||||||||||||||||||
34042.W0408 | Steel | Round | M10 | 7.0 | 41.7 | 5.0 | 2.0 | 17.0 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M10 d2 7.0 l1 41.7 A/F 5.0 Static load
max.
kN 2.0 Weight
g 17.0 | |||||||||||||||||||||||||||
34042.W0421 | Steel | Round | M12 | 8.5 | 18.0 | 6.0 | 3.0 | 6.8 | |||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 18.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 6.8 | |||||||||||||||||||||||||||
34042.W0422 | Steel | Round | M12 | 8.5 | 22.0 | 6.0 | 3.0 | 9.2 | |||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 22.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 9.2 | |||||||||||||||||||||||||||
34042.W0423 | Steel | Round | M12 | 8.5 | 27.0 | 6.0 | 3.0 | 12.0 | |||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 27.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 12.0 | |||||||||||||||||||||||||||
34042.W0424 | Steel | Round | M12 | 8.5 | 32.0 | 6.0 | 3.0 | 16.0 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 32.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 16.0 | |||||||||||||||||||||||||||
34042.W0426 | Steel | Round | M12 | 8.5 | 42.0 | 6.0 | 3.0 | 23.0 | |||||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 42.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 23.0 | |||||||||||||||||||||||||||
34042.W0428 | Steel | Round | M12 | 8.5 | 52.0 | 6.0 | 3.0 | 30.0 | |||||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball type Round d1 M12 d2 8.5 l1 52.0 A/F 6.0 Static load
max.
kN 3.0 Weight
g 30.0 |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: thermoplastic POM, white.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: thermoplastic POM, white.
Ball-ended thrust screws with thermoplastic balls are used for brittle, pressure sensitive parts. For clamping, tightening or supporting surfaces that are not exactly parallel.
Max temperature -30°C to 80°C.
Ball not secured against rotation. For other types see following pages.