Thrust Screws
brass pad
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 5.42 | 0% |
| 10-19 | £ 4.88 | 10% |
| 20-49 | £ 4.61 | 15% |
| 50-99 | £ 4.34 | 20% |
| 100+ | £ 4.07 | 25% |
Screw: heat treated steel, 1200 +/-100 N/mm².
Pad: brass.
Brass pad pressed in. These thrust screws can be used for gentle clamping or pressing of threaded spindles, axles, shafts or surface treated parts.