| Price & Availability | Article | Material | Type | d1 | l1 | l2 | d2 | A/F | Weight g | ||||||||||||||||||
| 34140.W0432 | Stainless | Brass Pad | M 3 | 5.0 | 1.0 | 1.5 | 1.5 | 0.2 | |||||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 764 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 3 l1 5.0 l2 1.0 d2 1.5 A/F 1.5 Weight
g 0.2 | |||||||||||||||||||||||||||
| 34140.W0434 | Stainless | Brass Pad | M 3 | 7.5 | 1.0 | 1.5 | 1.5 | 0.3 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 3 l1 7.5 l2 1.0 d2 1.5 A/F 1.5 Weight
g 0.3 | |||||||||||||||||||||||||||
| 34140.W0436 | Stainless | Brass Pad | M 3 | 10.0 | 1.0 | 1.5 | 1.5 | 0.5 | |||||||||||||||||||
£ 8.41 per unit (click for quantity discounts) Ready to despatch 635 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 3 l1 10.0 l2 1.0 d2 1.5 A/F 1.5 Weight
g 0.5 | |||||||||||||||||||||||||||
| 34140.W0442 | Stainless | Brass Pad | M 4 | 6.5 | 1.2 | 2.5 | 2.0 | 0.3 | |||||||||||||||||||
£ 5.98 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 4 l1 6.5 l2 1.2 d2 2.5 A/F 2.0 Weight
g 0.3 | |||||||||||||||||||||||||||
| 34140.W0444 | Stainless | Brass Pad | M 4 | 10.5 | 1.2 | 2.5 | 2.0 | 0.8 | |||||||||||||||||||
£ 5.82 per unit (click for quantity discounts) Ready to despatch 613 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 4 l1 10.5 l2 1.2 d2 2.5 A/F 2.0 Weight
g 0.8 | |||||||||||||||||||||||||||
| 34140.W0446 | Stainless | Brass Pad | M 4 | 16.5 | 1.2 | 2.5 | 2.0 | 1.2 | |||||||||||||||||||
£ 5.65 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 4 l1 16.5 l2 1.2 d2 2.5 A/F 2.0 Weight
g 1.2 | |||||||||||||||||||||||||||
| 34140.W0452 | Stainless | Brass Pad | M 5 | 8.5 | 1.3 | 3.0 | 2.5 | 0.9 | |||||||||||||||||||
£ 5.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 5 l1 8.5 l2 1.3 d2 3.0 A/F 2.5 Weight
g 0.9 | |||||||||||||||||||||||||||
| 34140.W0454 | Stainless | Brass Pad | M 5 | 12.5 | 1.3 | 3.0 | 2.5 | 1.4 | |||||||||||||||||||
£ 5.13 per unit (click for quantity discounts) Ready to despatch 1122 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 5 l1 12.5 l2 1.3 d2 3.0 A/F 2.5 Weight
g 1.4 | |||||||||||||||||||||||||||
| 34140.W0456 | Stainless | Brass Pad | M 5 | 20.5 | 1.3 | 3.0 | 2.5 | 2.1 | |||||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 5 l1 20.5 l2 1.3 d2 3.0 A/F 2.5 Weight
g 2.1 | |||||||||||||||||||||||||||
| 34140.W0462 | Stainless | Brass Pad | M 6 | 11.5 | 1.9 | 4.0 | 3.0 | 1.7 | |||||||||||||||||||
£ 5.09 per unit (click for quantity discounts) Ready to despatch 470 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 6 l1 11.5 l2 1.9 d2 4.0 A/F 3.0 Weight
g 1.7 | |||||||||||||||||||||||||||
| 34140.W0464 | Stainless | Brass Pad | M 6 | 17.5 | 1.9 | 4.0 | 3.0 | 2.7 | |||||||||||||||||||
£ 5.09 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 6 l1 17.5 l2 1.9 d2 4.0 A/F 3.0 Weight
g 2.7 | |||||||||||||||||||||||||||
| 34140.W0466 | Stainless | Brass Pad | M 6 | 26.5 | 1.9 | 4.0 | 3.0 | 4.2 | |||||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 6 l1 26.5 l2 1.9 d2 4.0 A/F 3.0 Weight
g 4.2 | |||||||||||||||||||||||||||
| 34140.W0482 | Stainless | Brass Pad | M 8 | 12.0 | 2.5 | 5.5 | 4.0 | 3.0 | |||||||||||||||||||
£ 5.42 per unit (click for quantity discounts) Ready to despatch 405 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 8 l1 12.0 l2 2.5 d2 5.5 A/F 4.0 Weight
g 3.0 | |||||||||||||||||||||||||||
| 34140.W0486 | Stainless | Brass Pad | M 8 | 22.0 | 2.5 | 5.5 | 4.0 | 5.8 | |||||||||||||||||||
£ 5.42 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 8 l1 22.0 l2 2.5 d2 5.5 A/F 4.0 Weight
g 5.8 | |||||||||||||||||||||||||||
| 34140.W0488 | Stainless | Brass Pad | M 8 | 32.0 | 2.5 | 5.5 | 4.0 | 8.9 | |||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 132 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M 8 l1 32.0 l2 2.5 d2 5.5 A/F 4.0 Weight
g 8.9 | |||||||||||||||||||||||||||
| 34140.W0502 | Stainless | Brass Pad | M10 | 14.0 | 2.7 | 7.0 | 5.0 | 5.6 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M10 l1 14.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 5.6 | |||||||||||||||||||||||||||
| 34140.W0504 | Stainless | Brass Pad | M10 | 18.0 | 2.7 | 7.0 | 5.0 | 6.7 | |||||||||||||||||||
£ 6.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M10 l1 18.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 6.7 | |||||||||||||||||||||||||||
| 34140.W0506 | Stainless | Brass Pad | M10 | 27.0 | 2.7 | 7.0 | 5.0 | 11.0 | |||||||||||||||||||
£ 6.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M10 l1 27.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 11.0 | |||||||||||||||||||||||||||
| 34140.W0508 | Stainless | Brass Pad | M10 | 37.0 | 2.7 | 7.0 | 5.0 | 16.0 | |||||||||||||||||||
£ 6.69 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M10 l1 37.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 16.0 | |||||||||||||||||||||||||||
| 34140.W0522 | Stainless | Brass Pad | M12 | 18.5 | 3.4 | 8.5 | 6.0 | 10.0 | |||||||||||||||||||
£ 7.40 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M12 l1 18.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 10.0 | |||||||||||||||||||||||||||
| 34140.W0524 | Stainless | Brass Pad | M12 | 22.5 | 3.4 | 8.5 | 6.0 | 12.0 | |||||||||||||||||||
£ 7.49 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M12 l1 22.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 12.0 | |||||||||||||||||||||||||||
| 34140.W0526 | Stainless | Brass Pad | M12 | 32.5 | 3.4 | 8.5 | 6.0 | 20.0 | |||||||||||||||||||
£ 7.87 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M12 l1 32.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 20.0 | |||||||||||||||||||||||||||
| 34140.W0528 | Stainless | Brass Pad | M12 | 42.5 | 3.4 | 8.5 | 6.0 | 29.0 | |||||||||||||||||||
£ 8.32 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Brass Pad d1 M12 l1 42.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 29.0 | |||||||||||||||||||||||||||
Screw: stainless steel 1.4305 (AISI 303).
Pad: brass.
Brass pad pressed in. These thrust screws can be used for gentle clamping or pressing of threaded spindles, axles, shafts or surface treated parts.