Thrust Screws
brass pad
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 8.65 | 0% |
| 10-19 | £ 7.79 | 10% |
| 20-49 | £ 7.35 | 15% |
| 50-99 | £ 6.92 | 20% |
| 100+ | £ 6.49 | 25% |
Screw: stainless steel 1.4305 (AISI 303).
Pad: brass.
Brass pad pressed in. These thrust screws can be used for gentle clamping or pressing of threaded spindles, axles, shafts or surface treated parts.