| Price & Availability | Article | Material | Type | d1 | l1 | l2 | d2 | A/F | Weight g | ||||||||||||||||||
| 34160.W0242 | Steel | Thermo Pad | M 4 | 7.0 | 1.0 | 2.0 | 2.0 | 0.3 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 4 l1 7.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.3 | |||||||||||||||||||||||||||
| 34160.W0243 | Steel | Thermo Pad | M 4 | 9.0 | 1.0 | 2.0 | 2.0 | 0.4 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 4 l1 9.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.4 | |||||||||||||||||||||||||||
| 34160.W0244 | Steel | Thermo Pad | M 4 | 11.0 | 1.0 | 2.0 | 2.0 | 0.6 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 409 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 4 l1 11.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.6 | |||||||||||||||||||||||||||
| 34160.W0245 | Steel | Thermo Pad | M 4 | 13.0 | 1.0 | 2.0 | 2.0 | 0.7 | |||||||||||||||||||
£ 1.96 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 4 l1 13.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.7 | |||||||||||||||||||||||||||
| 34160.W0246 | Steel | Thermo Pad | M 4 | 17.0 | 1.0 | 2.0 | 2.0 | 1.0 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 4 l1 17.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 1.0 | |||||||||||||||||||||||||||
| 34160.W0247 | Steel | Thermo Pad | M 4 | 21.0 | 1.0 | 2.0 | 2.0 | 1.3 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 342 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 4 l1 21.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 1.3 | |||||||||||||||||||||||||||
| 34160.W0252 | Steel | Thermo Pad | M 5 | 9.0 | 1.0 | 3.0 | 2.5 | 0.7 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 241 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 5 l1 9.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 0.7 | |||||||||||||||||||||||||||
| 34160.W0253 | Steel | Thermo Pad | M 5 | 11.0 | 1.0 | 3.0 | 2.5 | 0.8 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 1960 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 5 l1 11.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 0.8 | |||||||||||||||||||||||||||
| 34160.W0254 | Steel | Thermo Pad | M 5 | 13.0 | 1.0 | 3.0 | 2.5 | 1.0 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 496 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 5 l1 13.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 1.0 | |||||||||||||||||||||||||||
| 34160.W0255 | Steel | Thermo Pad | M 5 | 17.0 | 1.0 | 3.0 | 2.5 | 1.2 | |||||||||||||||||||
£ 2.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 5 l1 17.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 1.2 | |||||||||||||||||||||||||||
| 34160.W0256 | Steel | Thermo Pad | M 5 | 21.0 | 1.0 | 3.0 | 2.5 | 2.0 | |||||||||||||||||||
£ 1.96 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 5 l1 21.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 2.0 | |||||||||||||||||||||||||||
| 34160.W0257 | Steel | Thermo Pad | M 5 | 26.0 | 1.0 | 3.0 | 2.5 | 2.6 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 5 l1 26.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 2.6 | |||||||||||||||||||||||||||
| 34160.W0262 | Steel | Thermo Pad | M 6 | 11.3 | 1.3 | 3.5 | 3.0 | 1.2 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 1315 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 11.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 1.2 | |||||||||||||||||||||||||||
| 34160.W0263 | Steel | Thermo Pad | M 6 | 13.3 | 1.3 | 3.5 | 3.0 | 1.5 | |||||||||||||||||||
£ 1.91 per unit (click for quantity discounts) Ready to despatch 148 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 13.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 1.5 | |||||||||||||||||||||||||||
| 34160.W0264 | Steel | Thermo Pad | M 6 | 17.3 | 1.3 | 3.5 | 3.0 | 2.2 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 17.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 2.2 | |||||||||||||||||||||||||||
| 34160.W0265 | Steel | Thermo Pad | M 6 | 21.3 | 1.3 | 3.5 | 3.0 | 2.8 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 1742 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 21.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 2.8 | |||||||||||||||||||||||||||
| 34160.W0266 | Steel | Thermo Pad | M 6 | 26.3 | 1.3 | 3.5 | 3.0 | 3.8 | |||||||||||||||||||
£ 2.05 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 26.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 3.8 | |||||||||||||||||||||||||||
| 34160.W0267 | Steel | Thermo Pad | M 6 | 33.3 | 1.3 | 3.5 | 3.0 | 4.9 | |||||||||||||||||||
£ 2.35 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 33.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 4.9 | |||||||||||||||||||||||||||
| 34160.W0268 | Steel | Thermo Pad | M 6 | 41.3 | 1.3 | 3.5 | 3.0 | 6.3 | |||||||||||||||||||
£ 2.43 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 41.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 6.3 | |||||||||||||||||||||||||||
| 34160.W0270 | Steel | Thermo Pad | M 6 | 51.3 | 1.3 | 3.5 | 3.0 | 7.9 | |||||||||||||||||||
£ 2.76 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 6 l1 51.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 7.9 | |||||||||||||||||||||||||||
| 34160.W0282 | Steel | Thermo Pad | M 8 | 13.6 | 1.6 | 5.0 | 4.0 | 2.6 | |||||||||||||||||||
£ 2.05 per unit (click for quantity discounts) Ready to despatch 1819 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 13.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 2.6 | |||||||||||||||||||||||||||
| 34160.W0283 | Steel | Thermo Pad | M 8 | 17.6 | 1.6 | 5.0 | 4.0 | 3.6 | |||||||||||||||||||
£ 2.05 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 17.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 3.6 | |||||||||||||||||||||||||||
| 34160.W0284 | Steel | Thermo Pad | M 8 | 21.6 | 1.6 | 5.0 | 4.0 | 5.0 | |||||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 1741 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 21.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 5.0 | |||||||||||||||||||||||||||
| 34160.W0285 | Steel | Thermo Pad | M 8 | 26.6 | 1.6 | 5.0 | 4.0 | 6.4 | |||||||||||||||||||
£ 2.22 per unit (click for quantity discounts) Ready to despatch 161 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 26.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 6.4 | |||||||||||||||||||||||||||
| 34160.W0286 | Steel | Thermo Pad | M 8 | 33.6 | 1.6 | 5.0 | 4.0 | 8.5 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 75 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 33.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 8.5 | |||||||||||||||||||||||||||
| 34160.W0287 | Steel | Thermo Pad | M 8 | 41.6 | 1.6 | 5.0 | 4.0 | 11.0 | |||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 41.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 11.0 | |||||||||||||||||||||||||||
| 34160.W0288 | Steel | Thermo Pad | M 8 | 51.6 | 1.6 | 5.0 | 4.0 | 14.0 | |||||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 51.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 14.0 | |||||||||||||||||||||||||||
| 34160.W0290 | Steel | Thermo Pad | M 8 | 64.6 | 1.6 | 5.0 | 4.0 | 18.0 | |||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M 8 l1 64.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 18.0 | |||||||||||||||||||||||||||
| 34160.W0302 | Steel | Thermo Pad | M10 | 17.9 | 1.9 | 6.5 | 5.0 | 5.2 | |||||||||||||||||||
£ 2.70 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 17.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 5.2 | |||||||||||||||||||||||||||
| 34160.W0303 | Steel | Thermo Pad | M10 | 21.9 | 1.9 | 6.5 | 5.0 | 7.1 | |||||||||||||||||||
£ 2.79 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 21.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 7.1 | |||||||||||||||||||||||||||
| 34160.W0304 | Steel | Thermo Pad | M10 | 26.9 | 1.9 | 6.5 | 5.0 | 9.9 | |||||||||||||||||||
£ 2.99 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 26.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 9.9 | |||||||||||||||||||||||||||
| 34160.W0305 | Steel | Thermo Pad | M10 | 33.9 | 1.9 | 6.5 | 5.0 | 13.0 | |||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 33.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 13.0 | |||||||||||||||||||||||||||
| 34160.W0306 | Steel | Thermo Pad | M10 | 41.9 | 1.9 | 6.5 | 5.0 | 17.0 | |||||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 41.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 17.0 | |||||||||||||||||||||||||||
| 34160.W0307 | Steel | Thermo Pad | M10 | 51.9 | 1.9 | 6.5 | 5.0 | 22.0 | |||||||||||||||||||
£ 3.94 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 51.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 22.0 | |||||||||||||||||||||||||||
| 34160.W0308 | Steel | Thermo Pad | M10 | 64.9 | 1.9 | 6.5 | 5.0 | 28.0 | |||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 64.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 28.0 | |||||||||||||||||||||||||||
| 34160.W0310 | Steel | Thermo Pad | M10 | 81.9 | 1.9 | 6.5 | 5.0 | 36.0 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M10 l1 81.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 36.0 | |||||||||||||||||||||||||||
| 34160.W0322 | Steel | Thermo Pad | M12 | 22.1 | 2.1 | 8.0 | 6.0 | 9.0 | |||||||||||||||||||
£ 2.96 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 22.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 9.0 | |||||||||||||||||||||||||||
| 34160.W0323 | Steel | Thermo Pad | M12 | 27.1 | 2.1 | 8.0 | 6.0 | 10.0 | |||||||||||||||||||
£ 3.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 27.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 10.0 | |||||||||||||||||||||||||||
| 34160.W0324 | Steel | Thermo Pad | M12 | 34.1 | 2.1 | 8.0 | 6.0 | 19.0 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 34.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 19.0 | |||||||||||||||||||||||||||
| 34160.W0325 | Steel | Thermo Pad | M12 | 42.1 | 2.1 | 8.0 | 6.0 | 24.0 | |||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 42.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 24.0 | |||||||||||||||||||||||||||
| 34160.W0326 | Steel | Thermo Pad | M12 | 52.1 | 2.1 | 8.0 | 6.0 | 31.0 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 234 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 52.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 31.0 | |||||||||||||||||||||||||||
| 34160.W0327 | Steel | Thermo Pad | M12 | 65.1 | 2.1 | 8.0 | 6.0 | 40.0 | |||||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 65.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 40.0 | |||||||||||||||||||||||||||
| 34160.W0330 | Steel | Thermo Pad | M12 | 82.1 | 2.1 | 8.0 | 6.0 | 51.0 | |||||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 813 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 82.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 51.0 | |||||||||||||||||||||||||||
| 34160.W0332 | Steel | Thermo Pad | M12 | 102.1 | 2.1 | 8.0 | 6.0 | 66.0 | |||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Thermo Pad d1 M12 l1 102.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 66.0 | |||||||||||||||||||||||||||
Screw: heat treated steel, 1200 +/-100 N/mm².
Pad: thermoplastic POM, white.
Thermoplastic bolt pressed in.
For gentle clamping or pressing of thread spindles, axles, shafts and surface treated parts.