Thrust Screws
brass pad
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 2.57 | 0% |
| 20-49 | £ 2.31 | 10% |
| 50-99 | £ 2.18 | 15% |
| 100-499 | £ 1.93 | 25% |
| 500+ | £ 1.67 | 35% |
Screw: heat treated steel, 1200 +/-100 N/mm².
Pad: thermoplastic POM, white.
Thermoplastic bolt pressed in.
For gentle clamping or pressing of thread spindles, axles, shafts and surface treated parts.