| Price & Availability | Article | Material | Type | d1 | l1 | l2 | d2 | A/F | Weight g | ||||||||||||||||||
| 34140.W0034 | Steel | Brass Pad | M 3 | 7.5 | 1.0 | 1.5 | 1.5 | 0.3 | |||||||||||||||||||
£ 5.66 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 3 l1 7.5 l2 1.0 d2 1.5 A/F 1.5 Weight
g 0.3 | |||||||||||||||||||||||||||
| 34140.W0036 | Steel | Brass Pad | M 3 | 10.0 | 1.0 | 1.5 | 1.5 | 0.5 | |||||||||||||||||||
£ 5.42 per unit (click for quantity discounts) Ready to despatch 97 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 3 l1 10.0 l2 1.0 d2 1.5 A/F 1.5 Weight
g 0.5 | |||||||||||||||||||||||||||
| 34140.W0042 | Steel | Brass Pad | M 4 | 6.5 | 1.2 | 2.5 | 2.0 | 0.3 | |||||||||||||||||||
£ 4.80 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 4 l1 6.5 l2 1.2 d2 2.5 A/F 2.0 Weight
g 0.3 | |||||||||||||||||||||||||||
| 34140.W0044 | Steel | Brass Pad | M 4 | 10.5 | 1.2 | 2.5 | 2.0 | 0.8 | |||||||||||||||||||
£ 4.68 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 4 l1 10.5 l2 1.2 d2 2.5 A/F 2.0 Weight
g 0.8 | |||||||||||||||||||||||||||
| 34140.W0046 | Steel | Brass Pad | M 4 | 16.5 | 1.2 | 2.5 | 2.0 | 1.2 | |||||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 116 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 4 l1 16.5 l2 1.2 d2 2.5 A/F 2.0 Weight
g 1.2 | |||||||||||||||||||||||||||
| 34140.W0052 | Steel | Brass Pad | M 5 | 8.5 | 1.3 | 3.0 | 2.5 | 0.9 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 5 l1 8.5 l2 1.3 d2 3.0 A/F 2.5 Weight
g 0.9 | |||||||||||||||||||||||||||
| 34140.W0054 | Steel | Brass Pad | M 5 | 12.5 | 1.3 | 3.0 | 2.5 | 1.4 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 5 l1 12.5 l2 1.3 d2 3.0 A/F 2.5 Weight
g 1.4 | |||||||||||||||||||||||||||
| 34140.W0056 | Steel | Brass Pad | M 5 | 20.5 | 1.3 | 3.0 | 2.5 | 2.1 | |||||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 5 l1 20.5 l2 1.3 d2 3.0 A/F 2.5 Weight
g 2.1 | |||||||||||||||||||||||||||
| 34140.W0062 | Steel | Brass Pad | M 6 | 11.5 | 1.9 | 4.0 | 3.0 | 1.7 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 6 l1 11.5 l2 1.9 d2 4.0 A/F 3.0 Weight
g 1.7 | |||||||||||||||||||||||||||
| 34140.W0064 | Steel | Brass Pad | M 6 | 17.5 | 1.9 | 4.0 | 3.0 | 2.7 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 6 l1 17.5 l2 1.9 d2 4.0 A/F 3.0 Weight
g 2.7 | |||||||||||||||||||||||||||
| 34140.W0066 | Steel | Brass Pad | M 6 | 26.5 | 1.9 | 4.0 | 3.0 | 4.2 | |||||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 6 l1 26.5 l2 1.9 d2 4.0 A/F 3.0 Weight
g 4.2 | |||||||||||||||||||||||||||
| 34140.W0080 | Steel | Brass Pad | M 8 | 8.0 | 1.4 | 5.5 | 4.0 | 2.2 | |||||||||||||||||||
£ 5.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 8 l1 8.0 l2 1.4 d2 5.5 A/F 4.0 Weight
g 2.2 | |||||||||||||||||||||||||||
| 34140.W0082 | Steel | Brass Pad | M 8 | 12.0 | 2.5 | 5.5 | 4.0 | 3.0 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 8 l1 12.0 l2 2.5 d2 5.5 A/F 4.0 Weight
g 3.0 | |||||||||||||||||||||||||||
| 34140.W0086 | Steel | Brass Pad | M 8 | 22.0 | 2.5 | 5.5 | 4.0 | 5.8 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 8 l1 22.0 l2 2.5 d2 5.5 A/F 4.0 Weight
g 5.8 | |||||||||||||||||||||||||||
| 34140.W0088 | Steel | Brass Pad | M 8 | 32.0 | 2.5 | 5.5 | 4.0 | 8.9 | |||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M 8 l1 32.0 l2 2.5 d2 5.5 A/F 4.0 Weight
g 8.9 | |||||||||||||||||||||||||||
| 34140.W0102 | Steel | Brass Pad | M10 | 14.0 | 2.7 | 7.0 | 5.0 | 5.6 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 96 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M10 l1 14.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 5.6 | |||||||||||||||||||||||||||
| 34140.W0104 | Steel | Brass Pad | M10 | 18.0 | 2.7 | 7.0 | 5.0 | 6.7 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M10 l1 18.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 6.7 | |||||||||||||||||||||||||||
| 34140.W0106 | Steel | Brass Pad | M10 | 27.0 | 2.7 | 7.0 | 5.0 | 11.0 | |||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M10 l1 27.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 11.0 | |||||||||||||||||||||||||||
| 34140.W0108 | Steel | Brass Pad | M10 | 37.0 | 2.7 | 7.0 | 5.0 | 16.0 | |||||||||||||||||||
£ 5.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M10 l1 37.0 l2 2.7 d2 7.0 A/F 5.0 Weight
g 16.0 | |||||||||||||||||||||||||||
| 34140.W0122 | Steel | Brass Pad | M12 | 18.5 | 3.4 | 8.5 | 6.0 | 10.0 | |||||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M12 l1 18.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 10.0 | |||||||||||||||||||||||||||
| 34140.W0124 | Steel | Brass Pad | M12 | 22.5 | 3.4 | 8.5 | 6.0 | 12.0 | |||||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M12 l1 22.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 12.0 | |||||||||||||||||||||||||||
| 34140.W0126 | Steel | Brass Pad | M12 | 32.5 | 3.4 | 8.5 | 6.0 | 20.0 | |||||||||||||||||||
£ 6.07 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M12 l1 32.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 20.0 | |||||||||||||||||||||||||||
| 34140.W0128 | Steel | Brass Pad | M12 | 42.5 | 3.4 | 8.5 | 6.0 | 29.0 | |||||||||||||||||||
£ 6.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Brass Pad d1 M12 l1 42.5 l2 3.4 d2 8.5 A/F 6.0 Weight
g 29.0 | |||||||||||||||||||||||||||
Screw: heat treated steel, 1200 +/-100 N/mm².
Pad: brass.
Brass pad pressed in. These thrust screws can be used for gentle clamping or pressing of threaded spindles, axles, shafts or surface treated parts.