Thrust Screws
brass pad
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 4.60 | 0% |
| 10-19 | £ 4.14 | 10% |
| 20-49 | £ 3.91 | 15% |
| 50-99 | £ 3.68 | 20% |
| 100+ | £ 3.45 | 25% |
Screw: heat treated steel, 1200 +/-100 N/mm².
Pad: brass.
Brass pad pressed in. These thrust screws can be used for gentle clamping or pressing of threaded spindles, axles, shafts or surface treated parts.