Thrust Screws
brass pad
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 5.34 | 0% |
| 10-19 | £ 4.81 | 10% |
| 20-49 | £ 4.54 | 15% |
| 50-99 | £ 4.27 | 20% |
| 100+ | £ 4.01 | 25% |
Screw: stainless steel 1.4305 (AISI 303).
Pad: brass.
Brass pad pressed in. These thrust screws can be used for gentle clamping or pressing of threaded spindles, axles, shafts or surface treated parts.