Price & Availability | Article | Material | Type | d1 | l1 | l2 | d2 | A/F | Weight g | ||||||||||||||||||
34160.W0632 | Stainless | Thermo Pad | M 3 | 3.8 | 0.8 | 1.5 | 1.5 | 0.2 | |||||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 350 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 3 l1 3.8 l2 0.8 d2 1.5 A/F 1.5 Weight
g 0.2 | |||||||||||||||||||||||||||
34160.W0634 | Stainless | Thermo Pad | M 3 | 5.8 | 0.8 | 1.5 | 1.5 | 0.3 | |||||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 1934 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 3 l1 5.8 l2 0.8 d2 1.5 A/F 1.5 Weight
g 0.3 | |||||||||||||||||||||||||||
34160.W0642 | Stainless | Thermo Pad | M 4 | 7.0 | 1.0 | 2.0 | 2.0 | 0.3 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 2135 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 4 l1 7.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.3 | |||||||||||||||||||||||||||
34160.W0643 | Stainless | Thermo Pad | M 4 | 9.0 | 1.0 | 2.0 | 2.0 | 0.4 | |||||||||||||||||||
£ 4.29 per unit (click for quantity discounts) Ready to despatch 1518 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 4 l1 9.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.4 | |||||||||||||||||||||||||||
34160.W0644 | Stainless | Thermo Pad | M 4 | 11.0 | 1.0 | 2.0 | 2.0 | 0.6 | |||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 661 Need more? Please call us.
Material Stainless Type Thermo Pad d1 M 4 l1 11.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.6 | |||||||||||||||||||||||||||
34160.W0645 | Stainless | Thermo Pad | M 4 | 13.0 | 1.0 | 2.0 | 2.0 | 0.7 | |||||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 787 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 4 l1 13.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 0.7 | |||||||||||||||||||||||||||
34160.W0646 | Stainless | Thermo Pad | M 4 | 17.0 | 1.0 | 2.0 | 2.0 | 1.0 | |||||||||||||||||||
£ 4.65 per unit (click for quantity discounts) Ready to despatch 802 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 4 l1 17.0 l2 1.0 d2 2.0 A/F 2.0 Weight
g 1.0 | |||||||||||||||||||||||||||
34160.W0653 | Stainless | Thermo Pad | M 5 | 11.0 | 1.0 | 3.0 | 2.5 | 0.8 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 896 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 5 l1 11.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 0.8 | |||||||||||||||||||||||||||
34160.W0654 | Stainless | Thermo Pad | M 5 | 13.0 | 1.0 | 3.0 | 2.5 | 1.0 | |||||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 5 l1 13.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 1.0 | |||||||||||||||||||||||||||
34160.W0655 | Stainless | Thermo Pad | M 5 | 17.0 | 1.0 | 3.0 | 2.5 | 1.2 | |||||||||||||||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 392 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 5 l1 17.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 1.2 | |||||||||||||||||||||||||||
34160.W0656 | Stainless | Thermo Pad | M 5 | 21.0 | 1.0 | 3.0 | 2.5 | 2.0 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 411 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 5 l1 21.0 l2 1.0 d2 3.0 A/F 2.5 Weight
g 2.0 | |||||||||||||||||||||||||||
34160.W0662 | Stainless | Thermo Pad | M 6 | 11.3 | 1.3 | 3.5 | 3.0 | 1.2 | |||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 5452 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 6 l1 11.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 1.2 | |||||||||||||||||||||||||||
34160.W0664 | Stainless | Thermo Pad | M 6 | 17.3 | 1.3 | 3.5 | 3.0 | 2.2 | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 36 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 6 l1 17.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 2.2 | |||||||||||||||||||||||||||
34160.W0665 | Stainless | Thermo Pad | M 6 | 21.3 | 1.3 | 3.5 | 3.0 | 2.8 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 6 l1 21.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 2.8 | |||||||||||||||||||||||||||
34160.W0667 | Stainless | Thermo Pad | M 6 | 33.3 | 1.3 | 3.5 | 3.0 | 4.9 | |||||||||||||||||||
£ 5.77 per unit (click for quantity discounts) Ready to despatch 456 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 6 l1 33.3 l2 1.3 d2 3.5 A/F 3.0 Weight
g 4.9 | |||||||||||||||||||||||||||
34160.W0682 | Stainless | Thermo Pad | M 8 | 13.6 | 1.6 | 5.0 | 4.0 | 2.6 | |||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 983 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 8 l1 13.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 2.6 | |||||||||||||||||||||||||||
34160.W0683 | Stainless | Thermo Pad | M 8 | 17.6 | 1.6 | 5.0 | 4.0 | 3.6 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 208 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 8 l1 17.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 3.6 | |||||||||||||||||||||||||||
34160.W0684 | Stainless | Thermo Pad | M 8 | 21.6 | 1.6 | 5.0 | 4.0 | 5.0 | |||||||||||||||||||
£ 5.09 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 8 l1 21.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 5.0 | |||||||||||||||||||||||||||
34160.W0685 | Stainless | Thermo Pad | M 8 | 26.6 | 1.6 | 5.0 | 4.0 | 6.4 | |||||||||||||||||||
£ 5.65 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 8 l1 26.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 6.4 | |||||||||||||||||||||||||||
34160.W0686 | Stainless | Thermo Pad | M 8 | 33.6 | 1.6 | 5.0 | 4.0 | 8.5 | |||||||||||||||||||
£ 5.95 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 8 l1 33.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 8.5 | |||||||||||||||||||||||||||
34160.W0687 | Stainless | Thermo Pad | M 8 | 41.6 | 1.6 | 5.0 | 4.0 | 11.0 | |||||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M 8 l1 41.6 l2 1.6 d2 5.0 A/F 4.0 Weight
g 11.0 | |||||||||||||||||||||||||||
34160.W0703 | Stainless | Thermo Pad | M10 | 21.9 | 1.9 | 6.5 | 5.0 | 7.1 | |||||||||||||||||||
£ 7.05 per unit (click for quantity discounts) Ready to despatch 83 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M10 l1 21.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 7.1 | |||||||||||||||||||||||||||
34160.W0704 | Stainless | Thermo Pad | M10 | 26.9 | 1.9 | 6.5 | 5.0 | 9.9 | |||||||||||||||||||
£ 6.75 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M10 l1 26.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 9.9 | |||||||||||||||||||||||||||
34160.W0706 | Stainless | Thermo Pad | M10 | 41.9 | 1.9 | 6.5 | 5.0 | 17.0 | |||||||||||||||||||
£ 8.12 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M10 l1 41.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 17.0 | |||||||||||||||||||||||||||
34160.W0707 | Stainless | Thermo Pad | M10 | 51.9 | 1.9 | 6.5 | 5.0 | 22.0 | |||||||||||||||||||
£ 8.41 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M10 l1 51.9 l2 1.9 d2 6.5 A/F 5.0 Weight
g 22.0 | |||||||||||||||||||||||||||
34160.W0722 | Stainless | Thermo Pad | M12 | 22.1 | 2.1 | 8.0 | 6.0 | 9.0 | |||||||||||||||||||
£ 8.41 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M12 l1 22.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 9.0 | |||||||||||||||||||||||||||
34160.W0723 | Stainless | Thermo Pad | M12 | 27.1 | 2.1 | 8.0 | 6.0 | 10.0 | |||||||||||||||||||
£ 9.47 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M12 l1 27.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 10.0 | |||||||||||||||||||||||||||
34160.W0724 | Stainless | Thermo Pad | M12 | 34.1 | 2.1 | 8.0 | 6.0 | 19.0 | |||||||||||||||||||
£ 8.91 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M12 l1 34.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 19.0 | |||||||||||||||||||||||||||
34160.W0726 | Stainless | Thermo Pad | M12 | 52.1 | 2.1 | 8.0 | 6.0 | 31.0 | |||||||||||||||||||
£ 10.42 per unit (click for quantity discounts) Ready to despatch 98 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M12 l1 52.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 31.0 | |||||||||||||||||||||||||||
34160.W0727 | Stainless | Thermo Pad | M12 | 65.1 | 2.1 | 8.0 | 6.0 | 40.0 | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Thermo Pad d1 M12 l1 65.1 l2 2.1 d2 8.0 A/F 6.0 Weight
g 40.0 |
Screw: stainless steel 1.4305 (AISI 303).
Pad: thermoplastic POM, white.
Thermoplastic bolt pressed in.
For gentle clamping or pressing of thread spindles, axles, shafts and surface treated parts.