Price & Availability | Article | d1 | h1 min. | A/F | Material | ||||||
65690.020-ZP | M 2 | 0.95 | 4 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 h1
min. 0.95 A/F 4 Material Steel ZP | |||||||||||
65690.025-ZP | M2,5 | 1.35 | 5 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 h1
min. 1.35 A/F 5 Material Steel ZP | |||||||||||
65690.030-ZP | M 3 | 1.55 | 5.5 | Steel ZP | |||||||
Ready to despatch 1630 Need more? Please call us.
d1 M 3 h1
min. 1.55 A/F 5.5 Material Steel ZP | |||||||||||
65690.040-ZP | M 4 | 1.95 | 7 | Steel ZP | |||||||
Ready to despatch 7528 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 h1
min. 1.95 A/F 7 Material Steel ZP | |||||||||||
65690.050-ZP | M 5 | 2.45 | 8 | Steel ZP | |||||||
£ 5.00 per 100 units (click for quantity discounts) Ready to despatch 57 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 h1
min. 2.45 A/F 8 Material Steel ZP | |||||||||||
65690.060-ZP | M 6 | 2.9 | 10 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 3580 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1
min. 2.9 A/F 10 Material Steel ZP | |||||||||||
65690.080-ZP | M 8 | 3.7 | 13 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 853 Need more? Please call us.
d1 M 8 h1
min. 3.7 A/F 13 Material Steel ZP | |||||||||||
65690.100-ZP | M10 | 4.7 | 17 | Steel ZP | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 13343 Need more? Please call us.
d1 M10 h1
min. 4.7 A/F 17 Material Steel ZP | |||||||||||
65690.120-ZP | M12 | 5.7 | 19 | Steel ZP | |||||||
£ 5.00 per 100 units (click for quantity discounts) Ready to despatch 2139 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1
min. 5.7 A/F 19 Material Steel ZP | |||||||||||
65690.140-ZP | M14 | 6.42 | 22 | Steel ZP | |||||||
£ 6.00 per 100 units (click for quantity discounts) Ready to despatch 137 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 h1
min. 6.42 A/F 22 Material Steel ZP | |||||||||||
65690.160-ZP | M16 | 7.42 | 24 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 167 Need more? Please call us.
d1 M16 h1
min. 7.42 A/F 24 Material Steel ZP | |||||||||||
65690.180-ZP | M18 | 8.42 | 27 | Steel ZP | |||||||
£ 13.00 per 100 units (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 h1
min. 8.42 A/F 27 Material Steel ZP | |||||||||||
65690.200-ZP | M20 | 9.1 | 30 | Steel ZP | |||||||
£ 16.00 per 100 units (click for quantity discounts) Ready to despatch 651 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1
min. 9.1 A/F 30 Material Steel ZP | |||||||||||
65690.220-ZP | M22 | 9.9 | 34 | Steel ZP | |||||||
£ 29.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22 h1
min. 9.9 A/F 34 Material Steel ZP | |||||||||||
65690.240-ZP | M24 | 10.9 | 36 | Steel ZP | |||||||
£ 40.00 per 100 units (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1
min. 10.9 A/F 36 Material Steel ZP | |||||||||||
65690.270-ZP | M27 | 12.4 | 41 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M27 h1
min. 12.4 A/F 41 Material Steel ZP | |||||||||||
65690.300-ZP | M30 | 13.9 | 46 | Steel ZP | |||||||
£ 101.00 per 100 units (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1
min. 13.9 A/F 46 Material Steel ZP | |||||||||||
65690.330-ZP | M33 | 15.4 | 50 | Steel ZP | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M33 h1
min. 15.4 A/F 50 Material Steel ZP | |||||||||||
65690.360-ZP | M36 | 16.9 | 55 | Steel ZP | |||||||
£ 349.00 per 100 units (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 M36 h1
min. 16.9 A/F 55 Material Steel ZP |
Steel (class 4), zinc-plated.
To DIN 439. Standard metric coarse pitch threads.
For fine thread lock nuts see P0306.