Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
65692.080-100-A4 | M 8x1,0 | 3.7 | 13 | A4 s/s | |||||||
£ 18.00 per 100 units (click for quantity discounts) Ready to despatch 494 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8x1,0 h1 3.7 A/F 13 Material A4 s/s | |||||||||||
65692.100-100-A4 | M10x1,0 | 4.7 | 17 | A4 s/s | |||||||
£ 41.00 per 100 units (click for quantity discounts) Ready to despatch 76 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,0 h1 4.7 A/F 17 Material A4 s/s | |||||||||||
65692.100-125-A4 | M10x1,25 | 4.7 | 17 | A4 s/s | |||||||
£ 41.00 per 100 units (click for quantity discounts) Ready to despatch 178 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,25 h1 4.7 A/F 17 Material A4 s/s | |||||||||||
65692.120-125-A4 | M12x1,25 | 5.7 | 19 | A4 s/s | |||||||
£ 59.00 per 100 units (click for quantity discounts) Ready to despatch 156 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,25 h1 5.7 A/F 19 Material A4 s/s | |||||||||||
65692.120-150-A4 | M12x1,5 | 5.7 | 19 | A4 s/s | |||||||
£ 67.00 per 100 units (click for quantity discounts) Ready to despatch 384 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 h1 5.7 A/F 19 Material A4 s/s | |||||||||||
65692.140-150-A4 | M14x1,5 | 6.42 | 22 | A4 s/s | |||||||
£ 116.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14x1,5 h1 6.42 A/F 22 Material A4 s/s | |||||||||||
65692.160-150-A4 | M16x1,5 | 7.42 | 24 | A4 s/s | |||||||
£ 127.00 per 100 units (click for quantity discounts) Ready to despatch 88 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1,5 h1 7.42 A/F 24 Material A4 s/s | |||||||||||
65692.180-150-A4 | M18x1,5 | 8.42 | 27 | A4 s/s | |||||||
£ 196.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18x1,5 h1 8.42 A/F 27 Material A4 s/s | |||||||||||
65692.200-150-A4 | M20x1,5 | 9.1 | 30 | A4 s/s | |||||||
£ 231.00 per 100 units (click for quantity discounts) Ready to despatch 148 Need more? Please call us.
d1 M20x1,5 h1 9.1 A/F 30 Material A4 s/s | |||||||||||
65692.220-150-A4 | M22x1,5 | 9.9 | 34 | A4 s/s | |||||||
£ 327.00 per 100 units (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22x1,5 h1 9.9 A/F 34 Material A4 s/s | |||||||||||
65692.240-150-A4 | M24x1,5 | 10.9 | 36 | A4 s/s | |||||||
£ 546.00 per 100 units (click for quantity discounts) Ready to despatch 75 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x1,5 h1 10.9 A/F 36 Material A4 s/s | |||||||||||
65692.240-200-A4 | M24x2,0 | 10.9 | 36 | A4 s/s | |||||||
£ 492.00 per 100 units (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
d1 M24x2,0 h1 10.9 A/F 36 Material A4 s/s | |||||||||||
65692.270-150-A4 | M27x1,5 | 12.4 | 41 | A4 s/s | |||||||
£ 982.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x1,5 h1 12.4 A/F 41 Material A4 s/s | |||||||||||
65692.270-200-A4 | M27x2,0 | 12.4 | 41 | A4 s/s | |||||||
£ 922.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x2,0 h1 12.4 A/F 41 Material A4 s/s | |||||||||||
65692.300-150-A4 | M30x1,5 | 13.9 | 46 | A4 s/s | |||||||
£ 1,047.00 per 100 units (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30x1,5 h1 13.9 A/F 46 Material A4 s/s | |||||||||||
65692.300-200-A4 | M30x2,0 | 13.9 | 46 | A4 s/s | |||||||
£ 1,047.00 per 100 units (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30x2,0 h1 13.9 A/F 46 Material A4 s/s | |||||||||||
65692.330-200-A4 | M33x2,0 | 15.4 | 49 | A4 s/s | |||||||
£ 1,267.00 per 100 units (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M33x2,0 h1 15.4 A/F 49 Material A4 s/s | |||||||||||
65692.360-150-A4 | M36x1,5 | 16.9 | 55 | A4 s/s | |||||||
£ 1,747.00 per 100 units (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36x1,5 h1 16.9 A/F 55 Material A4 s/s |
Stainless steel (A4).
To DIN 439. Fine pitch threads.
For coarse thread lock nuts see P0305.