Price & Availability | Article | d1 | h1 min. | A/F | Material | ||||||
65691.060-A2 | M 6 | 2.9 | 10 | A2 s/s | |||||||
£ 7.00 per 100 units (click for quantity discounts) Ready to despatch 446 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1
min. 2.9 A/F 10 Material A2 s/s | |||||||||||
65691.080-A2 | M 8 | 3.7 | 13 | A2 s/s | |||||||
£ 14.00 per 100 units (click for quantity discounts) Ready to despatch 1066 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1
min. 3.7 A/F 13 Material A2 s/s | |||||||||||
65691.100-A2 | M10 | 4.7 | 17 | A2 s/s | |||||||
£ 30.00 per 100 units (click for quantity discounts) Ready to despatch 384 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1
min. 4.7 A/F 17 Material A2 s/s | |||||||||||
65691.100-100-A2 | M10x1,0 | 4.7 | 17 | A2 s/s | |||||||
£ 30.00 per 100 units (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,0 h1
min. 4.7 A/F 17 Material A2 s/s | |||||||||||
65691.100-125-A2 | M10x1,25 | 4.7 | 17 | A2 s/s | |||||||
£ 362.00 per 100 units (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,25 h1
min. 4.7 A/F 17 Material A2 s/s | |||||||||||
65691.120-A2 | M12 | 5.7 | 19 | A2 s/s | |||||||
£ 41.00 per 100 units (click for quantity discounts) Ready to despatch 340 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1
min. 5.7 A/F 19 Material A2 s/s | |||||||||||
65691.120-100-A2 | M12x1,0 | 5.7 | 19 | A2 s/s | |||||||
£ 41.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,0 h1
min. 5.7 A/F 19 Material A2 s/s | |||||||||||
65691.120-125-A2 | M12x1,25 | 5.7 | 19 | A2 s/s | |||||||
£ 41.00 per 100 units (click for quantity discounts) Ready to despatch 397 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,25 h1
min. 5.7 A/F 19 Material A2 s/s | |||||||||||
65691.120-150-A2 | M12x1,5 | 5.7 | 19 | A2 s/s | |||||||
£ 41.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 h1
min. 5.7 A/F 19 Material A2 s/s | |||||||||||
65691.140-A2 | M14 | 7 | 22 | A2 s/s | |||||||
£ 43.00 per 100 units (click for quantity discounts) Ready to despatch 59 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 h1
min. 7 A/F 22 Material A2 s/s | |||||||||||
65691.160-A2 | M16 | 7.42 | 24 | A2 s/s | |||||||
£ 114.00 per 100 units (click for quantity discounts) Ready to despatch 702 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1
min. 7.42 A/F 24 Material A2 s/s | |||||||||||
65691.160-150-A2 | M16x1,5 | 7.42 | 24 | A2 s/s | |||||||
£ 77.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1,5 h1
min. 7.42 A/F 24 Material A2 s/s | |||||||||||
65691.180-A2 | M18 | 9 | 27 | A2 s/s | |||||||
£ 123.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 h1
min. 9 A/F 27 Material A2 s/s | |||||||||||
65691.200-A2 | M20 | 9.1 | 30 | A2 s/s | |||||||
£ 179.00 per 100 units (click for quantity discounts) Ready to despatch 314 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1
min. 9.1 A/F 30 Material A2 s/s | |||||||||||
65691.200-150-A2 | M20x1,5 | 9.1 | 30 | A2 s/s | |||||||
£ 162.00 per 100 units (click for quantity discounts) Ready to despatch 62 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x1,5 h1
min. 9.1 A/F 30 Material A2 s/s | |||||||||||
65691.220-150-A2 | M22x1,5 | 9.1 | 32 | A2 s/s | |||||||
£ 246.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22x1,5 h1
min. 9.1 A/F 32 Material A2 s/s | |||||||||||
65691.240-A2 | M24 | 10.9 | 36 | A2 s/s | |||||||
£ 380.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1
min. 10.9 A/F 36 Material A2 s/s | |||||||||||
65691.240-150-A2 | M24x1,5 | 10.9 | 36 | A2 s/s | |||||||
£ 454.00 per 100 units (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x1,5 h1
min. 10.9 A/F 36 Material A2 s/s | |||||||||||
65691.240-200-A2 | M24x2,0 | 10.9 | 36 | A2 s/s | |||||||
£ 451.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x2,0 h1
min. 10.9 A/F 36 Material A2 s/s | |||||||||||
65691.270-A2 | M27 | 13.5 | 41 | A2 s/s | |||||||
£ 467.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27 h1
min. 13.5 A/F 41 Material A2 s/s | |||||||||||
65691.270-150-A2 | M27x1,5 | 13.5 | 41 | A2 s/s | |||||||
£ 751.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x1,5 h1
min. 13.5 A/F 41 Material A2 s/s | |||||||||||
65691.300-A2 | M30 | 13.9 | 46 | A2 s/s | |||||||
£ 1,031.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1
min. 13.9 A/F 46 Material A2 s/s | |||||||||||
65691.300-150-A2 | M30x1,5 | 13.9 | 46 | A2 s/s | |||||||
£ 1,086.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30x1,5 h1
min. 13.9 A/F 46 Material A2 s/s | |||||||||||
65691.360-A2 | M36 | 16.9 | 55 | A2 s/s | |||||||
£ 4,076.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 h1
min. 16.9 A/F 55 Material A2 s/s |
Stainless steel (AISI 303, 1.4305 ).
To DIN 439. Left hand threads.
Standard threads are coarse pitch.
Fine threads are indicated by an A & B suffix.