Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
65690.020-SC | M 2 | 0.95 | 4 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 h1 0.95 A/F 4 Material Steel SC | |||||||||||
65690.025-SC | M2,6 | 1.35 | 5 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,6 h1 1.35 A/F 5 Material Steel SC | |||||||||||
65690.030-SC | M 3 | 1.55 | 5.5 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 h1 1.55 A/F 5.5 Material Steel SC | |||||||||||
65690.040-SC | M 4 | 1.95 | 7 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 h1 1.95 A/F 7 Material Steel SC | |||||||||||
65690.050-SC | M 5 | 2.45 | 8 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 h1 2.45 A/F 8 Material Steel SC | |||||||||||
65690.060-SC | M 6 | 2.9 | 10 | Steel SC | |||||||
Ready to despatch 984 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 2.9 A/F 10 Material Steel SC | |||||||||||
65690.080-SC | M 8 | 3.7 | 13 | Steel SC | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 3.7 A/F 13 Material Steel SC | |||||||||||
65690.100-SC | M10 | 4.7 | 17 | Steel SC | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 980 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 4.7 A/F 17 Material Steel SC | |||||||||||
65690.120-SC | M12 | 5.7 | 19 | Steel SC | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 5.7 A/F 19 Material Steel SC | |||||||||||
65690.140-SC | M14 | 6.42 | 22 | Steel SC | |||||||
£ 5.00 per 100 units (click for quantity discounts) Ready to despatch 547 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 h1 6.42 A/F 22 Material Steel SC | |||||||||||
65690.160-SC | M16 | 7.42 | 24 | Steel SC | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 506 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 7.42 A/F 24 Material Steel SC | |||||||||||
65690.180-SC | M18 | 8.42 | 27 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M18 h1 8.42 A/F 27 Material Steel SC | |||||||||||
65690.200-SC | M20 | 9.1 | 30 | Steel SC | |||||||
£ 16.00 per 100 units (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 9.1 A/F 30 Material Steel SC | |||||||||||
65690.220-SC | M22 | 9.9 | 34 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M22 h1 9.9 A/F 34 Material Steel SC | |||||||||||
65690.240-SC | M24 | 10.9 | 36 | Steel SC | |||||||
£ 40.00 per 100 units (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 10.9 A/F 36 Material Steel SC | |||||||||||
65690.270-SC | M27 | 12.4 | 41 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M27 h1 12.4 A/F 41 Material Steel SC | |||||||||||
65690.300-SC | M30 | 13.9 | 46 | Steel SC | |||||||
£ 78.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1 13.9 A/F 46 Material Steel SC | |||||||||||
65690.330-SC | M33 | 15.4 | 50 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M33 h1 15.4 A/F 50 Material Steel SC | |||||||||||
65690.360-SC | M36 | 16.9 | 55 | Steel SC | |||||||
£ 312.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 h1 16.9 A/F 55 Material Steel SC |
Steel (class 4), self-colour.
To DIN 439. Standard metric coarse pitch threads.
For fine thread lock nuts see P0306.