Lock Nuts Coarse
Stainless Steel
| Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
| 65692.120-125-SC | M12x1,25 | 5.7 | 19 | Steel SC | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,25 h1 5.7 A/F 19 Material Steel SC | |||||||||||
| 65692.140-150-SC | M14x1,5 | 6.42 | 22 | Steel SC | |||||||
£ 17.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14x1,5 h1 6.42 A/F 22 Material Steel SC | |||||||||||
| 65692.180-150-SC | M18x1,5 | 8.42 | 27 | Steel SC | |||||||
£ 43.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18x1,5 h1 8.42 A/F 27 Material Steel SC | |||||||||||
| 65692.220-150-SC | M22x1,5 | 9.9 | 34 | Steel SC | |||||||
£ 67.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22x1,5 h1 9.9 A/F 34 Material Steel SC | |||||||||||
| 65692.270-150-SC | M27x1,5 | 12.4 | 41 | Steel SC | |||||||
£ 112.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x1,5 h1 12.4 A/F 41 Material Steel SC | |||||||||||
| 65692.270-200-SC | M27x2,0 | 12.4 | 41 | Steel SC | |||||||
£ 112.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27x2,0 h1 12.4 A/F 41 Material Steel SC | |||||||||||
| 65692.300-150-SC | M30x1,5 | 13.9 | 46 | Steel SC | |||||||
£ 150.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30x1,5 h1 13.9 A/F 46 Material Steel SC | |||||||||||
| 65692.330-200-SC | M33x2,0 | 15.4 | 49 | Steel SC | |||||||
£ 310.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M33x2,0 h1 15.4 A/F 49 Material Steel SC | |||||||||||
| 65692.560-200-SC | M56x2,0 | 28 | 85 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M56x2,0 h1 28 A/F 85 Material Steel SC | |||||||||||
Steel (class 4), self-colour.
To DIN 439. Fine pitch threads.
For coarse thread lock nuts see P0305.