Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1-9 | £ 58.30 | 0% |
10-19 | £ 52.47 | 10% |
20-49 | £ 49.56 | 15% |
50-99 | £ 46.64 | 20% |
100+ | £ 40.81 | 30% |
Body: surface zinc plated.
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free, sizes according to DIN ISO 12230-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.