Rod Ends with Studs
Female
Price & Availability | Article | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | ||||||||||||||||||
65996.W0106 | Right | M6 | M6 | 36 | 9 | 20 | 9.0 | |||||||||||||||||||
£ 57.11 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Thread hand Right d1 M6 d2 M6 l1 36 w1 9 d3 20 d4 9.0 | ||||||||||||||||||||||||||
65996.W0108 | Right | M8 | M8 | 42 | 12 | 24 | 10.5 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 M8 d2 M8 l1 42 w1 12 d3 24 d4 10.5 | ||||||||||||||||||||||||||
65996.W0110 | Right | M10 | M10 | 48 | 14 | 28 | 13.0 | |||||||||||||||||||
£ 91.26 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Thread hand Right d1 M10 d2 M10 l1 48 w1 14 d3 28 d4 13.0 | ||||||||||||||||||||||||||
65996.W0112 | Right | M12 | M12 | 54 | 16 | 32 | 15.0 | |||||||||||||||||||
£ 100.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 M12 d2 M12 l1 54 w1 16 d3 32 d4 15.0 | ||||||||||||||||||||||||||
65996.W0116 | Right | M16 | M16 | 66 | 21 | 42 | 19.0 | |||||||||||||||||||
£ 146.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 M16 d2 M16 l1 66 w1 21 d3 42 d4 19.0 | ||||||||||||||||||||||||||
65996.W0506 | Left | M6 | M6 | 36 | 9 | 20 | 9.0 | |||||||||||||||||||
£ 63.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M6 d2 M6 l1 36 w1 9 d3 20 d4 9.0 | ||||||||||||||||||||||||||
65996.W0508 | Left | M8 | M8 | 42 | 12 | 24 | 10.5 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M8 d2 M8 l1 42 w1 12 d3 24 d4 10.5 | ||||||||||||||||||||||||||
65996.W0510 | Left | M10 | M10 | 48 | 14 | 28 | 13.0 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M10 d2 M10 l1 48 w1 14 d3 28 d4 13.0 | ||||||||||||||||||||||||||
65996.W0512 | Left | M12 | M12 | 54 | 16 | 32 | 15.0 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M12 d2 M12 l1 54 w1 16 d3 32 d4 15.0 | ||||||||||||||||||||||||||
65996.W0516 | Left | M16 | M16 | 66 | 21 | 42 | 19.0 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 M16 d2 M16 l1 66 w1 21 d3 42 d4 19.0 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | w2 | A/F | a ยฐ | Static load C0 max. kN | ||||||||||||||||||
65996.W0106 | 20 | 21 | 18.5 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | |||||||||||||||||||
£ 57.11 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
g 20 l2 21 l3 18.5 l4 13 l5 10 w2 6.75 A/F 8 a
ยฐ 13 Static load C0
max.
kN 7.7 | ||||||||||||||||||||||||||||
65996.W0108 | 38 | 25 | 23.5 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 38 l2 25 l3 23.5 l4 17 l5 13 w2 9.00 A/F 8 a
ยฐ 14 Static load C0
max.
kN 12.9 | ||||||||||||||||||||||||||||
65996.W0110 | 55 | 28 | 28.5 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 91.26 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 55 l2 28 l3 28.5 l4 21 l5 17 w2 10.50 A/F 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
65996.W0112 | 85 | 32 | 32.5 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 100.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 85 l2 32 l3 32.5 l4 25 l5 20 w2 12.00 A/F 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||||
65996.W0116 | 210 | 37 | 42.5 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 146.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 210 l2 37 l3 42.5 l4 33 l5 24 w2 15.00 A/F 17 a
ยฐ 15 Static load C0
max.
kN 39.0 | ||||||||||||||||||||||||||||
65996.W0506 | 20 | 21 | 18.5 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | |||||||||||||||||||
£ 63.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 20 l2 21 l3 18.5 l4 13 l5 10 w2 6.75 A/F 8 a
ยฐ 13 Static load C0
max.
kN 7.7 | ||||||||||||||||||||||||||||
65996.W0508 | 38 | 25 | 23.5 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 38 l2 25 l3 23.5 l4 17 l5 13 w2 9.00 A/F 8 a
ยฐ 14 Static load C0
max.
kN 12.9 | ||||||||||||||||||||||||||||
65996.W0510 | 55 | 28 | 28.5 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 55 l2 28 l3 28.5 l4 21 l5 17 w2 10.50 A/F 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
65996.W0512 | 85 | 32 | 32.5 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 85 l2 32 l3 32.5 l4 25 l5 20 w2 12.00 A/F 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||||
65996.W0516 | 210 | 37 | 42.5 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 210 l2 37 l3 42.5 l4 33 l5 24 w2 15.00 A/F 17 a
ยฐ 15 Static load C0
max.
kN 39.0 |
Body: stainless steel (AISI 304)
Race: steel/ bronze - PTFE composite.
Inner ring: stainless steel, hardened and ground (AISI 304)
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Joint ball: stainless steel (AISI 440C)
Maintenance free, sizes according to DIN ISO 12240-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.