Rod Ends with Studs
Female
| Price & Availability | Article | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | l2 | l3 | ||||||||||||||||||
| 65992.W0106 | Right | M6 | M6 | 36 | 9 | 20 | 9.0 | 21 | 18.5 | |||||||||||||||||||
£ 20.21 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 M6 d2 M6 l1 36 w1 9 d3 20 d4 9.0 l2 21 l3 18.5 | ||||||||||||||||||||||||||||
| 65992.W0108 | Right | M8 | M8 | 42 | 12 | 24 | 10.5 | 25 | 23.5 | |||||||||||||||||||
£ 22.00 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Thread hand Right d1 M8 d2 M8 l1 42 w1 12 d3 24 d4 10.5 l2 25 l3 23.5 | ||||||||||||||||||||||||||||
| 65992.W0110 | Right | M10 | M10 | 48 | 14 | 28 | 13.0 | 28 | 28.5 | |||||||||||||||||||
£ 26.70 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 M10 d2 M10 l1 48 w1 14 d3 28 d4 13.0 l2 28 l3 28.5 | ||||||||||||||||||||||||||||
| 65992.W0112 | Right | M12 | M12 | 54 | 16 | 32 | 15.0 | 32 | 32.5 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 M12 d2 M12 l1 54 w1 16 d3 32 d4 15.0 l2 32 l3 32.5 | ||||||||||||||||||||||||||||
| 65992.W0114 | Right | M14 | M14 | 60 | 19 | 36 | 17.0 | 36 | 37.5 | |||||||||||||||||||
£ 36.38 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 M14 d2 M14 l1 60 w1 19 d3 36 d4 17.0 l2 36 l3 37.5 | ||||||||||||||||||||||||||||
| 65992.W0116 | Right | M16 | M16 | 66 | 21 | 42 | 19.0 | 37 | 42.5 | |||||||||||||||||||
£ 58.30 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 M16 d2 M16 l1 66 w1 21 d3 42 d4 19.0 l2 37 l3 42.5 | ||||||||||||||||||||||||||||
| 65992.W0506 | Left | M6 | M6 | 36 | 9 | 20 | 9.0 | 21 | 18.5 | |||||||||||||||||||
£ 19.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 M6 d2 M6 l1 36 w1 9 d3 20 d4 9.0 l2 21 l3 18.5 | ||||||||||||||||||||||||||||
| 65992.W0508 | Left | M8 | M8 | 42 | 12 | 24 | 10.5 | 25 | 23.5 | |||||||||||||||||||
£ 22.00 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 M8 d2 M8 l1 42 w1 12 d3 24 d4 10.5 l2 25 l3 23.5 | ||||||||||||||||||||||||||||
| 65992.W0510 | Left | M10 | M10 | 48 | 14 | 28 | 13.0 | 28 | 28.5 | |||||||||||||||||||
£ 25.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 M10 d2 M10 l1 48 w1 14 d3 28 d4 13.0 l2 28 l3 28.5 | ||||||||||||||||||||||||||||
| 65992.W0512 | Left | M12 | M12 | 54 | 16 | 32 | 15.0 | 32 | 32.5 | |||||||||||||||||||
£ 31.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M12 d2 M12 l1 54 w1 16 d3 32 d4 15.0 l2 32 l3 32.5 | ||||||||||||||||||||||||||||
| 65992.W0514 | Left | M14 | M14 | 60 | 19 | 36 | 17.0 | 36 | 37.5 | |||||||||||||||||||
£ 36.38 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 M14 d2 M14 l1 60 w1 19 d3 36 d4 17.0 l2 36 l3 37.5 | ||||||||||||||||||||||||||||
| 65992.W0516 | Left | M16 | M16 | 66 | 21 | 42 | 19.0 | 37 | 42.5 | |||||||||||||||||||
£ 58.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M16 d2 M16 l1 66 w1 21 d3 42 d4 19.0 l2 37 l3 42.5 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l4 | l5 | w2 | A/F | a ยฐ | Static load C0 max. kN | ||||||||||||||||||
| 65992.W0106 | 20 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | |||||||||||||||||||
£ 20.21 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 20 l4 13 l5 10 w2 6.75 A/F 8 a
ยฐ 13 Static load C0
max.
kN 7.7 | ||||||||||||||||||||||||||
| 65992.W0108 | 38 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | |||||||||||||||||||
£ 22.00 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 38 l4 17 l5 13 w2 9.00 A/F 8 a
ยฐ 14 Static load C0
max.
kN 12.9 | ||||||||||||||||||||||||||
| 65992.W0110 | 55 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 26.70 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 55 l4 21 l5 17 w2 10.50 A/F 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||
| 65992.W0112 | 85 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 85 l4 25 l5 20 w2 12.00 A/F 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||
| 65992.W0114 | 140 | 29 | 22 | 13.50 | 14 | 16 | 31.0 | |||||||||||||||||||
£ 36.38 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 140 l4 29 l5 22 w2 13.50 A/F 14 a
ยฐ 16 Static load C0
max.
kN 31.0 | ||||||||||||||||||||||||||
| 65992.W0116 | 210 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 58.30 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 210 l4 33 l5 24 w2 15.00 A/F 17 a
ยฐ 15 Static load C0
max.
kN 39.0 | ||||||||||||||||||||||||||
| 65992.W0506 | 20 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | |||||||||||||||||||
£ 19.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 20 l4 13 l5 10 w2 6.75 A/F 8 a
ยฐ 13 Static load C0
max.
kN 7.7 | ||||||||||||||||||||||||||
| 65992.W0508 | 38 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | |||||||||||||||||||
£ 22.00 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 38 l4 17 l5 13 w2 9.00 A/F 8 a
ยฐ 14 Static load C0
max.
kN 12.9 | ||||||||||||||||||||||||||
| 65992.W0510 | 55 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 25.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 55 l4 21 l5 17 w2 10.50 A/F 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||
| 65992.W0512 | 85 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 31.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 85 l4 25 l5 20 w2 12.00 A/F 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||
| 65992.W0514 | 140 | 29 | 22 | 13.50 | 14 | 16 | 31.0 | |||||||||||||||||||
£ 36.38 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 140 l4 29 l5 22 w2 13.50 A/F 14 a
ยฐ 16 Static load C0
max.
kN 31.0 | ||||||||||||||||||||||||||
| 65992.W0516 | 210 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 58.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 210 l4 33 l5 24 w2 15.00 A/F 17 a
ยฐ 15 Static load C0
max.
kN 39.0 | ||||||||||||||||||||||||||
Body: surface zinc plated.
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free, sizes according to DIN ISO 12230-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.