Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1-9 | £ 19.34 | 0% |
10-19 | £ 17.41 | 10% |
20-49 | £ 16.44 | 15% |
50-99 | £ 15.47 | 20% |
100+ | £ 13.54 | 30% |
Body: surface zinc plated.
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free, sizes according to DIN ISO 12230-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com