Rod Ends with Studs
Female
| Price & Availability | Article | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | d5 | d6 | l2 | ||||||||||||||||||
| 65994.W0106 | Right | M6 | M6 | 30 | 9 | 20 | 10.0 | 13 | 9.0 | 12 | |||||||||||||||||||
£ 65.95 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Right d1 M6 d2 M6 l1 30 w1 9 d3 20 d4 10.0 d5 13 d6 9.0 l2 12 | |||||||||||||||||||||||||||||
| 65994.W0108 | Right | M8 | M8 | 36 | 12 | 24 | 12.5 | 16 | 10.5 | 16 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 M8 d2 M8 l1 36 w1 12 d3 24 d4 12.5 d5 16 d6 10.5 l2 16 | |||||||||||||||||||||||||||||
| 65994.W0110 | Right | M10 | M10 | 43 | 14 | 28 | 15.0 | 19 | 13.0 | 20 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 M10 d2 M10 l1 43 w1 14 d3 28 d4 15.0 d5 19 d6 13.0 l2 20 | |||||||||||||||||||||||||||||
| 65994.W0111 | Right | M10 x 1,25* | M10 | 43 | 14 | 28 | 15.0 | 19 | 13.0 | 20 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Thread hand Right d1 M10 x 1,25* d2 M10 l1 43 w1 14 d3 28 d4 15.0 d5 19 d6 13.0 l2 20 | |||||||||||||||||||||||||||||
| 65994.W0112 | Right | M12 | M12 | 50 | 16 | 32 | 17.5 | 22 | 15.0 | 22 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 M12 d2 M12 l1 50 w1 16 d3 32 d4 17.5 d5 22 d6 15.0 l2 22 | |||||||||||||||||||||||||||||
| 65994.W0113 | Right | M12 x 1,25* | M12 | 50 | 16 | 32 | 17.5 | 22 | 15.0 | 22 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 M12 x 1,25* d2 M12 l1 50 w1 16 d3 32 d4 17.5 d5 22 d6 15.0 l2 22 | |||||||||||||||||||||||||||||
| 65994.W0114 | Right | M14 | M14 | 57 | 19 | 36 | 20.0 | 25 | 17.0 | 25 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 M14 d2 M14 l1 57 w1 19 d3 36 d4 20.0 d5 25 d6 17.0 l2 25 | |||||||||||||||||||||||||||||
| 65994.W0115 | Right | M14 x 1,5* | M14 | 57 | 19 | 36 | 20.0 | 25 | 17.0 | 25 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 M14 x 1,5* d2 M14 l1 57 w1 19 d3 36 d4 20.0 d5 25 d6 17.0 l2 25 | |||||||||||||||||||||||||||||
| 65994.W0116 | Right | M16 | M16 | 64 | 21 | 42 | 22.0 | 27 | 19.0 | 28 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 M16 d2 M16 l1 64 w1 21 d3 42 d4 22.0 d5 27 d6 19.0 l2 28 | |||||||||||||||||||||||||||||
| 65994.W0117 | Right | M16 x 1,5* | M16 | 64 | 21 | 42 | 22.0 | 27 | 19.0 | 28 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 M16 x 1,5* d2 M16 l1 64 w1 21 d3 42 d4 22.0 d5 27 d6 19.0 l2 28 | |||||||||||||||||||||||||||||
| 65994.W0506 | Left | M6 | M6 | 30 | 9 | 20 | 10.0 | 13 | 9.0 | 12 | |||||||||||||||||||
£ 63.11 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 M6 d2 M6 l1 30 w1 9 d3 20 d4 10.0 d5 13 d6 9.0 l2 12 | |||||||||||||||||||||||||||||
| 65994.W0508 | Left | M8 | M8 | 36 | 12 | 24 | 12.5 | 16 | 10.5 | 16 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M8 d2 M8 l1 36 w1 12 d3 24 d4 12.5 d5 16 d6 10.5 l2 16 | |||||||||||||||||||||||||||||
| 65994.W0510 | Left | M10 | M10 | 43 | 14 | 28 | 15.0 | 19 | 13.0 | 20 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M10 d2 M10 l1 43 w1 14 d3 28 d4 15.0 d5 19 d6 13.0 l2 20 | |||||||||||||||||||||||||||||
| 65994.W0511 | Left | M10 x 1,25* | M10 | 43 | 14 | 28 | 15.0 | 19 | 13.0 | 20 | |||||||||||||||||||
£ 82.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M10 x 1,25* d2 M10 l1 43 w1 14 d3 28 d4 15.0 d5 19 d6 13.0 l2 20 | |||||||||||||||||||||||||||||
| 65994.W0512 | Left | M12 | M12 | 50 | 16 | 32 | 17.5 | 22 | 15.0 | 22 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 M12 d2 M12 l1 50 w1 16 d3 32 d4 17.5 d5 22 d6 15.0 l2 22 | |||||||||||||||||||||||||||||
| 65994.W0513 | Left | M12 x 1,25* | M12 | 50 | 16 | 32 | 17.5 | 22 | 15.0 | 22 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M12 x 1,25* d2 M12 l1 50 w1 16 d3 32 d4 17.5 d5 22 d6 15.0 l2 22 | |||||||||||||||||||||||||||||
| 65994.W0514 | Left | M14 | M14 | 57 | 19 | 36 | 20.0 | 25 | 17.0 | 25 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 M14 d2 M14 l1 57 w1 19 d3 36 d4 20.0 d5 25 d6 17.0 l2 25 | |||||||||||||||||||||||||||||
| 65994.W0515 | Left | M14 x 1,50* | M14 | 57 | 19 | 36 | 20.0 | 25 | 17.0 | 25 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M14 x 1,50* d2 M14 l1 57 w1 19 d3 36 d4 20.0 d5 25 d6 17.0 l2 25 | |||||||||||||||||||||||||||||
| 65994.W0516 | Left | M16 | M16 | 64 | 21 | 42 | 22.0 | 27 | 19.0 | 28 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M16 d2 M16 l1 64 w1 21 d3 42 d4 22.0 d5 27 d6 19.0 l2 28 | |||||||||||||||||||||||||||||
| 65994.W0517 | Left | M16 x 1,50* | M16 | 64 | 21 | 42 | 22.0 | 27 | 19.0 | 28 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M16 x 1,50* d2 M16 l1 64 w1 21 d3 42 d4 22.0 d5 27 d6 19.0 l2 28 | |||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | l5 | w2 | A/F1 | A/F2 | a ยฐ | Static load C0 max. kN | ||||||||||||||||||
| 65994.W0106 | 22 | 18.5 | 13 | 10 | 6.75 | 11 | 8 | 13 | 7.7 | |||||||||||||||||||
£ 65.95 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 22 l3 18.5 l4 13 l5 10 w2 6.75 A/F1 11 A/F2 8 a
ยฐ 13 Static load C0
max.
kN 7.7 | ||||||||||||||||||||||||||||
| 65994.W0108 | 47 | 23.5 | 17 | 13 | 9.00 | 14 | 8 | 14 | 12.9 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 47 l3 23.5 l4 17 l5 13 w2 9.00 A/F1 14 A/F2 8 a
ยฐ 14 Static load C0
max.
kN 12.9 | ||||||||||||||||||||||||||||
| 65994.W0110 | 77 | 28.0 | 21 | 17 | 10.50 | 17 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 77 l3 28.0 l4 21 l5 17 w2 10.50 A/F1 17 A/F2 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
| 65994.W0111 | 100 | 28.0 | 21 | 17 | 10.50 | 17 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Weight
g 100 l3 28.0 l4 21 l5 17 w2 10.50 A/F1 17 A/F2 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
| 65994.W0112 | 100 | 32.5 | 25 | 20 | 12.00 | 19 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 100 l3 32.5 l4 25 l5 20 w2 12.00 A/F1 19 A/F2 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||||
| 65994.W0113 | 100 | 32.5 | 25 | 20 | 12.00 | 19 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 100 l3 32.5 l4 25 l5 20 w2 12.00 A/F1 19 A/F2 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||||
| 65994.W0114 | 160 | 37.5 | 29 | 22 | 13.50 | 22 | 14 | 16 | 31.0 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 160 l3 37.5 l4 29 l5 22 w2 13.50 A/F1 22 A/F2 14 a
ยฐ 16 Static load C0
max.
kN 31.0 | ||||||||||||||||||||||||||||
| 65994.W0115 | 160 | 37.5 | 29 | 22 | 13.50 | 22 | 14 | 16 | 31.0 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 160 l3 37.5 l4 29 l5 22 w2 13.50 A/F1 22 A/F2 14 a
ยฐ 16 Static load C0
max.
kN 31.0 | ||||||||||||||||||||||||||||
| 65994.W0116 | 220 | 42.5 | 33 | 24 | 15.00 | 22 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 220 l3 42.5 l4 33 l5 24 w2 15.00 A/F1 22 A/F2 17 a
ยฐ 15 Static load C0
max.
kN 39.0 | ||||||||||||||||||||||||||||
| 65994.W0117 | 220 | 42.5 | 33 | 24 | 15.00 | 22 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 220 l3 42.5 l4 33 l5 24 w2 15.00 A/F1 22 A/F2 17 a
ยฐ 15 Static load C0
max.
kN 39.0 | ||||||||||||||||||||||||||||
| 65994.W0506 | 22 | 18.5 | 13 | 10 | 6.75 | 11 | 8 | 13 | 7.7 | |||||||||||||||||||
£ 63.11 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 22 l3 18.5 l4 13 l5 10 w2 6.75 A/F1 11 A/F2 8 a
ยฐ 13 Static load C0
max.
kN 7.7 | ||||||||||||||||||||||||||||
| 65994.W0508 | 47 | 23.5 | 17 | 13 | 9.00 | 14 | 8 | 14 | 12.9 | |||||||||||||||||||
£ 78.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 47 l3 23.5 l4 17 l5 13 w2 9.00 A/F1 14 A/F2 8 a
ยฐ 14 Static load C0
max.
kN 12.9 | ||||||||||||||||||||||||||||
| 65994.W0510 | 77 | 28.0 | 21 | 17 | 10.50 | 17 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 87.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 77 l3 28.0 l4 21 l5 17 w2 10.50 A/F1 17 A/F2 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
| 65994.W0511 | 100 | 28.0 | 21 | 17 | 10.50 | 17 | 12 | 13 | 18.0 | |||||||||||||||||||
£ 82.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 100 l3 28.0 l4 21 l5 17 w2 10.50 A/F1 17 A/F2 12 a
ยฐ 13 Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
| 65994.W0512 | 100 | 32.5 | 25 | 20 | 12.00 | 19 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 100 l3 32.5 l4 25 l5 20 w2 12.00 A/F1 19 A/F2 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||||
| 65994.W0513 | 100 | 32.5 | 25 | 20 | 12.00 | 19 | 14 | 13 | 24.0 | |||||||||||||||||||
£ 94.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 100 l3 32.5 l4 25 l5 20 w2 12.00 A/F1 19 A/F2 14 a
ยฐ 13 Static load C0
max.
kN 24.0 | ||||||||||||||||||||||||||||
| 65994.W0514 | 160 | 37.5 | 29 | 22 | 13.50 | 22 | 14 | 16 | 31.0 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 160 l3 37.5 l4 29 l5 22 w2 13.50 A/F1 22 A/F2 14 a
ยฐ 16 Static load C0
max.
kN 31.0 | ||||||||||||||||||||||||||||
| 65994.W0515 | 160 | 37.5 | 29 | 22 | 13.50 | 22 | 14 | 16 | 31.0 | |||||||||||||||||||
£ 110.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 160 l3 37.5 l4 29 l5 22 w2 13.50 A/F1 22 A/F2 14 a
ยฐ 16 Static load C0
max.
kN 31.0 | ||||||||||||||||||||||||||||
| 65994.W0516 | 220 | 42.5 | 33 | 24 | 15.00 | 22 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 220 l3 42.5 l4 33 l5 24 w2 15.00 A/F1 22 A/F2 17 a
ยฐ 15 Static load C0
max.
kN 39.0 | ||||||||||||||||||||||||||||
| 65994.W0517 | 220 | 42.5 | 33 | 24 | 15.00 | 22 | 17 | 15 | 39.0 | |||||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 220 l3 42.5 l4 33 l5 24 w2 15.00 A/F1 22 A/F2 17 a
ยฐ 15 Static load C0
max.
kN 39.0 | ||||||||||||||||||||||||||||
Body: stainless steel (AISI 304)
Race: steel/ bronze - PTFE composite.
Inner ring: stainless steel, hardened and ground (AISI 304).
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Joint ball: stainless steel (AISI 440C)
Maintenance free. Sizes according to DIN ISO 12740-4, series K
Standard thread is right hand thread.
Rod end studs are all right hand threads.
*denotes fine pitch threads.