Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1-9 | £ 78.04 | 0% |
10-19 | £ 70.24 | 10% |
20-49 | £ 66.33 | 15% |
50-99 | £ 62.43 | 20% |
100+ | £ 54.63 | 30% |
Body: stainless steel (AISI 304)
Race: steel/ bronze - PTFE composite.
Inner ring: stainless steel, hardened and ground (AISI 304).
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Joint ball: stainless steel (AISI 440C)
Maintenance free. Sizes according to DIN ISO 12740-4, series K
Standard thread is right hand thread.
Rod end studs are all right hand threads.
*denotes fine pitch threads.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com