Spherical Plain Bearing - K Series
maintenance free
| Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | ||||||||||||||||||
| 65720.W0008 | Right | 8 | 36 | M8 | 15.87 | 24 | 12.5 | 16 | 16 | |||||||||||||||||||
£ 26.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 8 l1 36 d2 M8 d3 15.87 d4 24 d5 12.5 d6 16 l2 16 | ||||||||||||||||||||||||||||
| 65720.W0011 | Right | 10 | 43 | M10x1,25* | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10x1,25* d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
| 65720.W0013 | Right | 12 | 50 | M12x1,25* | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12x1,25* d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
| 65720.W0014 | Right | 14 | 57 | M14 | 25.40 | 36 | 20.0 | 25 | 25 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 14 l1 57 d2 M14 d3 25.40 d4 36 d5 20.0 d6 25 l2 25 | ||||||||||||||||||||||||||||
| 65720.W0018 | Right | 18 | 71 | M18x1,5* | 31.75 | 46 | 25.0 | 31 | 32 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 18 l1 71 d2 M18x1,5* d3 31.75 d4 46 d5 25.0 d6 31 l2 32 | ||||||||||||||||||||||||||||
| 65720.W0513 | Left | 12 | 50 | M12x1,25* | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 34.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12x1,25* d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
| 65720.W0522 | Left | 22 | 84 | M22x1,5* | 38.10 | 54 | 30.0 | 38 | 37 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 22 l1 84 d2 M22x1,5* d3 38.10 d4 54 d5 30.0 d6 38 l2 37 | ||||||||||||||||||||||||||||
| 65720.W0531 | Left | 30 | 110 | M27x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 142.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M27x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | w1 | w2 | A/F | a1 ยฐ | a2 ยฐ | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
| 65720.W0008 | 45 | 12 | 5.0 | 12 | 9.00 | 14 | 14.5 | 7.5 | 6.965 | 19.2 | |||||||||||||||||||
£ 26.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 45 l3 12 l4 5.0 w1 12 w2 9.00 A/F 14 a1
ยฐ 14.5 a2
ยฐ 7.5 Dyn. load C
max.
kN 6.965 Static load C0
max.
kN 19.2 | |||||||||||||||||||||||||||||
| 65720.W0011 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.42 | 27.4 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
ยฐ 13.5 a2
ยฐ 8.0 Dyn. load C
max.
kN 10.42 Static load C0
max.
kN 27.4 | |||||||||||||||||||||||||||||
| 65720.W0013 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.42 | 33.4 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
ยฐ 13.0 a2
ยฐ 8.0 Dyn. load C
max.
kN 12.42 Static load C0
max.
kN 33.4 | |||||||||||||||||||||||||||||
| 65720.W0014 | 155 | 20 | 8.0 | 19 | 13.50 | 22 | 16.0 | 9.5 | 15.44 | 41.3 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 155 l3 20 l4 8.0 w1 19 w2 13.50 A/F 22 a1
ยฐ 16.0 a2
ยฐ 9.5 Dyn. load C
max.
kN 15.44 Static load C0
max.
kN 41.3 | |||||||||||||||||||||||||||||
| 65720.W0018 | 310 | 24 | 10.0 | 23 | 16.50 | 27 | 15.0 | 9.5 | 26.32 | 69.7 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 310 l3 24 l4 10.0 w1 23 w2 16.50 A/F 27 a1
ยฐ 15.0 a2
ยฐ 9.5 Dyn. load C
max.
kN 26.32 Static load C0
max.
kN 69.7 | |||||||||||||||||||||||||||||
| 65720.W0513 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.42 | 33.4 | |||||||||||||||||||
£ 34.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
ยฐ 13.0 a2
ยฐ 8.0 Dyn. load C
max.
kN 12.42 Static load C0
max.
kN 33.4 | |||||||||||||||||||||||||||||
| 65720.W0522 | 520 | 26 | 12.0 | 28 | 20.00 | 32 | 15.5 | 10.0 | 38.23 | 95.6 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 520 l3 26 l4 12.0 w1 28 w2 20.00 A/F 32 a1
ยฐ 15.5 a2
ยฐ 10.0 Dyn. load C
max.
kN 38.23 Static load C0
max.
kN 95.6 | |||||||||||||||||||||||||||||
| 65720.W0531 | 1084 | 35 | 15.0 | 37 | 25.00 | 41 | 17.0 | 10.5 | 55.01 | 145.6 | |||||||||||||||||||
£ 142.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.00 A/F 41 a1
ยฐ 17.0 a2
ยฐ 10.5 Dyn. load C
max.
kN 55.01 Static load C0
max.
kN 145.6 | |||||||||||||||||||||||||||||
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Maintenance free, sizes according to DIN ISO 12240-4, series K, thread according to Cetop RP 103 P.
For tolerances see technical pages.
Standard thread is right hand thread.
* Denotes fine pitch thread.